Page 309 - MiSUMi 2025
P. 309

Economy series   Alteration Options / Peripheral Products  Lead Accuracy Grade         Economy series
 Ball Screws                                                                                Ball Screws



 QAlthough the machining is carried   QAlteration Options  QBall Screw Lead Precision
 out according to the standard shaft                            Allowable value of representative travel
 end by default, there are a variety of   · Alteration options for the   · Alteration options for   Actual Travel (la)   Effective Thread Length (lu)  Nominal Travel (lo)   error (±ep) and variation (Vu)  Unit: μm
 support side shaft end
 the fixed side shaft end
 alterations that can be specified.  +  Line  Line                Screw Effective     Accuracy grade
 No Machining on Support   Wrench Flats on Fixed Side  Representative Travel (lm)   Standard Travel (ls)   Length (mm)  C3  C5 (Economy series)
 · Both the support side and the fixed side are   Side Shaft End  0’  Line  Line  Representative   Representative
 shipped after machining according to the   0                   More than  or Less  Travel Distance  Variation  Travel Distance  Variation
                                                                               Error
                                                                                            Error
 assembly dimensions with the applicable                  t              315   12     8      23    18
 support unit.  code: NC  code: SZC  Travel Distance Error  -  v 300  315  400  13    10     25    20
                                                                                      10
                                                                               15
                                                                  400
                                                                                                   20
                                                                                             27
                                                                         500
 3  Ball Nut Orientation Reversed  Keyway Machined on Fixed   v2π  ep  500  630  16   12     30    23      3
 Side Shaft End
 (Support side) (Fixed side)
                                                                         800
                                                                                             35
                                                                                      13
                                                                  630
                                                                               18
                                                                                                   25
                                                                  800
 Standard               2π                300mm    vu             1000  1000   21     15     40    27
 Ball Screws /    Lead Screws  Change  code: RLC  code: KC        1250  1600   29     18     54    35      Lead Screws  Ball Screws /
                                                                        1250
                                                                                      16
                                                                                             46
                                                                                                   30
                                                                               24
                                          Meaning
                  Terms
 No Retaining Ring Groove
                                                                300mm and pitch periodic error (V2π)
 on Support Side Shaft End  Keyway Machined on   Actual Mean   Symbols  A value that is Specified Travel subtracted from Actual   Standard value of variation (V300) relative to displacement   Unit: μm
 Fixed Side Shaft End
                          ep
                Travel Error  Mean Travel.                      Accuracy grade  C3 V2π  C5 (Economy series)  C7 (Economy series)  C10
                              That maximum difference of the actual travel contained
 Standard
 Rolled Ball    Screws  Change  Variation  u300  travel, and is defined by three parameters below.  EC7(Economy series) representative distance error (ep) can be calculated   Screws  Rolled Ball
                              between two lines drawn parallel to the actual mean
                                                                  Item
                                                                                       V2π
                                                                        V300
                                                                                   V300
                                                                                                   V300
                                                                                             V300
                                                                                             52
                                                                              6
                                                                                   18
                                                                                        8
                                                                                                   210
                                                                Standard value
                                                                         8
                              Variation for the effective thread length of screw shaft.
                          uu
                              Variation for an arbitrarily taken length of 300mm within
                              the effective thread length of screw shaft.
 code: KLC
 code: RNC
                              within the effective thread length of screw shaft.
 P.03-009  · Detailed dimension of alteration KC·KLC keyway  Change Support Side Shaft   Flat Machined on Fixed Side   Specified   u2Q  Variation for an arbitrary one revolution (2πrad) taken   based on ep=2·lu/300·V300.  P.03-009
                              Axial travel compensated for temperature rise and loading
                           ls
                 Travel
                              conditions, in relation to the Nominal Travel (Lead).
 Precision Ball    Screws  6.3 b  t  Shaft   Nominal  Tolerance Nominal   t Tolerance  Specified   t  A value that is Nominal Travel subtracted from Specified   Screws  Precision Ball
 End Machining
 Shaft End
                              Travel, over the effective thread length.
 b
                              This value is set to compensate for possible screw shaft
                 Travel Target
                              expansion and contraction due to temperature changes
                 Value
                              and applied loads. The value is to be determined based
 Dia.
 (N9)
                              Actual measured travel distance.
 P.03-027  8~10  Dimensions  -0.004  Dimensions  code: GC  code: SC  Actual Travel  la  on experiments or experiences.  P.03-027
 6~7
 1.2
 2
 -0.029
                              A straight line representing the actual travel trend.
 Ball Screw Supports /    Motor Brackets  11~12  4 5 6  -0.03  2.5  +0.1  Change Support Side Shaft   Travel  lm  other approximation methods from the curve representing   Motor Brackets  Ball Screw Supports /
 1.8
 3
                 Actual Mean
                              A straight line obtained by the least-squares method or
 0
                              the actual travel.
 End Length
 0
 3.0
 13~17
 18~20
 3.5
 P.03-047  code: FC  QBall Screws runing noise level           Ball screw noise level is affected by several important factors:  P.03-047
                                                                 Factor
                                                                              Low level
                                                                                              High level
                                                                                       noise level
                Ball Screws noise level is affected by several important factors:
 Lead Screws  * For details of the machining content, please visit MISUMI official website.  - The figures below are ball screws noise levels by specification.  1 Precision grade  High precision  Low precision  Lead Screws
                                                                              Small
                                                                2 Diameter
                                                                                              Big
                - Results are for reference and may not cover all spectification.
                                                                              Short
                                                                3 Lead
                                                                                              Long
                - MISUMI C7 grade ensures under 70 dB at 1500 RPM.
                                                                                              Fast
                                                                              Slow
                                                                4 Rotary speed
 P.03-058  · Economy series Support Units and Economy series Motor Brackets can also be purchased.    (noise measured 1 meter from the ball screws)  5 Assemble accuracy  Good  Poor  P.03-058
 Economy series Support Units
 Economy series Motor Brackets (P.03-056)
 Lead Screw   Nuts  Support side  Fixed side  Square-Narrow Pitch Type (P.03-052)  servo motor  stepper motor  80  Ball Screw noise and precision grade relationship  80  Ball Screw noise and diameter relationship  80  Ball Screw noise and lead relationship  Nuts  Lead Screw

 Square-Standard Type (P.03-051)
 Applicable
 Applicable
 Fixed side
 Support side
 P.03-077         dB  70                       dB  70                       dB  70                        P.03-077
 Lead Screw    Supports  Round Type (P.03-053)  Low Profile Type (P.03-054)  50  900  1200  1500  1800  2100  2400  2700  60  900  1200 1500 1800  2100 2400 2700  50  900  1200  1500  1800  2100  2400  2700  Supports  Lead Screw
                  60
                                                                             60
                                                50
                             C7 Ball Screw
                                        RPM
                                                                                         Lead 20
                                                             dia 20
 P.03-079  Support side  Fixed side  Support side  Fixed side  1. Noise level in different ball screw precision grade  2. Noise level in different ball screw diameter RPM  3. Noise level in different  ball screw lead   RPM  P.03-079
                                                                                         Lead 5
                             C5 Ball Screw
                                                             dia 15
 Lead Screw Stop Plates /    Position Indicators  - Test pieces : C5 and C7 Ball screw, Dia 20mm, lead 20mm   - Test pieces: C7 ball screw, lead 20, diameter 15 and 20  - Test pieces: C7 grade, diameter 15mm, lead 5 and 20   Position Indicators  Lead Screw Stop Plates /
                - The higher the precision, the lower noise.
                                                                           - The shorter lead the lower noise.
                                              - The smaller diameter, the lower noise
                                              - MISUMI ball screws are available from dia 4mm to 50mm
                                                                           - MISUMI ball screws are available in multible lead
                - MISUMI ball screws are available in both C5 and C7 grades.
 P.03-081                                                                                                 P.03-081
 03-011                                                                                                 03-012
   304   305   306   307   308   309   310   311   312   313   314