Page 314 - MiSUMi 2025
P. 314

Rolled Ball Screws Shaft Dia.6 Lead 1/2/6/10 Accuracy Grade C7





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C7   6   1·2·   S55C    hardening    -  SCM415H    Carburized    -
                                                         6·10  equivalent         equivalent  58~62HRC
                                                                    58~62HRC
                 E-TBS0601                                   E-TBS0602

                         -0.017  14.5             30° 30°           0  -0.017  17             30° 30°
                        0      3.5      0  -0.010  -0.008                4           0  -0.010  -0.008
                         φ 11  X   φ 5.85  φ 4  0  φ 3  P.C.D. 17   φ 12   X   φ 5.8  φ 4  0  φ 3  P.C.D. 18
           3                                     21     φ 23                                φ 24                                                                                                                  3
                               X          6.5                              X          6.5         4-φ3.4 Through
                      Y (Nut Movement Range)  19  6  M4×0.5  X-X View  4-φ3.4 Through  Y (Nut Movement Range)  19  6  M4×0.5 X-X View
                                                    14
                                                                                               16
            Ball Screws /    Lead Screws  E-TBS0606  17  30° 30°  E-TBS0610  19               30° 30°                                                                                                             Lead Screws  Ball Screws /
                                                                          4L
                              4L
                         φ 14  0  -0.017  (8)  4  X  φ 6  0  -0.010  φ 4  0  -0.008  φ 3  φ 27  P.C.D. 21  0  -0.017  φ 14  (9.5) 4  X  φ 5.9  0  -0.010  φ 4  0  -0.008  φ 3  φ 27  P.C.D. 21

            Rolled Ball    Screws  Y (Nut Movement Range)  19 6.5  6  M4×0.5  X-X View 4-φ3.4 Through  Y (Nut Movement Range)  19 6.5  6  M4×0.5 X-X View 4-φ3.4 Through                                          Screws  Rolled Ball
                                X
                                                                            X
                                                    16
                                                                                               16
                                                                          4L
                               4L
                                                                                           Axial
                                                                                                 Twisting
                                                      4L
          P.03-009    1Type  Part Number   3Lead  (1mm increments)  Y  Number  Basic Load Rating  Clearance Direction                                                                                            P.03-009
                                                                        of
                                2Screw Shaft
                                                                            C (Dynamic)  C (Static)
                                                                      Circuits
                                   O.D.
                                                                               kN
                                                                                     kN
            Precision Ball    Screws  E-TBS  06  01  60~170     L-25  3.2 turns  0.56  0.95  0.02 or   Right                                                                                                      Screws  Precision Ball
                                                                      3 turns
                                                                                     1.2
                                            02
                                                                      3 turns
                                                                              0.75
                                                                                           Less
                                                                              0.87
                                            06
                                                                                     1.45
                                            10
          P.03-027  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  -  4L  2.4 turns  0.95  1.6                                                                                                       P.03-027
            Ball Screw Supports /    Motor Brackets  Example  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L - 80 (RLC·SZC…etc.)                                                                 Motor Brackets  Ball Screw Supports /
                                                              -
                                        E-TBS0601
                           Example
                      Alterations
                                                             -
                                                                 -
                                                               80
          P.03-047  QSupport side          E-TBS0601         QFixed side RLC                                                                                                                                     P.03-047
             Lead Screws  1  Ball Nut Orientation   Code  Spec.  3  Wrench Flats on Fixed Side  Code  Adds wrench flats on the fixed side shaft end.                                                               Lead Screws
                    Alterations
                                                                                            Spec.
                                                                Alterations
                   Reversed
                                                                                      Ordering Code  SZC
                                                                                      E  Ball bearings will fall out if the
                    (Support side)
                                                                                       ball nut crosses the wrench flats.
                                          Ordering Code  RLC
                                                                 0
          P.03-058  Standard  (Fixed side)  RLC  Changes the nut direction.  4-0.2  3 (15)  4  SZC  E  The nut may not be moved within                                                                           P.03-058
                  Change                                      Incomplete Hardened Area  the Incomplete Hardened Area.
            Lead Screw   Nuts  2  Machining on Support   Machining added on the support   4 Standard  NF  No machining of small steps on                                                                          Nuts  Lead Screw
                                                                                       Note that when selecting.
                                                               No machining of small steps
                                                               on the fixed side
                   Side Shaft End
                                                                                      the fixed side
                  Standard
                                          side shaft end.
          P.03-077  Change  d  d1  TFC    Ordering Code  TFC  5  Change  L            Ordering Code  NF                                                                                                          P.03-077
                                                 0
                                           d
                                             φ4-0.01
            Lead Screw    Supports  (8)    L1 L  5.35±0.05     steps on the fixed side  CU  Change dimensions of big steps                                                                                        Supports  Lead Screw
                                                               Change dimensions of big
                                           d1
                                             φ3.7±0.03
                        L1
                                                                                      on the fixed side
                                                                       U
                        L
                                                                                      7≤C≤22  4≤U≤C-3
                                               +0.1
                                                                                      C, U=1mm increments
                                             0.5  0
                                                                                      Ordering Code  CU-C15-U10
          P.03-079  E When 5 and 6 are specified simultaneously, no male thread will be machined   6 Standard  C  No machining of big steps male                                                                 P.03-079
                                                               No machining of big steps male thread
                                                               on the fixed side
            Lead Screw Stop Plates /    Position Indicators  E When specifying any alteration, the nut motion range (Y dimension) may   Change  NU  thread on the fixed side                                      Position Indicators  Lead Screw Stop Plates /
                  regardless of the value specified for U in 5.
                  become shorter. Please make sure that the nut motion range is greater than the
                                                                                      Ordering Code  NU
                  full length of the nut.
          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  E-TBS              2          ball screw c7          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          03-017                 Rolled Ball Screws                                                                                                                                                            03-018
   309   310   311   312   313   314   315   316   317   318   319