Page 315 - MiSUMi 2025
P. 315

Rolled Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C7





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C7   8    2   S55C    hardening   -  SCM420   Carburized   -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC

                             0  -0.2       16                                   30°
                             φ 5.7  or less  -0.017  4  R0.3                       30°
                                R0.3
                                                             R0.3
                           -0.012    0              or less  -0.014  or less  -0.012   P.C.D. 21
                          0           φ 14    X         0        0
                           φ 6                    φ 8    φ 6      φ 4
 3                                                                         φ 27                            3
                              C0.3  0.8 +0.14  X     C0.3       C0.3             18    4- φ 3.4 Through
                                     0
 Ball Screws /    Lead Screws    (9)  6.8 +0.2  4L      30  10  8  M6×0.75      X-X View                   Lead Screws  Ball Screws /
                                      0
                                     Y (Nut Movement Range)
                        Part Number         4L          Number  Basic Load Rating  Axial   Twisting   Applicable Support Units
                                                          of
                  1Type  2Screw Shaft  3Lead  (1mm increments)  Y  Circuits  C (Dynamic)   C (Static)   Clearance Direction Shape  Fixed side   Support side
                                                                                                   model
                                                                                            model
                                                               kN
                                                                     kN
                            O.D.
 Rolled Ball    Screws  C-TBSE  08  02    100~400   L-47  3 turns  1.2  2.1  or Less  Right  Square Type C-TEK6 C-TEF6  Screws  Rolled Ball
                                                                          0.05
                                                                                     Round Type C-TFK6 C-TFF6
                                                                                     Short Type E-TLK6
                                                                                                  E-TLF6
 P.03-009        *The Y dimension must be larger than the full length of the nut  -  4L     kgf=N×0.101972  P.03-009
 Precision Ball    Screws  Example  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L - 100 (FC·SC…etc.)  Screws  Precision Ball
                          Part Number (1Type · 2Screw Shaft O.D. · 3Lead)
                 Ordering
                                                              -
                                       C-TBSE0802
                           Example
                      Alterations
                                                                      SC5
                                                             - 280 -
 P.03-027        QSupport side             C-TBSE0802        QFixed side                                  P.03-027
 Ball Screw Supports /    Motor Brackets  1  No Machining on Support   Code  Spec.  5  Wrench Flats on Fixed Side  Code  Adds wrench flats on the fixed   Motor Brackets  Ball Screw Supports /
                    Alterations
                                                                Alterations
                                                                                            Spec.
                   Side Shaft End
                                                                                      side shaft end.
                                                                                      Ordering Code  SZC
                   Standard
                                          support side shaft end.
                                                                     4
                                                                   4
                                                                                       ball nut crosses the wrench flats.
 P.03-047         is specified  L  NC     No machining added on the   Incomplete Hardened Area  SZC  E  Ball bearings will fall out if the   P.03-047
                                                                 0
                    When
                                          Ordering Code  NC
                                                                   28
                                                                                      E  The nut may not be moved within
                                                                5-0.2
                  machining
                                                                                       the Incomplete Hardened Area.
 Lead Screws     2  Ball Nut Orientation   Changes the nut direction.  6  Flat Machined on Fixed   Adds a flat on the fixed side shaft end.  Lead Screws
                                                                                       Note that when selecting.
                                                               Side Shaft End
                   Reversed
                                                                                      5≤SC≤7
                                                                                      When specified simultaneously
                    (Support side)
                          (Fixed side)
                                                                 SC
                                                                                      SC=1mm increments
                                                                       0.5
 P.03-058        3 Standard        RLC    Ordering Code  RLC  7  No machining of small steps   SC  with 8, 5≤SC≤F-1    P.03-058
                  Change
                                                                                      Ordering Code  SC6
 Lead Screw   Nuts  on Support Side Shaft End  RNC  No Retaining Ring Groove on   Standard  NF  No machining of small steps on   Nuts  Lead Screw
                   No Retaining Ring Groove
                                                               on the fixed side
                                                                                      the fixed side
                                          Support Side Shaft End.
                    Standard
                                          Ordering Code  RNC
                                                                                      Ordering Code  NF
                     When
                                                               Change
                   machining
                                                                      L
 P.03-077        4  is specified          Change the length of the   8  Change dimensions of small   Change dimensions of small   P.03-077
                   Change the length of the
 Lead Screw    Supports  FC  6.8   FC     support side shaft end.  Recommended  P  FP  steps on the fixed side    Supports  Lead Screw
                   support side shaft end
                                                               steps on the fixed side
                                                                                      8≤F≤13  4≤P≤5
                                          10≤FC≤20
                                          FC=1mm increments
                                                                                      F, P=1mm increments
                                          Ordering Code  FC20
                                                                                      Ordering Code  FP-F13-P5
                                                                    F
                                                               Change dimensions of big
 P.03-079        E Only one of 1, 3 and 4 can be selected.    9 Recommended  U        Change dimensions of big steps   P.03-079
                                                               steps on the fixed side
                 E Only one of 7 and 8 can be selected.
                                                                                      on the fixed side
 Lead Screw Stop Plates /    Position Indicators  E When 9 or 0 is specified, the recommended support unit may not be available.   E  EU  9≤E≤30  6≤U≤E-3    Position Indicators  Lead Screw Stop Plates /
                 E When 9 and 0 are specified simultaneously, no male thread will be machined
                  regardless of the value specified for U in 9.
                                                                                      E, U=1mm increments
                                                                                      Ordering Code  EU-E30-U10
                  Please reconfirm.
                 E When specifying any alteration, the nut motion range (Y dimension) may
                  full length of the nut.
                                                               thread on the fixed side
 P.03-081         become shorter. Please make sure that the nut motion range is greater than the   0  No machining of big steps male   No machining of big steps male   P.03-081
                                                               Standard        NU     thread on the fixed side
                                                                                      Ordering Code  NU
                                                               Change
 03-017                                                            Rolled Ball Screws                   03-018
   310   311   312   313   314   315   316   317   318   319   320