Page 313 - MiSUMi 2025
P. 313

Economy series   Ball Screws Selection Guide  Rolled Ball Screws Shaft Dia.4 Lead 1/2 Accuracy Grade C7
 Ball Screws



                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C7   4   1·2  S55C    hardening    -  SCM415H    Carburized    -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC


                 E-TBS0401           13                                    30°  30°      * Accessory collar (1 pcs.)
                                  -0.014  3                                              Material: SUS304
                                 0                         0  -0.010  -0.008
                                 φ 9       X     φ 3.85          0               P.C.D. 14
 3                                                         φ 3    φ 2                        3  5          3
                                                                         φ 19
                                           X           (4)  * Collar  6.5        4- φ 2.9 Through  4
 Ball Screws /    Lead Screws  E-TBS0402  4L               18  5  M3×0.5   X-X View                        Lead Screws  Ball Screws /
                               Y (Nut Movement Range)
                                                                             13


                                                                                         Material: SUS304
                                 0  -0.017  16  4          -0.010  -0.008  30°  30°      * Accessory collar (1 pcs.)
                                 φ 11       X    φ 3.85   0  φ 3  0  φ 2          P.C.D. 17  3  5
 Rolled Ball    Screws                      X           * Collar  6.5   21         φ 23    4               Screws  Rolled Ball


                                                                             15
 P.03-009                      Y (Nut Movement Range)  (4)  18  5  M3×0.5  X-X View  4- φ 3.4 Through     P.03-009
                                          4L
 Precision Ball    Screws  1Type  Part Number    (1mm increments)  Y  of Circuits C (Dynamic) kN C (Static) kN  Clearance Direction  Screws  Precision Ball
                                                                      Number  Basic Load Rating
                                                                                                 Twisting
                                                      4L
                                                                                           Axial
                                2Screw Shaft O.D. 3Lead
                                                                      3 turns
                                            01
                      E-TBS
                                    04
                                                     55~130
                                                                                           Less
                                            02
 P.03-027        Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  -  L-27  2.7 turns  0.42  0.57  0.02 or   Right  P.03-027
 Ball Screw Supports /    Motor Brackets  Example  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L - 80 (RLC·SZC…etc.)  Motor Brackets  Ball Screw Supports /
                                                                 4L
                                        E-TBS0401
                                                              -
                           Example
                      Alterations
                                                                 -
                                                             -
                                                               80
 P.03-047        QSupport side             E-TBS0401         QFixed side RLC                              P.03-047
 Lead Screws     1  Ball Nut Orientation   Code  Spec.        3  Wrench Flats on Fixed Side  Code  Adds wrench flats on the fixed side shaft end.  Lead Screws
                                                                                            Spec.
                    Alterations
                                                                Alterations
                                                                                      Ordering Code  SZC
                   Reversed
                                                                                      E  Ball bearings will fall out if the
                    (Support side)
                                                                                       ball nut crosses the wrench flats.
                                                                  2.5
                                                                      4
                                          Ordering Code  RLC
                                                                 0
 P.03-058         Standard  (Fixed side)  RLC  Changes the nut direction.  Incomplete Hardened Area  SZC  E  The nut may not be moved within   P.03-058
                                                                   (15)
                                                                3-0.2
                                                                                       the Incomplete Hardened Area.
                  Change
 Lead Screw   Nuts  2  Machining on Support   Machining added on the support   4 Standard  NF  No machining of small steps on   Nuts  Lead Screw
                                                                                       Note that when selecting.
                                                               No machining of small steps
                                                               on the fixed side
                   Side Shaft End
                                                                                      the fixed side
                  Standard
                                          side shaft end.
 P.03-077         Change  d  d1    TFC    Ordering Code  TFC  5  Change  L            Ordering Code  NF   P.03-077
                                                 0
                                           d
                                             φ3-0.01
 Lead Screw    Supports  (7)               L1 L  4.35±0.05     steps on the fixed side  CU  Change dimensions of big steps   Supports  Lead Screw
                                                               Change dimensions of big
                                           d1
                                             φ2.7±0.03
                        L1
                                                                                      on the fixed side
                                                                       U
                        L
                                                                                      7≤C≤22  4≤U≤C-3
                                               +0.1
                                                                                      C, U=1mm increments
                                             0.5  0
                                                                                      Ordering Code  CU-C15-U10
                                                                   C
 P.03-079        E When 5 and 6 are specified simultaneously, no male thread will be machined   6  No machining of big steps male thread   No machining of big steps male   P.03-079
                                                               on the fixed side
                  regardless of the value specified for U in 5.
 Lead Screw Stop Plates /    Position Indicators  E When specifying any alteration, the nut motion range (Y dimension) may   Standard  NU  thread on the fixed side  Position Indicators  Lead Screw Stop Plates /
                  become shorter. Please make sure that the nut motion range is greater than the
                                                                                      Ordering Code  NU
                  full length of the nut.
                                                              Change
 P.03-081         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.03-081
                  on website  1  E-TBS              2          ball screw c7          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 03-015                                                            Rolled Ball Screws                   03-016
   308   309   310   311   312   313   314   315   316   317   318