Page 318 - MiSUMi 2025
P. 318

Rolled Ball Screws Shaft Dia.12 Lead 4/5/10 Accuracy Grade C7





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C7   12  4·5·10  S55C   hardening   -  SCM420   Carburized   -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC





           3     C-TBSE·C-TBSB1204                                                                                                                                                                                3


            Ball Screws /    Lead Screws  φ7.6 0       -0.2  or less  φ24 0  -0.02    36  8  X  φ12  or less  φ10 0       -0.015  or less  φ8 0       -0.015  M6  22.5°  45° P.C.D. 32                            Lead Screws  Ball Screws /
                                                                              Oil hole
                           R0.5
                                                     R0.5
                                                                 R0.3
                     φ8 0       -0.015  C0.5          C0.5                      φ42
            Rolled Ball    Screws  0.9 0       X              U       C0.5                                                                                                                                        Screws  Rolled Ball
                                 +0.14
                                +0.2
                                                                                      30
                               7.9 0
          P.03-009         (10)   Y (Nut Movement Range)  E       15  M10×1.0       X-X View  6-φ4.5 Through                                                                                                     P.03-009
                                               4L
            Precision Ball    Screws  C-TBSE·C-TBSB1205                                                                                                                                                           Screws  Precision Ball


          P.03-027      φ 7.6 0       -0.2  R0.5  φ 24 0  -0.02    31  10  or less  -0.015  M6  22.5°  45°                                                                                                       P.03-027
                                                     R0.5
            Ball Screw Supports /    Motor Brackets  -0.015  or less  X  φ 12  φ 10 0       or less  φ 8 0       -0.015  P.C.D. 32                                                                                Motor Brackets  Ball Screw Supports /
                                                                              Oil hole
                                                                 R0.3

          P.03-047   φ 8 0       C0.5  +0.14    X     C0.5             C0.5     φ 40                                                                                                                             P.03-047
             Lead Screws    (10)  0.9 0      Y (Nut Movement Range)  E  U  15  M10×1.0  30   6- φ 4.5 Through                                                                                                      Lead Screws

                                 +0.2
                               7.9 0
          P.03-058                             4L                                    X-X View                                                                                                                    P.03-058
            Lead Screw   Nuts  C-TBSE·C-TBSB1210  48.5                             22.5°                                                                                                                          Nuts  Lead Screw


                       -0.2
                                                                            Oil hole
          P.03-077     φ 7.6 0       or less  φ 24 0  -0.02    10  X  φ 12  or less  0       φ 10 -0.015  or less  φ 8 0       -0.015  M6  45° P.C.D. 32                                                         P.03-077
                          R0.5
                                                     R0.5
                                                                R0.3
            Lead Screw    Supports  φ 8 0       -0.015                         φ 40                                                                                                                               Supports  Lead Screw

          P.03-079     C0.5   0.9 0              X   C0.5             C0.5                                                                                                                                       P.03-079
                                +0.14
            Lead Screw Stop Plates /    Position Indicators  (10)  7.9 0    Y (Nut Movement Range)  E  U  15  M10×1.0  X-X View  6- φ 4.5 Through                                                                 Position Indicators  Lead Screw Stop Plates /
                                +0.2
                                                                                     30

          P.03-081                            4L                                                                                                                                                                 P.03-081



          03-021                 Rolled Ball Screws                                                                                                                                                            03-022
   313   314   315   316   317   318   319   320   321   322   323