Page 322 - MiSUMi 2025
P. 322

Rolled Ball Screws Shaft Dia.25 Lead 5/10/25 Accuracy Grade C7





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C7   25  5·10·25  S55C    hardening   -  SCM420   Carburized   -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC
                 C-TBSE·C-TBSB2505                51     R0.5                        22.5°  45°
                                      -0.021    0  -0.2  R0.5  0  -0.025  10  or less  -0.021  R0.5  -0.018  M6
                                                                                Oil hole
                                        0  φ 19  or less  φ 40  X    0  or less    0
                                      φ 20              φ 25  φ 20   φ 15                  P.C.D.51
                                                                                   φ 62
           3                                              C1         C1                                                                                                                                           3
                                       C1
                                            1.35  +0.14  X
                                                 0
                                                                                       48
                                           C  Y (Nut Movement Range)  E  U  27  C0.5  X-X View  6- φ 6.6 Through
                                                                     M20×1.0
                                          (B)
            Ball Screws /    Lead Screws  C-TBSE·C-TBSB2510    0  -0.2  -0.025  85  4L  R0.5  M6  22.5°  45°                                                                                                      Lead Screws  Ball Screws /
                                                                 R0.5
                                          R0.5
                                                        X
                                      φ 20    0  -0.021  φ 19  or less  0  φ 40  12 or less  φ 25    0  -0.021  φ 20  or less    0  φ 15  -0.018  Oil hole  P.C.D.51
                                                                                   φ 62
            Rolled Ball    Screws      C1  C  1.35 +0.14  X  C1  U    C1               48  6- φ 6.6 Through                                                                                                       Screws  Rolled Ball
                                                0
                                                                      C0.5
                                                                                     X-X View
                                                      4L
          P.03-009  C-TBSE·C-TBSB2525     (B)  Y (Nut Movement Range)  E  27  M20×1.0  22.5°                                                                                                                     P.03-009
            Precision Ball    Screws    0  -0.021  φ 20    0  -0.2  φ 19  or less  0  -0.025  φ 40  70  12 or less φ 25    0  -0.021  φ 20  or less    0  -0.018  φ 15  M6  45° P.C.D.51                          Screws  Precision Ball
                                                         R0.5
                                         R0.5
                                                                                Oil hole
                                                                 R0.5
                                                        X
          P.03-027                     C1   1.35 +0.14  X  C1        C1            φ 62     6- φ 6.6 Through                                                                                                     P.03-027
            Ball Screw Supports /    Motor Brackets  (B)  Y (Nut Movement Range)  E  U  27  M20×1.0  X-X View                                                                                                     Motor Brackets  Ball Screw Supports /
                                                0
                                                                     C0.5
                                                                                       48
                                           C
                                                      4L
          P.03-047  QEK Shaft End            Fixed side shaft  Support side shaft   Basic Load   Applicable Support Units                                                                                        P.03-047
             Lead Screws  1Type  Shaft O.D.  3Lead  (1mm increments)  end dimensions end dimensions  Y  Number   kN Rating kN  Clearance Direction  Shape  Fixed side   Support side                               Lead Screws
                       Part Number
                                                                                   Twisting
                                                                                Axial
                                        4L
                                                                   of
                         2Screw
                                                                  Circuits C (Dynamic)  C (Static)
                                                         C +0.2
                                              E
                                                  U
                                                      B
                                                                                                   model
                                                                                             model
                                                            0
                                                                                      Round Type C-TFK20 C-TFF20
          P.03-058               05                               4 turns  4.6  13.1  Square Type C-TEK20 C-TEF20                                                                                                P.03-058
                                                                                      Short Type E-TLK20
                                                                                                  E-TLF20
            Lead Screw   Nuts  C-TBSE  25  10  200~2000  64  17  19  15.35  L-110  9.7  19.3  Less  Right Round Type C-TFK20 C-TFF20                                                                              Nuts  Lead Screw
                                                                                      Square Type C-TEK20 C-TEF20
                                                                                0.2
                                                                                or
                                                                                                  E-TLF20
                                                                                      Short Type E-TLK20
                                                                                      Square Type C-TEK20 C-TEF20
          P.03-077  QBK Shaft End  25                             1.8 turns  6.5  15.9  Round Type C-TFK20 C-TFF20                                                                                               P.03-077
                                                                                      Short Type E-TLK20
                                                                                                  E-TLF20
            Lead Screw    Supports  Part Number  (1mm increments)  Fixed side shaft  Support side shaft   Y  Number   Basic Load   Clearance Direction  Applicable Support Units                                  Supports  Lead Screw
                                             end dimensions end dimensions
                                                                         Rating
                                        4L
                                                                                   Twisting
                                                                                Axial
                                                                   of
                         2Screw
                                                                                       Shape
                                                      B
                  1Type
                                                  U
                                              E
                                                                                             model
                                                                                                   model
                                                                            kN
                                                                        kN
                                                            0
          P.03-079  C-TBSB  Shaft O.D.  3Lead  200~2000  53  15  16  C +0.2   L-96  Circuits C (Dynamic)  C (Static)   0.2    Right  Square   Fixed side   Support side                                          P.03-079
                                                                        4.6
                                                                            13.1
                                 05
                                                                  4 turns
            Lead Screw Stop Plates /    Position Indicators  *The Y dimension must be larger than the full length of the nut  1.8 turns  6.5  15.9  Less  (Narrow   kgf=N×0.101972                                Position Indicators  Lead Screw Stop Plates /
                                                                                        Type
                                                                                            C-TBK20 C-TBF20
                                                                                or
                           25
                                                                        9.7
                                                                            19.3
                                 10
                                                          13.35
                                 25
                                                                                       Pitch)
                                                                 4L
                  Example
          P.03-081  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  300                                                                                                                          P.03-081
                                       C-TBSE2505
                      Alterations
                            For details, please visit MISUMI official website.
          03-025                 Rolled Ball Screws                                                                                                                                                            03-026
   317   318   319   320   321   322   323   324   325   326   327