Page 324 - MiSUMi 2025
P. 324

Precision Ball Screws Shaft Dia.4 Lead 1/2 Accuracy Grade C5





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   4   1·2  S55C    hardening    -  SCM415H    Carburized    -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC
                 E-KBS0401
                                                             0
                                       13                  5 -0.2                    30°  30°
                                          3
                                  -0.014
                                 0            X         6           -0.006   -0.006
           3                     φ 9                   φ 4          0  φ 4  0  φ 3            P.C.D. 14                                                                                                           3
                                                                                  φ 19
            Ball Screws /    Lead Screws  Y (Nut Movement Range) X 4L  (3)  (6)  18  6.5  5  M4×0.5  X-X View  4- φ 2.9 Through                                                                                   Lead Screws  Ball Screws /
                                                             2.5
                                                                                        13



            Rolled Ball    Screws  E-KBS0402  -0.017  16  4  5 -0.2                  30°   30°                                                                                                                    Screws  Rolled Ball
                                                            0


          P.03-009               0  φ 11       X       φ 4  6      0  φ 4  -0.006  0  -0.006  φ 3  P.C.D. 17                                                                                                     P.03-009
            Precision Ball    Screws           X             2.5                  21            φ 23                                                                                                              Screws  Precision Ball




          P.03-027             Y (Nut Movement Range) 4L   (3)  (6)  18  6.5  5  M4×0.5  X-X View  4- φ 3.4 Through                                                                                              P.03-027
                                                                                        15
            Ball Screw Supports /    Motor Brackets  Part Number  4L    Number  Basic Load Rating  Axial   Twisting                                                                                               Motor Brackets  Ball Screw Supports /


                                                                        of
          P.03-047    1Type     2Screw Shaft   3Lead  (1mm increments)  Y  Circuits  C (Dynamic)   C (Static)   Clearance Direction                                                                              P.03-047
                                   O.D.
                                                                                     kN
                                                                               kN
             Lead Screws  E-KBS     04      02       60~125     L-32  2.7 turns  0.42  0.57  or Less  Right                                                                                                        Lead Screws
                                                                      3 turns
                                            01
                                                                                           0.005
          P.03-058  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  4L                                                                                                                           P.03-058
                  Example
                                                                  80
                                        E-KBS0401
            Lead Screw   Nuts  Alterations  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L - -  (RLC·TFC…etc.)                                                                                   Nuts  Lead Screw
                           Example
                                                             -
                                                               80
                                           E-KBS0401
                                                                       RLC
          P.03-077  QSupport side  Code         Spec.                                                                                                                                                            P.03-077
                    Alterations
            Lead Screw    Supports  Standard  (Fixed side)  RLC  Changes the nut direction.                                                                                                                       Supports  Lead Screw
                   Ball Nut Orientation
                 1
                   Reversed
                    (Support side)
                                          Ordering Code  RLC
          P.03-079  2 Change              Machining added on the support                                                                                                                                         P.03-079
                   Machining on Support
                   Side Shaft End
            Lead Screw Stop Plates /    Position Indicators  Standard  d1  Ordering Code  TFC                                                                                                                     Position Indicators  Lead Screw Stop Plates /
                                          side shaft end.
                                               0
                                           d
                                             φ3-0.01
                                             4.35±0.05
          P.03-081  Change  d  L1  TFC     d1 L  φ2.7±0.03                                                                                                                                                       P.03-081
                                               +0.1
                        L                  L1  0.5 0
                        (7)               E  When specified, Y dimension
                                           will become shorter.
          03-027                 Precision Ball Screws                                                                                                                                                         03-028
   319   320   321   322   323   324   325   326   327   328   329