Page 326 - MiSUMi 2025
P. 326

Precision Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C5





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   8    2   S55C    hardening   -  SCM420   Carburized   -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC





           3          0  -0.2          16                                                                                                                                                                         3


            Ball Screws /    Lead Screws  0  -0.012  φ 6  φ 5.7  or less  0  φ 14  -0.017  4  X  φ 8  or less  0  φ 6  -0.014  or less  0  -0.012  φ 4  30°  30°  P.C.D. 21                                       Lead Screws  Ball Screws /
                          R0.3
                                                   R0.3
                                                              R0.3
                                                                               φ 27
                      C0.3                 X        C0.3            C0.3                      4- φ 3.4 Through
            Rolled Ball    Screws  0.8 +0.14               10                          18                                                                                                                         Screws  Rolled Ball
                                0
                                +0.2
                              6.8
                                 0
          P.03-009         (9)   Y (Nut Movement Range)  30    8    M6×0.75          X-X View                                                                                                                    P.03-009
                                            4L
            Precision Ball    Screws                                                                                                                                                                              Screws  Precision Ball



          P.03-027      Part Number         4L       Y  Number  Basic Load Rating  Axial   Twisting   Applicable Support Units                                                                                   P.03-027
            Ball Screw Supports /    Motor Brackets  1Type  2Screw Shaft  3Lead  (1mm increments)  Circuits  C (Dynamic)   C (Static)   Clearance Direction  Shape  Fixed side   Support side                     Motor Brackets  Ball Screw Supports /
                                                          of
                                                                     kN
                            O.D.
                                                               kN
                                                                                                   model
                                                                                            model
          P.03-047                                                                   Square Type C-TEK6 C-TEF6                                                                                                   P.03-047
             Lead Screws  C-KBS  08  02   100~210   L-47  3 turns  1.2  2.1  or Less  Right  Round Type C-TFK6 C-TFF6                                                                                              Lead Screws
                                                                          0.008

          P.03-058                                                                   Short Type E-TLK6  E-TLF6                                                                                                   P.03-058
            Lead Screw   Nuts  *The Y dimension must be larger than the full length of the nut  kgf=N×0.101972                                                                                                    Nuts  Lead Screw




          P.03-077  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  100                                                                                                                          P.03-077
                                                                 4L
                  Example
            Lead Screw    Supports                                                                                                                                                                                Supports  Lead Screw
                                        C-KBS0802

          P.03-079                                                                                                                                                                                               P.03-079
            Lead Screw Stop Plates /    Position Indicators                                                                                                                                                       Position Indicators  Lead Screw Stop Plates /




          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-KBS              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-029                 Precision Ball Screws                                                                                                                                                         03-030
   321   322   323   324   325   326   327   328   329   330   331