Page 330 - MiSUMi 2025
P. 330

Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   12  4·10  S55C    hardening   -  SCM420   Carburized   -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC





           3     C-KBS1204              36                                                                                                                                                                        3


                       -0.2
            Ball Screws /    Lead Screws  0       φ 8 -0.015  φ 7.6 0       or less  0  φ 24 -0.02    8  X  φ 12  or less  φ 10 0       -0.015  or less  0       φ 8 -0.015  M6 φ 42  22.5°  45° P.C.D. 32        Lead Screws  Ball Screws /
                                                                             Oil hole
                          R0.5
                                                    R0.5
                                                               R0.3

            Rolled Ball    Screws  C0.5  0.9 0       X  C0.5  11     C0.5            30    6- φ 4.5 Through                                                                                                       Screws  Rolled Ball
                                +0.14
                                +0.2
                              7.9 0
          P.03-009         (10)  Y (Nut Movement Range)  36      15  M10×1.0        X-X View                                                                                                                     P.03-009
                                              4L
            Precision Ball    Screws  C-KBS1210  48.5                              22.5°                                                                                                                          Screws  Precision Ball

                       -0.2
                                                                            Oil hole
                          R0.5
          P.03-027     φ 7.6 0       or less  0  φ 24 -0.02    10  X  φ 12  or less  0       φ 10 -0.015  or less  0       φ 8-0.015  M6  45° P.C.D. 32                                                          P.03-027
                                                     R0.5
                                                               R0.3
            Ball Screw Supports /    Motor Brackets  φ 8 0       -0.015        φ 40                                                                                                                               Motor Brackets  Ball Screw Supports /
          P.03-047    C0.5    0.9 0              X    C0.5            C0.5                                                                                                                                       P.03-047
                                +0.14
             Lead Screws   (10)  7.9 0    Y (Nut Movement Range)  36  11  15  M10×1.0  X-X View  6- φ 4.5 Through                                                                                                  Lead Screws
                                +0.2
                                                                                      30
                                              4L
          P.03-058      Part Number         4L          Number  Basic Load Rating  Axial   Twisting    Applicable Support Units                                                                                  P.03-058
            Lead Screw   Nuts  1Type  Shaft O.D.  3Lead  (1mm increments)  Y  Circuits  C (Dynamic)   C (Static)    Clearance Direction Shape  Fixed side   Support side                                          Nuts  Lead Screw
                                                          of
                          2Screw
                                                               kN
                                                                   kN
                                                                                                 model
                                                                                         model
                                                                                        C-TEK10
                                                                                 Square Type
                                                                                                C-TEF10
                                                                                                C-TFF10
                                                                                                E-TLF10
                                                                                 Short Type E-TLK10S
                                                                        0.008
          P.03-077  C-KBS   12     04     150~500   L-61  3 turns  1.8  4.1  or Less  Right  Round Type  C-TFK10  C-TEF10                                                                                        P.03-077
                                                                                        C-TEK10
                                                                                 Square Type
            Lead Screw    Supports  *The Y dimension must be larger than the full length of the nut  turns  2  3.5  Round Type  C-TFK10  C-TFF10                                                                  Supports  Lead Screw
                                                         2.8
                                   10
                                                                                                E-TLF10
                                                                                 Short Type E-TLK10S
                                                                                            kgf=N×0.101972
          P.03-079  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  -  4L                                                                                                                             P.03-079
            Lead Screw Stop Plates /    Position Indicators  Example  C-KBS1204  -  150                                                                                                                           Position Indicators  Lead Screw Stop Plates /
          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-KBS              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          03-033                 Precision Ball Screws                                                                                                                                                         03-034
   325   326   327   328   329   330   331   332   333   334   335