Page 332 - MiSUMi 2025
P. 332

Precision Ball Screws Shaft Dia.16 Lead 5/10 Accuracy Grade C5/

                       Shaft Dia.15 Lead 20 Accuracy Grade C5




                                                                   Screw Shaft             Nut
                                              Accuracy   Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   15  5·10·20  S55C   hardening   -  SCM420   Carburized   -
                                                    (16)*    equivalent           equivalent  58~62HRC
                                                                    58~62HRC





           3     C-KBS1505                                                                                                                                                                                        3


            Ball Screws /    Lead Screws  0       φ 10-0.015  0       φ 9.6 -0.2  or less  0  φ 28 -0.02  42  10  X  φ 16  or less  0       φ 12 -0.018  or less  0       φ 10 -0.015  M6  22.5°  45°  P.C.D. 38  Lead Screws  Ball Screws /
                                                                            Oil hole
                          R0.5
                                                               R0.3
                                                      R0.5
                                                                              φ 48
                      C0.5    1.15 0           X        C0.5         C0.5                   6- φ 5.5 Through
            Rolled Ball    Screws  (11)  9.15 0    Y (Nut Movement Range)  36  11  15  M12×1.0  40                                                                                                                Screws  Rolled Ball
                                 +0.14
                                 +0.2

          P.03-009  C-KBS1510                 4L                                   X-X View                                                                                                                      P.03-009
            Precision Ball    Screws  0       57  10                              22.5°                                                                                                                           Screws  Precision Ball



                          R0.5
                                                                            Oil hole
                                                               R0.3
                                                      R0.5
          P.03-027   0       φ 10-0.015  φ 9.6 -0.2  or less  0  φ 28 -0.02  X  φ 16  or less  0       φ 12-0.018  or less  0       φ 10-0.015  M6  45°  P.C.D. 38                                               P.03-027
            Ball Screw Supports /    Motor Brackets                           φ 48                                                                                                                                Motor Brackets  Ball Screw Supports /
                                 +0.14
          P.03-047    C0.5    1.15 0           X       C0.5         C0.5                    6- φ 5.5 Through                                                                                                     P.03-047
                                 +0.2
                              9.15 0    Y (Nut Movement Range)  36  11  15  M12×1.0  40
             Lead Screws                      4L                                   X-X View                                                                                                                        Lead Screws
                           (11)

          P.03-058  C-KBS1520           57                                  M6    22.5°  45°                                                                                                                     P.03-058
            Lead Screw   Nuts  0       φ 10-0.015  φ 9.6 -0.2  or less  0  φ 28 -0.02  10  X  φ 15  or less  0       φ 12 -0.018  or less  0       φ 10-0.015  Oil hole  P.C.D. 38                                Nuts  Lead Screw
                       0
                          R0.5
                                                               R0.3
                                                      R0.5
          P.03-077                                                            φ 48                                                                                                                               P.03-077
            Lead Screw    Supports  C0.5  1.15 0       X  C0.5  11   C0.5            40     6- φ 5.5 Through                                                                                                      Supports  Lead Screw
                                 +0.14
                                 +0.2
                              9.15 0
                                              4L
          P.03-079         (11)    Y (Nut Movement Range)  36   15   M12×1.0       X-X View                                                                                                                      P.03-079
            Lead Screw Stop Plates /    Position Indicators                                                                                                                                                       Position Indicators  Lead Screw Stop Plates /



          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-KBS              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-035                 Precision Ball Screws                                                                                                                                                         03-036
   327   328   329   330   331   332   333   334   335   336   337