Page 336 - MiSUMi 2025
P. 336

Precision Ball Screws Shaft Dia.25 Lead 5/10/25 Accuracy Grade C5





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction             Induction
                                                C5   25  5·10·25  S55C    hardening   -  SCM420   hardening   -
                                                             equivalent           equivalent
                                                                    58~62HRC             58~62HRC





           3     C-KBS2505                                                                                                                                                                                        3

                                                                                  22.5°  45°
            Ball Screws /    Lead Screws  0  φ 20  -0.021  0  φ 19  -0.2  or less  0  φ 40  -0.025  10  X  φ 25  or less  0  φ 20  -0.021  or less  0  φ 15  -0.018  Oil hole  P.C.D. 51                          Lead Screws  Ball Screws /
                                     51
                                                                            M6
                                                  R0.5
                         R0.5
                                                              R0.5
                                                                              φ 62
            Rolled Ball    Screws  C1  1.35 +0.14  X  C1    17   C0.5   C1                   6- φ 6.6 Through                                                                                                     Screws  Rolled Ball
                                 0
                                +0.2
                            15.35
                                  0
                                                                                     48
          P.03-009       (19)  Y (Nut Movement Range) 4L  64     27   M20×1.0      X-X View                                                                                                                      P.03-009
            Precision Ball    Screws  C-KBS2510                                   22.5°  45°                                                                                                                      Screws  Precision Ball


                                                                            Oil hole
                                                  R0.5
          P.03-027    0  -0.021    0  φ19  -0.2  or less  0  φ 40  -0.025  85  12  X  or less  0  -0.021  or less  -0.018  M6                                                                                    P.03-027
                         R0.5
                                                              R0.5
            Ball Screw Supports /    Motor Brackets  φ 20  φ 25  φ 20   0  φ 15  φ 62        P.C.D. 51                                                                                                            Motor Brackets  Ball Screw Supports /
          P.03-047   C1     1.35 +0.14         X   C1            C0.5   C1                                                                                                                                       P.03-047
             Lead Screws  (19)  15.35 Y (Nut Movement Range) 4L  64  17  27  M20×1.0  X-X View  6- φ 6.6 Through                                                                                                   Lead Screws
                                 0
                                +0.2
                                                                                     48
                                  0
          P.03-058  C-KBS2525                                                                                                                                                                                    P.03-058
            Lead Screw   Nuts  0  -0.2  R0.5  0  -0.025  70  12  or less   M6     22.5°  45°                                                                                                                      Nuts  Lead Screw

                                                                           Oil hole
                                                  R0.5
                                                              R0.5
          P.03-077  0  φ 20  -0.021  φ 19  or less  φ 40  X  φ 25  0  φ 20  -0.021  or less  0  φ 15  -0.018  P.C.D. 51                                                                                          P.03-077
            Lead Screw    Supports  C1             C1            C0.5         φ 62                                                                                                                                Supports  Lead Screw


                                                                        C1
                                 0
          P.03-079       (19)  1.35  +0.14      X      64   17   27   M20×1.0        48      6- φ 6.6 Through                                                                                                    P.03-079
                                +0.2
                            15.35
                                  0
            Lead Screw Stop Plates /    Position Indicators  4L                    X-X View                                                                                                                       Position Indicators  Lead Screw Stop Plates /
                               Y (Nut Movement Range)
          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-KBS              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-039                 Precision Ball Screws                                                                                                                                                         03-040
   331   332   333   334   335   336   337   338   339   340   341