Page 340 - MiSUMi 2025
P. 340

Left and Right Hand Precision Ball Screws

                       Shaft Dia.8 Lead 1/2/4/5/10 Accuracy Grade C5




                                                                   Screw Shaft             Nut
                                              Accuracy   Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   8  1·2·4·   S55C    hardening    -  SCM415H    Carburized    -
                                                         5·10  equivalent         equivalent  58~62HRC
                                                                    58~62HRC





           3     E-KLR0801                                                                                                                                                                                        3

                                                  0                Right
            Ball Screws /    Lead Screws  0  -0.010  0  φ 5.7  -0.06  0  φ 13  -0.017  15  4  X  8  X  4  15  0  φ 13  -0.017  0  -0.009  0  -0.008  30°  30°  P.C.D. 20                                          Lead Screws  Ball Screws /
                                                 7-0.2
                       Left
                                                                               φ 4.5
                                                  φ 8
                   φ 6
                                                                        φ 6
                                                                                    24       φ 26
                           +0.1
            Rolled Ball    Screws  (9)  6.8 0  X  (10)  Y/2 (Nut Movement Range)  22.5  7.5 M6×0.75  X-X View  4- φ 3.4 Through                                                                                   Screws  Rolled Ball
                                                                           7
                         0.8 0
                                               6
                            +0.1
                                                     X
                                                                                        17
                            Y/2 (Nut Movement Range)
          P.03-009                               4L                                                                                                                                                              P.03-009
            Precision Ball    Screws  E-KLR0802  7-0.2             Right                                                                                                                                          Screws  Precision Ball
                                                  0
                       Left
          P.03-027  0  -0.010  0  φ 5.7  -0.06  0  φ 15  -0.017  17  4  X  8  X  4  17  0  φ 15  -0.017  0  -0.009  0  -0.008  30°  30°  P.C.D. 22                                                               P.03-027
            Ball Screw Supports /    Motor Brackets  φ 6  +0.1  φ 8     φ 6    φ 4.5  26     φ 28                                                                                                                 Motor Brackets  Ball Screw Supports /

                                               6
                                                     X
          P.03-047     (9)  0.8 0 +0.1   X    (10)  Y/2 (Nut Movement Range)  22.5  7  7.5  M6×0.75  18  4- φ 3.4 Through                                                                                        P.03-047
                          6.8 0
             Lead Screws                         4L                                   X-X View                                                                                                                     Lead Screws
                            Y/2 (Nut Movement Range)

          P.03-058  E-KLR0804                                                                                                                                                                                    P.03-058
                                                  0      28
            Lead Screw   Nuts  -0.010  0  -0.06  Left  0  -0.02  5  X  8  X  5  0  -0.02  Right  -0.009  0  -0.008                                                                                                Nuts  Lead Screw
                                                 7-0.2
                                   28

          P.03-077  0  φ 6  φ 5.7  φ 21           φ 8           φ 21   0  φ 6  φ 4.5  φ 38    P.C.D. 31                                                                                                          P.03-077
            Lead Screw    Supports  0.8 0 +0.1  X  6  X                    7                 2- φ 4.5 Through                                                                                                     Supports  Lead Screw
                           +0.1
                          6.8 0
                                                                                         23
                                                  Y/2 (Nut Movement Range)
          P.03-079     (9)  Y/2 (Nut Movement Range)  (10)  4L        22.5  7.5  M6×0.75  X-X View                                                                                                               P.03-079
            Lead Screw Stop Plates /    Position Indicators                                                                                                                                                       Position Indicators  Lead Screw Stop Plates /




          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  E-KLR              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-043                 Precision Ball Screws                                                                                                                                                         03-044
   335   336   337   338   339   340   341   342   343   344   345