Page 345 - MiSUMi 2025
P. 345
Economy series Product Overview Product Overview Economy series
Support Units Support Units
Q Complete specifications, stock items will be shipped in same day at the earliest.
Economy series · Standard Square Type / · Round Type Shape square type Narrow pitch Round Type Short Type
Standard
square type
Narrow Pitch Square
Support Units Type / Short Type Support C-TEK C-TBK C-TFK E-TLK
Support
side Fixed side Fixed
side
Suitable for Economy series ball screw side
More assured use due to the Fixed C-TEF C-TBF C-TFF E-TLF
3 central height full inspection side Support 3
side
Easier to install due to the
Ball Screws / Lead Screws reference surface marked Q Suitable for Economy series Ball Screw Lead Screws Ball Screws /
· The following table only lists some of the ball screws. The series of products can also be applied to ball screws of other brands.
· The ## in the table below represents the lead of the ball screw; Example: C-TBSE0802
Q More assured use due to the central height and width quality inspection before shipping
Rolled Ball Screws · Cases of poor quality on the market · MISUMI Economy series inspection standard Support Type No. Rolled Ball Screws Precision Ball Screws Support Type No. Rolled Ball Screws Screws Rolled Ball
Economy series
Economy series
Economy series
10
6
C-TBSB12##
C-KBS08##
C-TBSE08##
Shortened screw service life due to excessive center height
The inspection standard is same as MISUMI Standard products,
P.03-009 dimensional deviation which implements quality inspection before shipping. 8S C-TBSE10## C-KBS10## C-TBK 12 C-TBSB15## P.03-009
Precision Ball Screws Support Support C-TEK 10S C-TBSE12## C-KBS12## 20 C-TBSB25## Screws Precision Ball
3D imagine measuring machine
Height Gauge
15
C-TBSB20##
8
C-KBS10##
C-TBSE10##
E-TLK
P.03-027 h C-TFK 10 C-TBSE12## C-KBS12## 25 C-TBSB32## P.03-027
C-TBSE15##
C-KBS15##
12
Ball Screw Supports / Motor Brackets Shortened screw service life B/2 15 C-TBSE20## C-KBS20## Motor Brackets Ball Screw Supports /
C-KBS25##
C-TBSE25##
20
P.03-047 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets. One of the factors affecting the screw service life 25 C-TBSE32## - P.03-047
Lead Screws Q Easier to install due to the reference surface marked Q Categories of Use Lead Screws
MISUMI Economy series
MISUMI Standard products
P.03-058 Generic products on the market which make customers confused on usage MISUMI Economy series Can be used with both MISUMI Standard products and Economy series ball screws More suitable for MISUMI Economy series ball screws for positioning and feeding P.03-058
Lead Screw Nuts the side reference surface is. There is a mark on the reference surface. Put the reference <Circuit board inspection device> <Lifting device> Economy series Support Units Nuts Lead Screw
When installing the support, it is not clear where
surface directly against the locating pin and lock it tight.
P.03-077 Standard product Economy series Ball Screws P.03-077
ball screw
Lead Screw Supports Economy series Supports Lead Screw
Ball Screws
P.03-079 P.03-079
Lead Screw Stop Plates / Position Indicators MISUMI Standard Position Indicators Lead Screw Stop Plates /
product support unit
P.03-081 Device for checking conductivity on the circuit board Lifting device of the stocker P.03-081
Each time the workpiece is loaded, it must rise one level.
Multi-point high frequency
High precision positioning Medium precision and low frequency positioning
* Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets.
03-047 03-048

