Page 349 - MiSUMi 2025
P. 349

Support Units for Ball Screw, Narrow Pitch Square Type




                 QFixed Side                                        M Material         S Surface Treatment
                                                                    1367                  1367
                                                                   S45C equivalent       Black Oxide





                                                 L3      L2     4-d1 Through           B1
                                                                d2 Counterbored Depth L
                                                 4    2     6                       5
 3               QParts                                d           M                                       3
                                                                      H
                  No.  Bearing housing  Quantity              7         H1  h±0.03
                         Part Name
 Ball Screws /    Lead Screws  2  Bearing  1 set  1           3                         B/2±0.03           Lead Screws  Ball Screws /
                                   1
                   1
                      Bearing Cap
                                   1
                   3
                      Oil seal
                                   2
                   4
                      Hexagon socket head bolt
                                   4
                   5
                   6
                                                       L
                                                                                       B
                      Bearing Nut (with Set Screw)
                   7  Collar       2 1           C2   C1     L1                        P
 Rolled Ball    Screws  1Type  2No.  Product  Shaft   25  L1 5  L2  L3 5  60  39  height h  B1  32.5  46  C1  C2  6.6  d2  1.5  M10×1.0  Applicable   Screws  Rolled Ball
                      Part Number
                                                                                                  Oil Seal
                                                               Shaft
                                    3SET
                                                                                            M
                                               L
                                                                          P
                                                         B
                                                            H
                                                                                       L
                                                                                 d1
                                                                      H1
                                          Dia. d
                                                                                           (Fine)
                                                                                                 Shaft Dia.
                                           10
                                                                                                   14.5
                                                               22
                                                                                       5
                              10
                                                                   34
                                                    29
                                                                            13
                                    SET
                                                                                           M12×1.0
                                                           43
                              12
                                           12
                                                                                                   15.5
                                                                   35
                                                               25
                                                                               6
                                                                                    11
                                   (Including:
                                                           48
                                                         70
                                                  6
                                   Fix side+
                              20
                                                                                                   27.5
                                                               34
                                                                                    14
                                                  8
                                                           60
                                                         88
                                                    43
                                                                                       8.5
                                                                            19
 P.03-009           C-TBK     15  Support side)  15  27  12  32  6 8 9  106 80  28  40  38  54  15  10  11 9  17.5  6.5  M15×1.0  19.5  P.03-009
                                                                                           M20×1.0
                                           20
                                                                      50
                                                                         70
                                               35
                                                                               8
                                                                   52
                              25
                                                               48
                                                                                       11
                                                                   64
                                                                                                   31.5
                                                                      70
                                                                            22
                                                    54
                                               42
                                           25
                                                                                           M25×1.5
                                                                         85
 Precision Ball    Screws  E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.  Screws  Precision Ball
                 E   1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble. E  SET product includes fixed side support unit and support side support unit.
                 EThere are other sizes available. Please check the specific model on the official website.
                  Example
                                 C-TBK12
 P.03-027        Ordering  Part Number (1Type · 2No.)  - -  3SET Product                                  P.03-027
                                 C-TBK12
                                                     SET
 Ball Screw Supports /    Motor Brackets  QSupport Side             M Material         S Surface Treatment  Motor Brackets  Ball Screw Supports /
                                                                                            1
                                                                      1
 P.03-047                                                          S45C equivalent       Black Oxide      P.03-047
 Lead Screws                                                                                               Lead Screws
 P.03-058                                        3  2  1                      B1       2-d1 Through       P.03-058
 Lead Screw   Nuts                           V       d        H                                            Nuts  Lead Screw
                                                                                       d2 Counterbored Depth L
 P.03-077        QParts  Part Name  Quantity                     H1  h±0.03                               P.03-077
 Lead Screw    Supports  1  Housing  1 1          L/2 L/2                      P  B/2±0.03                 Supports  Lead Screw
                  No.
                        Radial Bearing
                   2
                                    1
 P.03-079          3  1Type Retaining ring  Shaft Dia.   L  B  H  L  Shaft height h  B1  H1  P  V  B  d1  d2  L  Retaining Ring  P.03-079
                      Part Number
 Lead Screw Stop Plates /    Position Indicators  C-TBF  10  10 8  20  60  39  22  34  32.5  46  22  6.6  11  1.5  No.10  Position Indicators  Lead Screw Stop Plates /
                                     d
                              2No.
                                                                                                 No.8
                                                                                           5
                                                                             26
                                                         25
                                                                35
                              12
                                                   43
                                                                                           6.5
                                              70
                                                   48
                                                         28
                                                                         54
                              15
                                                                             32
                                                                                                 No.15
                                    15
                                                                40
                                                                    38
                                              88
                                                                                       14
                                                                    70
                              25
                                                                                                 No.25
                                                                             52
                                                                         85
                                                                64
                                                         48
                                                   80
                                                                                           11
                                    25
                                          30
 P.03-081                     20    20    26  106  60    34     52  50   70  42   11 9  17.5  8.5  No.20  P.03-081
                 E  1, 2, and 3 are a split structure, so please keep them safe. EThere are other sizes available. Please check the specific model on the official website.
                 Ordering  Part Number (1Type · 2No.)
                  Example        C-TBF12
 03-051                                  Ball Screw Supports / Motor Brackets                           03-052
   344   345   346   347   348   349   350   351   352   353   354