Page 350 - MiSUMi 2025
P. 350

Support Units for Ball Screw, Round Type


                                                                  4  1  2  3  6  7          A
                                                                               M
                 QFixed Side
                                                                    M Material         S Surface Treatment  B
                                                                D                  d
                                                                    1367                  1367
                                                                                   P.C.D.
                                                                   S45C equivalent       Black Oxide
                                                                   T1     E    4-d1 Through   B
                                                                               d2 Counterbored Depth L
                                                                       F  H
                                                                        L     L1
                 d=6~8                                      d=10~25
                     4  1  2  3  6  7          A                 4  1  2  3  6  7      5   A
                                   M                                           M
           3        D                 d                  B       D                 d                 B                                                                                                            3
                                      P.C.D.                                       P.C.D.
            Ball Screws /    Lead Screws  T1  F L  H E  L1 4-d1 Through   B  T1  F  L  E H  L1 4-d1 Through   B                                                                                                   Lead Screws  Ball Screws /
                                                                               d2 Counterbored Depth L
                                  d2 Counterbored Depth L
                 QParts
                                  7
                             3
                           2
                                                                                                  Oil Seal
                                                           3SET
                                                                                              M
                                                                Dia. d
                  No.  4  1 Part Name  6  Quantity  5  A Part Number  Product  Shaft   L H F E D A P.C.D. B L1 T1 d1 d2 L  (Fine)  Applicable
                                               1Type
                                                     2No.
                                                                                                  Shaft Dia.
                                   M 1                 6         6  20 7 13 22 22 35  28  28 5.53.52.95.53.5 M6×0.75  9.5
            Rolled Ball    Screws  2 D  Bearing  1 set  d  P.C.D.  C-TFK  10S  B  (Including:   10 8  23 9 14 26 28 43  35  35 7 4 3.46.5  4  M10×1.0  11.5                                                       Screws  Rolled Ball
                      Bearing housing
                   1
                                                      8S
                                                                                                    10
                                                                                            M8×1.0
                                                       8
                                   1
                      Bearing plate
                                                            SET
                   3
                                                                                                    12
                                   2
                                                                                 42
                                                                               42
                      Oil seal
                                                                          34 52
                   4
                                                      10
                                                                                   7.5 5 4.5 8
                                                                    27 10
                                                           Fix side+
                                                                                                   14.5
                                                                         29.5
                   5
                                                            side)
                      Collar
                   6  Hexagon socket head bolt  4 2   12   Support   12  17  36 54  44  44  M12×1.0  15.5
                                                                                                    20
          P.03-009  7  Bearing Nut (with Set Screw)  4-d1 Through   B  15  15  32 15  30  36 40 63  50  52 10 6 5.59.5 6  M15×1.0  31.5                                                                          P.03-009
                                   1
                                                      20
                                                                 20
                             E
                                                                                      6.6 11 10 M20×1.0
                                                                         50 57 85
                                                                                                    25
                                                                               70
                                                                    52 22
                                                                                 68 8
                      T1
            Precision Ball    Screws  F  L  H  L1  E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.                                                      Screws  Precision Ball
                                                                                     10
                                  d2 Counterbored Depth L
                                                                               80
                                                                                       9 15 13 M25×1.5
                                                                         60 63 98
                                                      25
                                                                    57 27
                                                                 25
                                                                                 79 13
                                             E1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble. ESET product includes fixed side support unit and support side support unit.
                                             EThere are other sizes available. Please check the specific model on the official website.
                                              Example
          P.03-027                            Ordering  Part Number (1Type · 2No.)  - -  3SET Product                                                                                                            P.03-027
                                                              C-TFK12
                                                                                 SET
            Ball Screw Supports /    Motor Brackets  QSupport Side  M Material         S Surface Treatment                                                                                                        Motor Brackets  Ball Screw Supports /
                                                              C-TFK12
                                                                                            1
                                                                      1
          P.03-047                                                 S45C equivalent       Black Oxide                                                                                                             P.03-047
             Lead Screws                                                                                                                                                                                           Lead Screws
          P.03-058                                         2  3  A     4-d1 Through                                                                                                                              P.03-058
                                                                       d2 Counterbored Depth L
            Lead Screw   Nuts                        1                                                                                                                                                            Nuts  Lead Screw
                                                                           P.C.D.
          P.03-077  QParts  Part Name  Quantity   D      d      B            V                                                                                                                                   P.03-077
                  No.
            Lead Screw    Supports  1  Housing  1 1 1  F L H                                                                                                                                                      Supports  Lead Screw
                        Radial Bearing
                   2
                        Retaining ring
                   3
                      Part Number
          P.03-079   1Type    2No.  Shaft Dia. d  L  H  F  D  A   P.C.D.  B  V    d1   d2   L  Retaining Ring                                                                                                    P.03-079
            Lead Screw Stop Plates /    Position Indicators  C-TFF  10 6  10  10  6 7 9  4 5 8  22  36  28  28  17  3.4  6.5  5.5  No.10                                                                          Position Indicators  Lead Screw Stop Plates /
                                     6
                                                                                                  No.6
                                                                             22
                                     8
                                                                                            4
                                                                                                  No.8
                                          12
                                                                        35
                                                              43
                                                                   35
                                                         28
                                                              52
                                          15
                                                                   42
                                                                                       8
                                                                                  4.5
                              12
                                                         34
                                                                             26
                                                                        42
                              15
                                                                                  5.5
                                                                             32
                                                                                       9.5
                                                                   50
                                     15
                                                                        52
                                          17
                                                              63
                                                         40
                                                                                                 No.15
                                                    9
                                                                                                 No.25
                                                                                           8.5
                                               14
                                                         63
                                                              98
                              25
                                     25
                                          24
                                                                                  9
                                                                                       14
                                                                             52
                                                                   80
                                                                        79
          P.03-081            20     20   20   11   10   57   85   70   68   47   6.6  11  6.5   No.20                                                                                                           P.03-081
                 E  1, 2, and 3 are a split structure, so please keep them safe. EThere are other sizes available. Please check the specific model on the official website.
                 Ordering  Part Number (1Type · 2No.)
                  Example        C-TFF12
          03-053                 Ball Screw Supports / Motor Brackets                                                                                                                                          03-054
   345   346   347   348   349   350   351   352   353   354   355