Page 348 - MiSUMi 2025
P. 348

Support Units for Ball Screw, Square Type


                                                              L3   L2    2-d1 Through      B1
                                                                         d2 Counterbored Depth L
                                                             4    2  6
                 QFixed Side
                                                                    M Material         S Surface Treatment
                                                                  d         M  H
                                                                    1367         H1       1367
                                                                        7          h±0.03
                                                                        3
                                                             1     S45C equivalent       Black Oxide
                                                                                           B/2±0.03
                                                                L/2 L/2
                                                                                           P
                                                                  L                        B
                 d=6~8                                      d=10~20
                   L3   L2    2-d1 Through      B1            L3   L2                     B1
                  4    2  6   d2 Counterbored Depth L         4   2  6                  5
                                                                                               2-d1 Through
           3           d         M  H                             d         M  H                                                                                                                                  3
                             7        H1  h±0.03             1          7        h±0.03  H1
                             3
                  1
            Ball Screws /    Lead Screws  L/2 L/2  P B B/2±0.03  L/2 L/2  L1              P B/2±0.03                                                                                                              Lead Screws  Ball Screws /
                                                                        3
                       L
                                                                  L
                                                                                          B
                 QParts
                                                Part Number  3SET   Shaft      Shaft           M    Oil Seal
                                                                    L L1 L2 L3 B H
                   L3
                        L2
                                               B1
                  No.  Bearing housing  Quantity  5 1Type  2No.  Product  Dia. d  20  22 3.5 42 25  height h  B1 H1 P d1 d2 L  (Fine)  Applicable
                         Part Name
                                                                                                  Shaft Dia.
                       2
                   4
                          6
            Rolled Ball    Screws  2  Bearing  M  1 set  C-TEK  2-d1 Through SET  10  23  -  26 4 52 32  17  25 26 38 6.6 11 12  M10×1.0  11.5                                                                    Screws  Rolled Ball
                                                       6
                                                                                                    9.5
                                                                 6
                                                                               13
                                                                                  18 20 30 5.59.5 11 M6×0.75
                                   1
                   1
                                                                                                    10
                                                      8S
                                                                 8
                                                                                             M8×1.0
                                                       8
                      Bearing Cap
                                   1
                                                          (Including:
                   3
                                                      10S
                                                                                                    12
                       d
                                                          Fix side+
                                   2
                      Oil seal
                   4
                                    H
                                                                       29.5 6 70 43
                                                                                                   14.5
                                                      10
                                                                                  36 24 52 9
                                                                               25
                                                                    24
                   5
                             7
                                                           side)
                      Collar
                   6
                                                                 15
                                                                                             M15×1.0
                                                                                                    20
          P.03-009  1  Hexagon socket head bolt  4 2 1  h±0.03  H1  B/2±0.03  12  Support   12  25  6  36 5 80 49  30  41  25  60  11  -  -  M12×1.0  15.5                                                       P.03-009
                                                      15
                             3
                      Bearing Nut (with Set Screw)
                   7
                                                      20
                                                                                  56
                                                                 20
                                                                    42 10 50 10 95 58
                                                                                      75
                                                                                             M20×1.0
                                                                                                    25
            Precision Ball    Screws  L/2 L/2  L1  E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.                                                      Screws  Precision Ball
                                               P
                                             E1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble.
                       L
                                             ESET product includes fixed side support unit and support side support unit.
                                               B
                                              Example
                                                             C-TEK12
                                                                         1
                                                                    3 2
          P.03-027                            Ordering  Part Number (1Type · 2No.)  - -  3SET Product  B1  2-d1 Through                                                                                          P.03-027
                                                             C-TEK12
                                                                                 SET
            Ball Screw Supports /    Motor Brackets  QSupport Side  V  M Material  H  H1  S Surface Treatment                                                                                                     Motor Brackets  Ball Screw Supports /
                                                                                               d2 Counterbored Depth L
                                                                    d
                                                                                            1
                                                                      1
          P.03-047                                                 S45C equivalent  h±0.03  Black Oxide                                                                                                          P.03-047
                                                                                           B/2±0.03
             Lead Screws                                               L                  P B                                                                                                                      Lead Screws
                                                                     L/2 L/2
          P.03-058  d=6  3 2  1           B1   2-d1 Through       d=8~20  1               B1                                                                                                                     P.03-058
                                                                    3 2
            Lead Screw   Nuts  V  d  H         d2 Counterbored Depth L  V  d  H                2-d1 Through                                                                                                       Nuts  Lead Screw
          P.03-077             H1  h±0.03                                      h±0.03  H1                                                                                                                        P.03-077
            Lead Screw    Supports  L/2 L/2  P B B/2±0.03            L/2 L/2              P B  B/2±0.03                                                                                                           Supports  Lead Screw
                                                                       L
                       L
                                                Part Number
          P.03-079  QParts  Part Name  Quantity  B1  1Type  2No.  Dia. d  L  B  H  Shaft height   B1 H1  P  V  d1 d2  L  Retaining Ring                                                                          P.03-079
                                                           Shaft
                                                                          h
                  No.
            Lead Screw Stop Plates /    Position Indicators  1  Housing  1 1 1  C-TEF  10 6  10  12 42 25  13  18 20 30  17  5.5 9.5 11 -  No.10                                                                  Position Indicators  Lead Screw Stop Plates /
                    3 2
                         1
                                                                                                 No.6
                                                            6
                                                                                        6.6 11 12
                                                                14 52 32
                                               2-d1 Through 8
                                                                               25 26 38
                                                                          17
                        Radial Bearing
                   2
                                                                                                 No.8
                                                            8
                                                                                     22
                        Retaining ring
                                                                  70 43
                                                                               36 24 52
                                                                          25
                   3
                                                      12
                                                                                     26
                                                                20
                                                                                        9
                                                                                          -
                                                                  80 49
                                                      15
                                                            15
                                                                          30
                                                                                                 No.20
                                                                                   75 47 11
                                                                               56
                                                                26 95 58
                                                            20
                                                      20
          P.03-081  V  d     H  h±0.03  H1   E  1, 2, and 3 are a split structure, so please keep them safe.  41  25  60 32  No.15                                                                               P.03-081
                                              Ordering  Part Number (1Type · 2No.)
                                           B/2±0.03
                     L/2 L/2              P   Example         C-TEF12
                                          B
          03-051       L         Ball Screw Supports / Motor Brackets                                                                                                                                          03-052
   343   344   345   346   347   348   349   350   351   352   353