Page 343 - MiSUMi 2025
P. 343

Part Number                               Number  Basic Load Rating
                                                      4L         Y      of                 Axial   Twisting
                      1Type     2Screw Shaft   3Lead  (1mm increments)  Circuits  C (Dynamic)  C (Static)  Clearance Direction
                                   O.D.
                                                                               kN
                                                                                     kN
                                            02       120~390          3 turns  1.45   3





                      E-KLR         10      04                  L-56  2.7 turns  3   5.2   0.005    Left and
 3                                                   140~390                               or Less  right  3

 Ball Screws /    Lead Screws               10                        3.2 turns  3   5.9                   Lead Screws  Ball Screws /






 Rolled Ball    Screws  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  150                Screws  Rolled Ball
                                                                 4L
                  Example
                                        E-KLR1002
                           Example
 P.03-009             Alterations  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L -  (NC·RLC…etc.)  P.03-009
                                                             - 150 -
                                                                      RLC
                                           E-KLR1002
 Precision Ball    Screws  QSupport side  Code  Spec.        QFixed side        Code        Spec.          Screws  Precision Ball
                      Alterations
                                                                  Alterations
                                                              5
                 1
                                                               Keyway on Fixed Side Shaft
                   No Machining on Support
                 1
                                                              3
                   Side Shaft End
 P.03-027         Standard           NC   No machining added on the   End  -0.029  2 -0.004  KC  Adds a keyway on the fixed side   P.03-027
                                                                                      shaft end.
                                                                                      3≤KC≤9
                                          support side shaft end.
 Ball Screw Supports /    Motor Brackets  machining   Y/2  L  Y/2  Ordering Code  NC  Keyway on Fixed Side Shaft   Ordering Code  KC5  Motor Brackets  Ball Screw Supports /
                                                                                      KC=1mm increments
                   When
                                                                 KC
                                                                          1.2
                  is specified
                   Ball Nut Orientation
                   Reversed
                                                                                      side shaft end can be specified
 P.03-047        2 Standard  (Fixed side)  RLC  Changes the nut direction.  4  End  KLC  The machining position at fixed   P.03-047
                                                                                      (Keyway size is the same as
                   (Support side)
                                                                                      KC).
 Lead Screws      Change                                              K  S            3≤K≤8 K+S≤9          Lead Screws
                                          Ordering Code  RLC
                                                                                      K, S=1mm increments
                                                                                      Ordering Code  KLC-K5-S1
                                                               Shaft End
 P.03-058                                                     5  Flat Machined on Fixed Side   SC  Adds a flat on the fixed side   P.03-058
                                                                                      shaft end.
                                                                                      5≤SC≤9
 Lead Screw   Nuts                                                SC      0.5         SC=1mm increments    Nuts  Lead Screw
                                                                                      Ordering Code  SC5
 P.03-077                                                                                                 P.03-077
 Lead Screw    Supports                                                                                    Supports  Lead Screw
 P.03-079                                                                                                 P.03-079
 Lead Screw Stop Plates /    Position Indicators                                                           Position Indicators  Lead Screw Stop Plates /
 P.03-081         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.03-081
                  on website  1  E-KLR              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 03-045                                                       Precision Ball Screws                     03-046
   338   339   340   341   342   343   344   345   346   347   348