Page 342 - MiSUMi 2025
P. 342

Left and Right Hand Precision Ball Screws

                       Shaft Dia.10 Lead 2/4/10 Accuracy Grade C5




                                                                   Screw Shaft             Nut
                                              Accuracy   Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction
                                                C5   10  2·4·10  S55C    hardening    -  SCM415H    Carburized    -
                                                             equivalent           equivalent  58~62HRC
                                                                    58~62HRC





           3     E-KLR1002                        8 -0.2                                                                                                                                                          3
                                                   0
            Ball Screws /    Lead Screws  0  -0.010  0  φ 5.7  -0.06  Left  0  φ 17  -0.017  19  5  X  10  φ 10  X  5  19  0  φ 17  -0.017  Right  0  -0.010  0  -0.008  30°  30°  P.C.D. 26                      Lead Screws  Ball Screws /



                  φ 6
                                                                       φ 8
                                                                               φ 6
                                                                                    31        φ 34
            Rolled Ball    Screws  (9)  0.8 0 Y/2 (Nut Movement Range)  (10)  Y/2 (Nut Movement Range)  27  9  10  M8×1.0  21  4- φ 4.5 Through                                                                   Screws  Rolled Ball
                           +0.1
                                               6
                            +0.1
                                         X
                                                    X
                          6.8 0
          P.03-009                               4L                                    X-X View                                                                                                                  P.03-009
            Precision Ball    Screws  E-KLR1004   8 -0.2                             30°    30°                                                                                                                   Screws  Precision Ball
                                                   0
          P.03-027  -0.010  0  -0.06  Left  0  φ 24  -0.020  29  5  X  10  X  5  29  0  φ 24  -0.020  Right  -0.010  P.C.D. 33                                                                                   P.03-027
            Ball Screw Supports /    Motor Brackets  0  φ 6  φ 5.7  φ 10  0  φ 8  0  φ 6  -0.008  φ 41                                                                                                            Motor Brackets  Ball Screw Supports /




          P.03-047         +0.1                                                                                                                                                                                  P.03-047
                         0.8 0 +0.1       X    6   X                     9                    4- φ 4.5 Through
             Lead Screws  (9)  Y/2 (Nut Movement Range)  (10)  4L     27    10  M8×1.0  X-X View                                                                                                                   Lead Screws
                          6.8 0
                                                  Y/2 (Nut Movement Range)
                                                                                         26
          P.03-058  E-KLR1010                     8 -0.2                                                                                                                                                         P.03-058
                                                   0
            Lead Screw   Nuts  Left  0  -0.020  (13) 24 5  10  5 24 (13)  0  -0.020  Right  30°  30°                                                                                                              Nuts  Lead Screw



          P.03-077  0  φ 6  -0.010  0  φ 5.7  -0.06  φ 23  X  φ 10  X  φ 23  0  φ 8  -0.010  0  φ 6 -0.008  P.C.D. 32                                                                                            P.03-077
            Lead Screw    Supports  +0.1                                          φ 40                                                                                                                            Supports  Lead Screw



                                               6
                            +0.1
                                                   X
          P.03-079     (9)  0.8 0 Y/2 (Nut Movement Range) X  (10)  Y/2 (Nut Movement Range)  27  9  10  M8×1.0  25  4- φ 4.5 Through                                                                            P.03-079
                          6.8 0
            Lead Screw Stop Plates /    Position Indicators  4L                        X-X View                                                                                                                   Position Indicators  Lead Screw Stop Plates /

          P.03-081                                                                                                                                                                                               P.03-081



          03-045                 Precision Ball Screws                                                                                                                                                         03-046
   337   338   339   340   341   342   343   344   345   346   347