Page 334 - MiSUMi 2025
P. 334

Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5





                                                                   Screw Shaft             Nut
                                              Accuracy  Screw
                                               grade  Dia.  Lead  M Material H Hardness  S Surface   M Material H Hardness  S Surface
                                                                           Treatment             Treatment
                                                                    Induction             Induction
                                                C5   20  5·10·20  S55C    hardening   -  SCM420   hardening   -
                                                             equivalent           equivalent
                                                                    58~62HRC             58~62HRC





           3     C-KBS2005                                                                                                                                                                                        3

                                                                                22.5°  45°
                                         51
            Ball Screws /    Lead Screws  φ 15  0  -0.018  φ 14.3  0  or less  0  φ 36-0.025  10  X φ 20  or less  φ 15  0  -0.018  or less  φ 12  0  -0.018  Oil hole  P.C.D. 47                                 Lead Screws  Ball Screws /
                                                                         M6
                      -0.2
                                                    R0.5
                         R0.5
                                                            R0.5
                                                                            φ 58
            Rolled Ball    Screws  C1  1.15   0 +0.2  X  C1  13      C1            44       6- φ 6.6 Through                                                                                                      Screws  Rolled Ball
                                                              C0.5
                               +0.14
                             10.15   0
          P.03-009       (13)   Y (Nut Movement Range)  49    20    M15×1.0      X-X View                                                                                                                        P.03-009
                                            4L
            Precision Ball    Screws  C-KBS2010                                 22.5°                                                                                                                             Screws  Precision Ball


                                                 R0.5
                                                                         Oil hole
          P.03-027  -0.018  φ 14.3  0  -0.2  or less  0  φ 36 -0.025  60  10  X  or less  φ 20  φ 15  0  -0.018  or less  -0.018  M6  45°                                                                        P.03-027
                         R0.5
                                                            R0.5
            Ball Screw Supports /    Motor Brackets  φ 15  0       φ 12  0  φ 58            P.C.D. 47                                                                                                             Motor Brackets  Ball Screw Supports /

          P.03-047    C1     1.15   0 +0.14    X  C1          C0.5   C1                                                                                                                                          P.03-047
             Lead Screws  (13)  10.15   0 +0.2        49  13  20    M15×1.0      X-X View   6- φ 6.6 Through                                                                                                       Lead Screws
                                                                                   44
                               Y (Nut Movement Range)

          P.03-058  C-KBS2020               4L                                                                                                                                                                   P.03-058
            Lead Screw   Nuts  φ 14.3  0  -0.2  R0.5  0  φ 36 -0.025  57  10  R0.5  M6  22.5°  45°                                                                                                                Nuts  Lead Screw

                                                                          Oil hole
                                                            R0.5
          P.03-077  φ 15  0  -0.018  or less  X  or less  φ 20  φ 15  0  -0.018  or less  φ 12  0  -0.018  P.C.D. 47                                                                                             P.03-077
            Lead Screw    Supports  C1            C1          C0.5          φ 58                                                                                                                                  Supports  Lead Screw


                                                                     C1
          P.03-079          1.15   0 +0.14    X           13      M15×1.0          44       6- φ 6.6 Through                                                                                                     P.03-079
                                +0.2
            Lead Screw Stop Plates /    Position Indicators  (13)  Y (Nut Movement Range)  49  20  X-X View                                                                                                       Position Indicators  Lead Screw Stop Plates /
                             10.15   0
                                            4L

          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-KBS              2          ball screw c5          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-037                 Precision Ball Screws                                                                                                                                                         03-038
   329   330   331   332   333   334   335   336   337   338   339