Page 363 - MiSUMi 2025
P. 363

Ordering  Part Number (1Type · 2D) -  3L  -  4F  -  5V  -  6S  -  7Q  -  8C  -  9J  (AQ…etc.)
                      Alterations  Example  C-MTSRW10  -  300  -  F20  -  V7  -  S20  -  Q7  AQ13.3
                              Flat Machining           Retaining Ring Groove             Wrench Flats
                                  V(Q)                       n                                V(Q)
                  Alterations                             V(Q)  e
                             FY  FV   FW                   m     AC(AQ)               SW     SC    SY
                                  (FQ)                        F  (S)                         (SQ)
                    Code   FV(Part V)  FQ(Part Q)      AC(Part V)  AQ(Part Q)        SC(Part V)  SQ(Part Q)
                            FV, FQ, FW, FY=   AC, AQ=0.1mm increments  V·Q  e tolerance  +0.14  Machining    SC, SQ, SW, SY=1mm increments
                            0.5mm increments    AC=Applied on Part V,    6  m 0  n limit  SC=Applied on Part V
 3                          FV=Applied on Part V    AQ=Applied on Part Q    7 8  4 5  +0.075  0.7  n≥1.2  SQ=Applied on Part Q  3
                            FQ=Applied on Part Q
                                            Ordering Code AC13.3
                                                                                    E  Applicable to either V or Q
                                                                        0
                                                                9
                                                                   6
                            E  Applicable to either V or Q  AC,AQ≤F(S)-m-n  10  9.6  -0.09  0.9  Ordering Code
                                                                                    SC5-SW10-SY8
                                                                       0
                            Ordering Code
 Ball Screws /    Lead Screws  FV5-FW10-FY1                    12  11.5  -0.11  1.15  n≥1.5  E  When Q(V)<15    Lead Screws  Ball Screws /
                    Spec.
                                                                                    ESC(SQ)=0, or SC(SQ)≥2
                            E  FV(FQ)=0 or
                                                                  13.4
                                                               14
                                                                                      SW≥Q(V)-2
                                                                       0
                             FV(FQ)≥2
                                                                  14.3
                                                               15
                                                                                    E  When 15≤Q(V)≤17
                            EFY≤1.0
                                                               16
                                                                  15.2
                                                                                      SW≥Q(V)-3
                                                               17
                                                                  16.2
                            E3≤FW≤20
                                                                                    E3≤SY≤20
 Rolled Ball    Screws                 MC Coarse Tapping                   Threaded For Bearing Nut        Screws  Rolled Ball
                                                                                For bearing nut
                                                 MQ
                                                                                   Q(V)
                  Alterations
                                     V                 Q                              M
 P.03-009                                MC×2  MQ×2                                 BC                    P.03-009
 Precision Ball    Screws  Code      MC(Part V)  MQ(Part Q)                 BV(Part V)  BC(Part Q)         Screws  Precision Ball
                                                                                    (BV)
                                                                                             M×Pitch
                            MQ=Applied on Part Q
                                                                  BC=Applied on Part Q
                                                                                         6
 P.03-027                   MC=Applied on Part V                  BV=Applied on Part V  V·Q  M6×0.75      P.03-027
                            Ordering Code MC10
                                                                  Ordering Code BC15
                                                                                         8
                                                                                             M8×1.0
 Ball Screw Supports /    Motor Brackets  Spec.  9·10  3 3·4  Other alteration  EBV,BC≥Pitch×3  12  M12×1.0  Motor Brackets  Ball Screw Supports /
                                                                                             M10×1.0
                                                                                        10
                                                                  EBV,BC≤M×3
                             V·Q
                                 MC·MQ (Selection range)
                              6
                                                        Must be more
                                                                                        14
                                                                                             M14×1.0
                             7·8
                                                                  EBV,BC≤F,S-Pitch×3
                                                        than 1mm
                                                                                        15
                                                                                             M15×1.0
                                 3·4·5
                                                                                        17
                                                                                             M17×1.0
                              12
                                 3·4·5·6
                                                        Tapped hole
                                 3·4·5·6·8
                             14·15
 P.03-047                   E Keep the wall thickness more than 1mm. Otherwise you can not choose this alternation.  X  V, Q=7·9·16 is not   P.03-047
                                 3·4·5·6·8·10
                                                                                         applicable
                             16·17
 Lead Screws                           Square Chamfering                         Keyway                    Lead Screws
 P.03-058         Alterations               W -0.3 -0.1  V(Q)                  CKC(KV) Q(V)  1.6  b1  t1  P.03-058
                                                                                      3.2
 Lead Screw   Nuts  Code                  3.2  F(S)                                        r1              Nuts  Lead Screw
                                               A
                                                                            KV(Part V)  KC(Part Q)
                                      ZC(Part V)  ZQ(Part Q)
 P.03-077                   W, A=1mm increments    ZQ=Q   W       KC, KV, C=1mm increments    Keyway Dimension  P.03-077
                                               ZC=V
                                                                  KV=Applied on Part V
                            ZC=Applied on Part V
 Lead Screw    Supports     ZQ=Applied on Part Q  6·7     5 6 7   E  Applicable to either V or Q  diameter    Reference   Tolerance   Reference   t1 Tolerance  r1  Supports  Lead Screw
                                                                  KC=Applied on Part Q
                                                                                  Applicable
                                                                                         b1
                                                                                   shaft
                            EApplicable to either V or Q
                                                 8
                                                                                   V·Q
                                                                  Ordering Code
                                                                                              Dimension
                                                                                      Dimension
                            Ordering Code
                                                                                           (N9)
                                                 9
                                                                  KC8-C10
                                                          8
                                                10
                                                                                   6·7
                            E Other alterations are not
                                                12
                                                         9 10
 P.03-079           Spec.   ZC10-W8-A8         14·15    10 11 12  E  When KC, KV=0,    8~10  2 3  -0.004  1.2  +0.1 ~0.16  P.03-079
                                                                                                     0.08
                                                                                          -0.029
                                                                   keyway R on the shaft
                                                                                              1.8
                             available to the same
 Lead Screw Stop Plates /    Position Indicators  E5≤A≤20  17  12 13 14  Eb1<C≤60  14~17  4 5  -0.030  2.5  ~0.25  Position Indicators  Lead Screw Stop Plates /
                                                                   end side will be eliminated
                             shaft end except for
                                                                                                  0
                                                        11 12 13
                                                16
                                                                                   12
                                                                   and straight, or KC, KV≥2
                                                                                          0
                             Coarse Tapping
                                                                                                     0.16
                                                                                              3.0
                                                                  ES(F)-C-KC(KV)≥2
                            E W is specified by ZC=V, ZQ=Q
 P.03-081                                                                                                 P.03-081
 03-065                                                                    Lead Screws                  03-066
   358   359   360   361   362   363   364   365   366   367   368