Page 365 - MiSUMi 2025
P. 365

Ordering  Part Number (1Type · 2D) -  3L  -  4F  -  5R  -  6T  -  7Q  -  8S  -  9E  -  (FW…etc.)
                      Alterations  Example  C-MTSRK12  -  500  -  F10  -  R8  -  T20  -  Q8  -  S20  -  E5  -  FE2-FW8-FY1
                               Flat Machining            Retaining Ring Groove           Wrench Flats
                                    E(R)                 m  AR       AE  m                  E(R)
                  Alterations                           R  e            e  E
                                     FE                  n              n                   SE
                              FW    (FR)  FY               S(F)   G(T)  F(S)          SY    (SR)   SW
                    Code     FE(Part E)  FR(Part R)      AR(Part R)  AE(Part E)      SE(Part E)  SR(Part R)
                            FE, FR, FW, FY=    AR, AE=         R·E  e tolerance  +0.14  Machining    SE, SW, SY=
                            0.5mm increments    0.1mm increments    7  4   m 0  n limit  1mm increments
                            FE=Applied on Part E    AR=Applied on Part R    8  5  +0.075  0.7  n≥1.2  SE=Applied on Part E
 3                          FR=Applied on Part R  AE=Applied on Part E  9  6    0  0.9  SR=Applied on Part R  3
                            E  Applicable to either E or R  Ordering Code    10  9.6    0  E  Applicable to either E or R
                            Ordering Code      AE13.3          12  11.5  -0.09  1.15 n≥1.5  Ordering Code
 Ball Screws /    Lead Screws  EFE(FR)=0, or FE(FR)≥2  AE≤S+T-m-n  15  14.3  -0.11  ESE(SR)=0, or FE(FR)≥2  Lead Screws  Ball Screws /
                                                                                    SE3-SW10-SY7
                    Spec.
                            FR5-FW10-FY1
                                               AR≤S(F)-m-n
                                                               14
                                                                  13.4
                                                                        0
                                                                                    E  When E(R)<15
                            E  FY≤1.0
                                                               16
                                                                  15.2
                                                                                      SW≥E(R)-2
                            E3≤FW≤20
                                                                                    E  When 15≤E(R)≤17
                                                                                      SW≥E(R)-3
                                                                                    E  3≤SY≤20
 Rolled Ball    Screws                  Coarse Tapping ME                  Threaded For Bearing Nut        Screws  Rolled Ball
                                                                                For bearing nut
                                         MR
                                                                                        M
                  Alterations
                                     R                 E                   M   R           Eh7
 P.03-009                                MR×2   ME×2                        BR           BQ  Qh7(V)       P.03-009
 Precision Ball    Screws  Code  MR=Applied on Part R             BQ=Applied on Part Q  Q·R   M×Pitch      Screws  Precision Ball
                                                                            BQ(Part Q)  BR(Part R)
                                     MR(Part R)  ME(Part E)
                                                                                               M8×1.0
                                                                                         8
                            Ordering Code MR10
                                                                  Ordering Code BR20
 P.03-027                   ME=Applied on Part E                  BR=Applied on Part R  10    M10×1.0     P.03-027
                                 MR·ME (Selection range)
                                                                  EBQ,BR≤M×3
                             R·E
 Ball Screw Supports /    Motor Brackets  Spec.  9·10  3 3·4  Must be more   EBQ,BR≥Pitch×3  12  M12×1.0   Motor Brackets  Ball Screw Supports /
                             5·6
                             7·8
                                                                  EBQ,BR≤F,S,T-Pitch×3
                                                                                        14
                                                                                              M14×1.0
                                 3·4·5
                                                                                        15
                                                        than 1mm
                                                                                              M15×1.0
                            11·12 3·4·5·6
                                                                                              M17×1.0
                                                                                        17
 P.03-047                   13~15 3·4·5·6·8             Other alteration               X  Q·R=7·9·16 is not   P.03-047
                                                        Tapped hole
                             16
                                 3·4·5·6·8·10
 Lead Screws                X  E=4 is not applicable                                     applicable        Lead Screws
                            E  Keep the wall thickness more than 1mm.
                             Otherwise you can not choose this alternation.
 P.03-058                              Square Chamfering                         Keyway                   P.03-058
                                                                                     Q(V)
 Lead Screw   Nuts  Alterations              A  3.2  W -0.1             E(R)  C  KE(KR)  C  KQ  1.6 3.2  b1  t1  Nuts  Lead Screw
                                                 -0.3
                                            S(F)
 P.03-077           Code              ZE(Part E)  ZR(Part R)           KQ(Part Q)  KE(Part E)  KR(Part R) r1  P.03-077
 Lead Screw    Supports     W, A=1mm increments    ZE=E   1mm increments  KQ, KE, KR, C=1mm increments  b1 Keyway Dimension  Supports  Lead Screw
                                                         W
                                                                  KQ=Applied on Part Q
                            ZE=Applied on Part E
                                                ZR=R
                            ZR=Applied on Part R
                                                                  KE=Applied on Part E
                                                                                  Applicable
                                                                                                t1
                                                         5~8
                                                6~10
                                                                                   shaft
                                               11~14
                                                        8~10
                                                                                      Reference   Tolerance   Reference
                            Ordering Code
                                                                  E  Applicable to either Q, E or R
                                                                                   Q·E·R
 P.03-079                   E  Applicable to either E or R  (E·R/2)√2≤W  10~14  KR=Applied on Part R  diameter    Dimension  -0.004  Dimension  Tolerance  r1  P.03-079
                                                                                          (N9)
                                               15~16
                                                                  Ordering Code
                            ZE12-W10-A8
 Lead Screw Stop Plates /    Position Indicators  Spec.  E  Other alterations are    E Machining is not   KQ8-C10  11·12  3 4 5  -0.029  1.8  +0.1  ~0.16  Position Indicators  Lead Screw Stop Plates /
                                                                                              1.2
                                                                                   6·7
                                                                                       2
                                                                                                     0.08
                                                                                  8~10
                                                                  E  When KQ(KE·KR)=0,
                             not available to the
                                                                                              2.5
                                                possible if the above
                             same shaft end except
                                                                                                  0
                                                                   keyway R on the shaft end
                                                                                          0
                                                conditions are not
                                                                                                     0.16
                                                                                         -0.030
                             for Coarse Tapping
                                                                   side will be eliminated and   13~17
                                                                                              3.0
                                                                   straight, or KQ(KE·KR)≥2
 P.03-081                   E5≤A≤20             suitable.         Eb1<C≤60                          ~0.25  P.03-081
                            E  W is specified by ZR=R,
                             ZE=E                                 ET-C-KQ≥2
                                                                  ES(F)-C-KE(KR)≥2
                                                                  EKQ(KE·KR)≥2
 03-067                                                                    Lead Screws                  03-068
   360   361   362   363   364   365   366   367   368   369   370