Page 369 - MiSUMi 2025
P. 369

Ordering  Part Number (1Type · 2D)  - 3L - 4S - 5Q - 6C - 7J - (MC·MQ…etc.)
                      Alterations  Example  C-MTSRB16  - 400 - S20 - Q12 - C10 - J5 -  MC8
                                         Flat Machining                        Wrench Flats
                                                                                   Q
                  Alterations                 Q
                                         FW FC     FY                          SY  SC   SW

                    Code                  FC(Part Q)                            SC(Part Q)
                            FC, FW, FY=0.5mm increments           SC, SW, SY=1mm increments  E  When Q<15
                            FC=Applied on Part Q                  SC=Applied on Part Q   SW≥Q-2
                            Ordering Code                         Ordering Code         E  When 15≤Q≤17
 3                  Spec.   FC5-FW10-FY1                          SC3-SW10-SY7           SW≥Q-3            3
                            EFC=0 or FC≥2                         ESC=0 or SC≥2         E3≤SY≤20
                            EFY≤1.0
 Ball Screws /    Lead Screws               Coarse Tapping                     Threaded For Bearing Nut    Lead Screws  Ball Screws /
                            E3≤FW≤20


                                                                                          M
                  Alterations                MC        MQ                          For bearing nut
                                                                                       Q
                                         D                 Q
 Rolled Ball    Screws  Code             MC(Left End) MQ(Part Q)                    BQ(Part Q)             Screws  Rolled Ball
                                                                                         BQ
                                              MC×2
                                                   MQ×2
                                                                                          Q
                                                    (MQ) is applicable to the table
                            MQ=Applied on Part Q
                                                                          Ordering Code BQ20
                                                                                                M6×0.75
 P.03-009                   MC=Machining on left end face  E  Right-hand thread with keyway   BQ=Applied on Part Q  10 6 8  M×pitch  P.03-009
                                                    below.
                            Ordering Code MQ6
                                                                                                M8×1.0
                                                                          EBQ≤M×3
                                                                                                M10×1.0
 Precision Ball    Screws  Spec.  9·10  3 3·4      14·15  3 3·4           EBQ≤S-Pitch×3   12    M12×1.0    Screws  Precision Ball
                                                                          EBQ≥Pitch×3
                                                       MQ (Selection range)
                                                    Q
                             D·Q
                                 MC·MQ (Selection range)
                                                    9
                              6
                                                                                                M14×1.0
                                                                                          14
                                                    10
                             7·8
                                                                                          15
                                                                                                M15×1.0
                                                    12
                                                       3·4·5
                                 3·4·5
                                                                                                M17×1.0
                                                                                          17
                                                       3·4·5·6
                             12
                                                   16·17
                                                       3·4·5·6·8
                                 3·4·5·6·8
                                                                                          applicable
 P.03-027                   14·15  3·4·5·6        E  For right-hand thread with          X  Q=7·9·16 is not   P.03-027
                            16·17
                                 3·4·5·6·8·10
                             25
                                 3·4·5·6·8·10·12·16
                                                    keyway, Q≤8 is not applicable.
 Ball Screw Supports /    Motor Brackets          E  Keep the wall thickness more                          Motor Brackets  Ball Screw Supports /
                                                    than 1mm. Otherwise you can
                                                    not choose this alternation.
 P.03-047                              Square Chamfering                      Keyway Machining b1         P.03-047
                                                -0.1
                                                                                      1.6
                                                                                 J
                                                                               C
                                                 -0.3
 Lead Screws      Alterations              S                                   S    Q  3.2  r1  t1         Lead Screws
                                           A
                                                W
                                          Q
                                                  3.2
 P.03-058           Code    W, A=1mm increments ZQ(Part Q)  W     Eb1<L≤60       J(Keyway)                P.03-058
 Lead Screw   Nuts          ZQ=Applied on Part Q  6·7    5 6 7 8  ES-C-J≥2                                 Nuts  Lead Screw
                                               ZQ=Q
                                                 8
                            Ordering Code
                                                                  E  When J=0, keyway R will be eliminated on the shaft
                                                 9
                                                                   end side, or J≥2.
                            ZQ15-W10-A10
                                                10
                                                                                 Keyway Dimension
                                                12
                                                        9·10
                            ES≥A+2
                                                                   Applicable
                                                                              b1
 P.03-077                   E5≤A≤20             14·15  10·11·12   diameter Q Reference   Tolerance   Reference   t1 Tolerance  r1  P.03-077
                                                                    shaft
                            EW is specified by ZQ=Q
                                                16
                                                       11·12·13
 Lead Screw    Supports  Spec.  E  Other alterations are not   (Q/2)√2≤W    8·9·10  2 3 4  -0.004  1.2  +0.1  ~0.16  Supports  Lead Screw
                                                                                (N9)
                                                                         Dimension
                                                                                    Dimension
                            EZQ>W
                                                       12·13·14
                                                17
                                                                    6·7
                                                                                                 0.08
                                                                                -0.029
                                                                                      1.8
                             available to the same
                                               Machining is not possible if
                                                                                      2.5
                                                                     12
                                                                                            0
                                               the above conditions are not
                             shaft end except for
                                                                                0
                                                                                                 0.16
                                                                    16·17
 P.03-079                    Coarse Tapping.   suitable.            14·15·   5  -0.030  3       ~0.25     P.03-079
                                   Must be more
 Lead Screw Stop Plates /    Position Indicators  Other alteration                                         Position Indicators  Lead Screw Stop Plates /
                                   than 1mm
                                   Tapped hole
 P.03-081                                                                                                 P.03-081
 03-071                                                                    Lead Screws                  03-072
   364   365   366   367   368   369   370   371   372   373   374