Page 373 - MiSUMi 2025
P. 373

Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5V - 6T - 7G - 8Q - 9S - 0E -  (AC·SV·MV…etc.)
                      Alterations  Example  C-MTSRX16  - 400 - F20 - V8 - T40 - G40 - Q12 - S30 - E8 -  AC55
                               Flat Machining            Retaining Ring Groove            Wrench Flats
                                  V(E)                     m AC       AE  m                  V(E)
                  Alterations                                           e
                                                          V  e            E
                              FY  FV  FW                   n             n               SW  SV  SY
                                 (FE)                        F  G   T  S                    (SE)
                    Code    FV(Part V)  FE(Part E)       AC(Part V)  AE(Part E)       SV(Part V)  SE(Part E)
                            FV, FE, FW, FY=   AC, AE=0.1mm increments  V·E  e tolerance  m +0.14  Machining   SV, SE, SW, SY=1mm increments
                                                                               n
                            0.5mm increments  AC=Applied on Part V  7  4     0    limit  SV=Applied on Part V
 3                          FV=Applied on Part V  AE=Applied on Part E  8  5  +0.075  0.7  n≥1.2  SE=Applied on Part E  3
                                              Ordering Code AC13.3
                            FE=Applied on Part E
                                                                                      E  Applicable to either V or E
                                                                       0
                                                                    6
                            E  Applicable to either V or E  AC(AE)≤F(S)+G(T)-m-n  10 9  9.6  -0.09  0.9  SV3-SW10-SY7
                                                                                      Ordering Code
                                                                       0
                            Ordering Code
 Ball Screws /    Lead Screws  FV5-FW10-FY1                     12  11.5  -0.11  1.15  n≥1.5  ESV(SE)=0, or SV(SE)≥2  Lead Screws  Ball Screws /
                    Spec.
                            EFV(FE)=0, or FV(FE)≥2
                                                                                      E  When V(E)<15
                                                                   13.4
                                                                14
                                                                       0
                                                                                        SW≥V(E)-2
                            EFY≤1.0
                                                                   14.3
                                                                15
                            EFY≤2.0
                                                                                      E  When 15≤V(E)≤16
                                                                16
                                                                   15.2
                                                                                        SW≥V(E)-3
                            E3≤FW≤20
                                                                                      E3≤SY≤20
 Rolled Ball    Screws  Alterations  V  MV  Coarse Tapping  ME E           Threaded For Bearing Nut        Screws  Rolled Ball
                                                                                For bearing nut
                                                                                   M
                                                                                      (V)
                                                                                      Eh7
 P.03-009                            MV×2          ME×2                             BQ(BC) Qh7            P.03-009
 Precision Ball    Screws  Code  MV=Applied on Part V             BC=Applied on V Side Part Q  Q  M ×Pitch  Screws  Precision Ball
                                      MV(Part V)  ME(Part E)
                                                                            BC(V Side)  BQ(E Side)
                                                                  BQ=Applied on E Side Part Q
                            ME=Applied on Part E
                                                                                       8
                                                                                           M8×1.0
                                                                  Ordering Code BQ20
 P.03-027                   Ordering Code MV10                    EBC,BQ≤M×3          10   M10×1.0        P.03-027
                                 MV·ME (Selection range)
                             V·E
                                                                                           M12×1.0
                                                                                      12
 Ball Screw Supports /    Motor Brackets  Spec.  11·12  3·4  Other alteration  EBC,BQ≤G,T-Pitch×3  X  Q=7·9·16 is not   Motor Brackets  Ball Screw Supports /
                                                                  EBC,BQ≥Pitch×3
                                3
                             5·6
                                                                                           M14×1.0
                                                                                      14
                                                       Must be more
                             7·8
                                                       than 1mm
                                                                                           M15×1.0
                                                                                      15
                                3·4·5
                             9·10
                                                                                      17
                                                                                           M17×1.0
                                3·4·5·6
                                                       Tapped hole
                            13~15 3·4·5·6·8
 P.03-047                   XV·E=4 is not applicable                                   applicable         P.03-047
                                3·4·5·6·8·10
                             16
 Lead Screws                E  Keep the wall thickness more than 1mm. Otherwise you                        Lead Screws
                             can not choose this alternation.
 P.03-058         Alterations          Square Chamfering                         Keyway  *Right shaft Part Q only  P.03-058
                                                                                                   b1
 Lead Screw   Nuts                      3.2  W-0.3 -0.1  F(S)       Q  C  KQ*  KV  C V    E  C  KE 3.2  r1  t1  Nuts  Lead Screw
                                                                                                1.6
                                               A
 P.03-077           Code              ZV(Part V)  ZE(Part E)           KQ(Part Q)  KV(Part V)  KE(Part E)  P.03-077
                            W, A=1mm increments  ZV=V·ZE=E  W     KQ, KV, KE, C=1mm increments  Applicable    b1 Keyway Dimension
 Lead Screw   Support       ZE=Applied on Part E  11~14  10~14    KV=Applied on Part V  diameter   Reference  Tolerance  Reference  Tolerance  r1  Supports  Lead Screw
                            ZV=Applied on Part V
                                                                  KQ=Applied on Part Q
                                                                                    shaft
                                                                                               t1
                                                6~10
                                                          5~8
                                                                                   Q·V·E
                                                         8~10
                                                                                          (N9)
                                                                                       Dimension
                                                                                             Dimension
                                                                  KE=Applied on Part E
                            EApplicable to either V or E
                                                15, 16
                                                                                             1.2
                                                                                       2
                            Ordering Code
                                                                                   6·7
                                                                  E  Applicable to either Q, V or E
                                                                                         -0.029
                                                                                                   0.08
                                                                  Ordering Code
                                                                                   8~10
                                              Machining is not possible if
 P.03-079           Spec.   ZV12-W10-A8       (V (E)/2)√2≤W       KQ8-C10          11·12  3 4  -0.004  1.8  +0.1 ~0.16  P.03-079
                            E5≤A≤20
                                                                                                 0
                                              the above conditions are not
                                                                                             2.5
 Lead Screw Stop Plates /    Position Indicators  E  W is specified by   suitable.  ET-C-KQ≥2  13~17  5  -0.030  3.0  ~0.25  Position Indicators  Lead Screw Stop Plates /
                            EF(S)≥A+2
                                                                  Eb1<C≤60
                                                                                          0
                                                                                                   0.16
                                              E  Other alterations are not
                                                                  ES(F)-C-KE(KV)≥2
                             ZV=V·ZE=E
                                               available to the same
                                                                  EKQ(KE·KV)≥2
                            EZV,ZE>W
                                               shaft end except for
                                                                   keyway R will be eliminated
 P.03-081                                      Coarse Tapping.    E  When KQ·KE·KV=0,                     P.03-081
                                                                   on the shaft end side.
 03-075                                                                    Lead Screws                  03-076
   368   369   370   371   372   373   374   375   376   377   378