Page 371 - MiSUMi 2025
P. 371

Ordering  Part Number (1Type · 2D)  - 3L - 4T - 5Q - 6S - 7E - (MC·MQ…etc.)
                      Alterations  Example  C-MTSRC16  - 400 - T20 - Q12 - S20 - E8 -  MC4
                               Flat Machining            Retaining Ring Groove            Wrench Flats
                                                                AE  m
                                                                                              E
                  Alterations         E                              e  E
                                 FW FE  FY                          n                      SY  SE  SW
                                                              T  S
                    Code        FE(Part E)                   AE(Part E)                   SE(Part E)
                            FE, FW, FY=       AE=0.1mm increments         +0.14   Machining   SE, SW, SY=
                            0.5mm increments  AE=Applied on Part E  E  e tolerance  m  0  n   limit  1mm increments
                                                                                      SE=Applied on Part E
                            FE=Applied on Part E
 3                          Ordering Code     Ordering Code   7 8  4 5  +0.075  0.7  n≥1.2  Ordering Code  3
                                              AE13.3
                                                                     0
                            FE5-FW10-FY1      AE≤S+T-m-n      9   6       0.9         SE3-SW10-SY7
                                                                     0
                                                                 9.6
                    Spec.   EFE=0, or FE≥2                    10  11.5  -0.09         ESE=0, or SE≥2
 Ball Screws /    Lead Screws  E3≤FW≤20                       14  13.4  -0.11  1.15  n≥1.5  E  When 15≤E≤16    Lead Screws  Ball Screws /
                                                                                      E  When E<15
                            EFY≤1.0
                                                              12
                                                                                        SW≥E-2
                                                                     0
                                                                 14.3
                                                              15
                                                                                        SW≥E-3
                                                              16
                                                                 15.2
                                                                                      E3≤SY≤20
                                            Coarse Tapping  ME                 Threaded For Bearing Nut
                                            MC
 Rolled Ball    Screws  Alterations     D                  E                      For bearing nut          Screws  Rolled Ball
                                                                                        M
                                                                                      Q
                                             MC×2
                                                  ME×2
                                                                                        BQ
                                                  (MQ×2)
 P.03-009           Code                 MC(Left End) ME(Part E)                    BQ(Part Q)            P.03-009
 Precision Ball    Screws   MC=Machining on left end face  E  Right-hand thread with keyway   BQ=Applied on Part Q  10 8  M×pitch  Screws  Precision Ball
                                                                                          Q
                                                   (ME) is applicable to the table
                            ME=Applied on Part E
                                                                         Ordering Code BQ20
                                                                                                M8×1.0
                                                   below.
                            Ordering Code MC8
                                                                                                M10×1.0
                                                                         EBQ≤M×3
                                                                                          12
                                                                                                M12×1.0
                                                   E
                                                        ME (Selection range)
                                 MC·ME (Selection range)
                                                                                          14
                                                                                                M14×1.0
                                                   9
                             5·6
                                                                         EBQ≤S,T-Pitch×3
                                                                                          15
                                                                                                M15×1.0
 P.03-027                    D·E  3 3·4           10·11  3 3·4           EBQ≥Pitch×3     X  Q=7·9·16 is not   P.03-027
                             7·8
                                                                                                M17×1.0
                                                                                          17
                                                      3·4·5
                                                  12·13
                             9·10
                                3·4·5
 Ball Screw Supports /    Motor Brackets  Spec.  13~15 3·4·5·6·8  X  For right-hand thread with   applicable  Motor Brackets  Ball Screw Supports /
                                                  14·15 3·4·5·6
                             11·12
                                3·4·5·6
                                                   16
                                                      3·4·5·6·8
                            16~24 3·4·5·6·8·10
                                                   keyway, E≤8 is not applicable.
                                3·4·5·6·8·10·12·16
                             25
                                                   than 1mm. Otherwise you can
 P.03-047                   XE=3·4 is not applicable  E  Keep the wall thickness more                     P.03-047
                                                   not choose this alternation.
 Lead Screws                                             Other alteration                                  Lead Screws
                                                         Must be more
                                                         than 1mm
                                                         Tapped hole
 P.03-058                             Square Chamfering                         Keyway                    P.03-058
 Lead Screw   Nuts  Alterations          Q  A  W  -0.3  3.2                                1.6  b1  t1     Nuts  Lead Screw
                                               -0.1
                                                                                           3.2
                                                                                       KE(J)
                                                                                    C
                                                                                   E
                                          S
 P.03-077           Code                 ZE(Part E)                   Q  C  KQ KQ(Part Q)  KE(Part E)  r1  P.03-077
 Lead Screw    Supports     W, A=1mm increments  11~14  8~10    KQ, KE, C=1mm increments  Applicable    Dimension b1 Keyway Dimension  r1  Supports  Lead Screw
                                               ZE=E
                                                       W
                            ZE=Applied on Part E
                                                                KQ=Applied on Part Q
                                                                                 shaft
                                                                                               t1
                                                       5~8
                                               6~10
                                                                KE=Applied on Part E
                                                                                diameter   Reference   Tolerance   Reference
                            Ordering Code
                                                                                                Tolerance
                                                                                 Q·E
                                                                Applicable to either Q or E
                                                                                            Dimension
                                                                                         (N9)
                                               15~16
                                                                                 6·7
                            E5≤A≤20
                                                                                                    0.08
                                                                                        -0.029
 P.03-079           Spec.   ZE15-W10-A10      (E/2)√2≤W  10~14  Ordering Code   8~10  2 3 4  -0.004  1.2  +0.1  ~0.16  P.03-079
                                                                KQ8-C10
                                                                                             1.8
                            ES≥A+2
                                              Machining is not possible
                                                                Eb1<C≤60
 Lead Screw Stop Plates /    Position Indicators  EZE>W  if the above conditions are   ET-C-KQ≥2  13~17  5  -0.030  3  ~0.25  Position Indicators  Lead Screw Stop Plates /
                                                                                             2.5
                                                                                11·12
                            EW is specified by ZE=E
                                                                                                 0
                                                                                        0
                                                                                                    0.16
                                              not suitable.
                                                                ES-C-KE≥2
                                              E  Other alterations are
                                                                EKQ(KE)≥2
                                               not available to the
                                                                 keyway R will be
                                               for Coarse Tapping.
 P.03-081                                      same shaft end except   E  When KQ, KE=0,                  P.03-081
                                                                 eliminated on the
                                                                 shaft end side.
 03-073                                                                    Lead Screws                  03-074
   366   367   368   369   370   371   372   373   374   375   376