Page 376 - MiSUMi 2025
P. 376

Lead Screw Support Units Square Type, Fixed Side / Support Side




                 QFixed Side
                                                             Support Side    Fixed Side Unit  Fixed Side Unit
                                                               Unit                      Including Stop Plates
                                                             Not Provided  C-MDWZ        C-MDWZ-CP
                                                              Provided   C-MDWZ-SET      C-MDWZ-CP-SET
                                                              Type      Part Name  M Material  S Surface Treatment
                                                                      Fixed Side Body
                                                                         Collar   S45C equivalent  Black Oxide
                                                             C-MDWZ
                                                                    Bearing Nut (with Set Screw)
                                                                       Radial Bearing  SUJ2 equivalent  -
                 QContent of set                               A
           3     Bearing I.D.   C-MDWZ-CP-SET                   F          2- φ d Through                                                                                                                         3
                                        C-MDWZ-CP
                           C-MDWZ-SET
                    Q 8  Including the support side Including stop Plates  C  Lead Screws  (L)   2Q
                            C-MDUZ8
                                        C-MDWZP8
            Ball Screws /    Lead Screws  10  C-MDUZ10  C-MDWZP10                                     E                                                                                                           Lead Screws  Ball Screws /
                                        C-MDWZP12
                    12
                            C-MDUZ12
                                        C-MDWZP15
                    15
                            C-MDUZ15
                                                   h±0.04  H             J   B
                                                                                       L/2
            Rolled Ball    Screws  E Support Units Fixed Side is equipped with preloaded 2 radial bearings.  20  L                                                                                                Screws  Rolled Ball
                                                  2-M6 Depth 12.0
                                                             A
                                                                                         L
                                                                                     H
                                                                         F
                                                                     C
                                                                                                 d
                                                                 B
          P.03-009   1Type  Part Number  8    3SET Product   52  43  25  38  25 h  30 J  15  22  (L)  6.6  E 6                                                                                                   P.03-009
                              2Bearing I.D. Q
            Precision Ball    Screws  C-MDWZ  10  (Including: Fix side+Support side)  70  48  36  52  30  29  20  24  4.8  11 9  10                                                                               Screws  Precision Ball
                                                                                                     8
                                                 SET
                  C-MDWZ-CP
                                  12
                                                                             32
                                                                         60
                                                                 54
                                                             80
                                                                                                    12
                                  15
                                                                     41
                                                                                     22
                                                                                         27
                                                                                            5.8
                                                                                 31
                  Example
                                    C-MDWZ12
          P.03-027  Ordering  Part Number (1Type · 2Bearing I.D. Q)  -  3SET Product                                                                                                                             P.03-027
            Ball Screw Supports /    Motor Brackets  QSupport Side  Part Name  M Material  S Surface Treatment                                                                                                    Motor Brackets  Ball Screw Supports /
                                                               Support Side Body
                                                                              Spring Steel
                                                                                               -
          P.03-047                                           Retaining Ring for Shaft  S45C equivalent  Black Oxide                                                                                              P.03-047
                                                                             SUJ2 equivalent
                                                                                               -
                                                                Radial Bearing
             Lead Screws                                                                                                                                                                                           Lead Screws
          P.03-058                                                        C                                                                                                                                      P.03-058
            Lead Screw   Nuts                                                   2- φ d Through                                                                                                                    Nuts  Lead Screw
          P.03-077             φ VH7  2R                      J                       h±0.04  B                                                                                                                  P.03-077
            Lead Screw    Supports    20                                                                                                                                                                          Supports  Lead Screw
          P.03-079                                                        A F                                                                                                                                    P.03-079
            Lead Screw Stop Plates /    Position Indicators  E  Bearings and retaining rings are not pre-installed on the body for specification reasons and will be shipped as accessories with Support Units Support Side.  6.6  Position Indicators  Lead Screw Stop Plates /
                            Part Number
                                                                             h
                                                A
                                                                                     J
                                                        B
                                                                      F
                                                                                                   d
                                                                                            V
                                                               C
                       1Type
                                  2Bearing I.D. R
                                      8
                                                                                            22
                                                                             25
                                                               25
                                                                      38
                                                52
                                                       43
                                                                                    30
          P.03-081    C-MDUZ          10        70     48      36     52     30     29      26     9                                                                                                             P.03-081
                                      12
                                                                                            28
                                      15        80     54      41     60     32     31      32     11
                 Ordering  Part Number (1Type · 2Bearing I.D. R)
                  Example           C-MDUZ12
          03-079                 Lead Screw Supports                                                                                                                                                           03-080
   371   372   373   374   375   376   377   378   379   380   381