Page 381 - MiSUMi 2025
P. 381

Lead Screw Stop Plates, Round Flanged with Bearing /

                       Round Square



                 Q  Round Flanged
                   with Bearing                                 Part Name     M Material  S Surface Treatment

                                                                 Body        S20C equivalent  Black Oxide
                                                                Clamp Lever  Aluminum Castings  Baked Paint


                                          38.5
                                           35

                                                             φ 0.05 A       Bearing
                                                                        T   Retaining Ring
                                                  1.5
 3                                   48              M5       d +0.03  0  5  (Bearing   inner diameter)    3
 Ball Screws /    Lead Screws               φ 5.6        P1  D            2  2d  H                         Lead Screws  Ball Screws /



                                           (24.5)
                                                 F     4-d1                A
                                                 W                    L
 Rolled Ball    Screws  E Do not use without inserting the screw shaft. It may deform, causing it to be unusable.  H  T  d1  W  P1  F  Screws  Rolled Ball
                            Part Number
                                                  L
                                                         D
                                   2Bearing I.D. d
                       1Type
 P.03-009            C-MTQDB            10        25     30     48     5 6    4.5    32     33     23     P.03-009
                                        12
                                                                                                   25
                                                                50
                                                         32
                                                                                            35
                                                                                     34
 Precision Ball    Screws  Ordering  Part Number (1Type · 2Bearing I.D. d)  35  56  5.5  37  37    27      Screws  Precision Ball
                                                  28
                                        15
                  Example
 P.03-027        Q  Round Square    C-MTQDB12                                                             P.03-027
 Ball Screw Supports /    Motor Brackets                        Part Name    Aluminum Alloy  S Surface Treatment  Motor Brackets  Ball Screw Supports /
                                                                              M Material
                                                                                             Black Oxide
                                                                 Body
 P.03-047                                                       Clamp Lever  Aluminum Castings  Baked Paint  P.03-047
 Lead Screws                                      33     φ 6.2                                             Lead Screws
                                                        bolt applicable
 P.03-058                                         21    M4 Hexagon socket   15                            P.03-058
 Lead Screw   Nuts                       47  22           23.5     48                                      Nuts  Lead Screw



 P.03-077                                  16.5                10            7.5                          P.03-077
 Lead Screw    Supports                    2DE7  M4        38.5                                            Supports  Lead Screw
                                                           35



 P.03-079        E Do not use without inserting the screw shaft. It may deform, causing it to be unusable.  Mass (g)  P.03-079
                                         Part Number
 Lead Screw Stop Plates /    Position Indicators  C-DPNK   10                           86                 Position Indicators  Lead Screw Stop Plates /
                             1Type
                                                      2Hole Diameter D
                                                            8
                                                                                        85
 P.03-081                                                  12                           83                P.03-081
                                                                                        81
                                                           14
                 Ordering  Part Number (1Type · 2Hole Diameter D)
                  Example             C-DPNK12
 03-083                         Lead Screw Stop Plates / Position Indicators                            03-084
   376   377   378   379   380   381   382   383   384   385   386