Page 384 - MiSUMi 2025
P. 384

Position Indicators, Front




                 QSteel Collar
                  New                                Housing  Backboard  Collar
                  Specs                              M   Color  M   M   S Surface     A Accessories
                                                   Material  Material Material  Treatment
                                                                                     Cushion Sheet
                                                                              Set Screw      Dust-proof Casing
                                                    ABS  Yellow  Nylon  Q235   Black Oxide  (Black)   (Black)    (Black)
                                                                 equivalent    (Steel)  (Polyethylene   (Nitrile Rubber)
                                                                                       Foam)




           3                                                     Part Number  Display Per  Max. Rotational Speed   Mass    3Collar                                                                                3
                       Hexagon Socket  3.5  70°  5  Cushion Sheet  1Type  2Spindle Pitch  Revolution  (rpm)  (g)
                         Set Screw
                                                                        1
                                                                                       250
                                                                              001.0
            Ball Screws /    Lead Screws  φ19.8  φ14F7  φ6h9  22  16.5  47  Turn Right  2 3  002.0  150  44  (No Collar)                                                                                          Lead Screws  Ball Screws /
                         M4×0.7
                                                                                                   -
                                                             E-DPMR
                                                                                                  CSE6
                                                                                       100
                                                                              003.0
                                                                                                  CSE8
                                                              Turn Left
                                                                                                  CSE10
                                                             E-DPML
                                  25
                      Dust-proof Casing
                                     (2)
                                              33.4
                                  31.8
                                                                              005.0
                                                                        5 4   004.0    75         CSE12
                                                                                       60
                              Operating ambient temperature: -10°C to 60°C
            Rolled Ball    Screws  E Recommended Tolerance of Mating Shaft: h7  Ordering  Part Number (1Type · 2Spindle Pitch)  - 3Collar                                                                         Screws  Rolled Ball
                                                             Example
                                                                               E-DPMR3
                                                                                                  CSE10
                                                                               E-DPMR3
                                                                                                -
                 QIndicator Collar Detail
          P.03-009       17       M Material: Equivalent to S45C   Example                                                                                                                                       P.03-009
            Precision Ball    Screws  14h7  C0.2  φ4.2  3.5  C1.0  Collar  d 6 8  Mass (g)                                                                                                                        Screws  Precision Ball
                                  S Surface Treatment: Black oxide film
                                                     16
                                     CSE6
                    2-C0.2
                               dF7
                                     CSE8
                                                     14
                                                                          1
                                                                                       3
                                                                                 2 2 2
                                                                          1 1
                                    CSE12
                                             12
          P.03-027                  CSE10    10      9 5     1Indicator Collar   2Position Indicators   3 3 3Indicator Mounting Part O.D.                                                                        P.03-027
            Ball Screw Supports /    Motor Brackets  QStainless Steel Collar  Housing  Backboard  Collar                                                                                                          Motor Brackets  Ball Screw Supports /
                  New
                                                                                      A Accessories
                                                     M
                                                              M
                                                                   M
                                                                       Treatment
          P.03-047  Specs                          Material  Color  Material Material  SSurface   Set Screw    Cushion Sheet   Dust-proof Casing                                                                 P.03-047
             Lead Screws                            ABS  Yellow  Nylon  equivalent  Not Provided (Stainless   (Polyethylene   (Nitrile Rubber)                                                                     Lead Screws
                                                                  SUS304
                                                                                       (Black)
                                                                                                (Black)
                                                                               Steel)
                                                                                       Foam)
          P.03-058                                                                                                                                                                                               P.03-058
            Lead Screw   Nuts                                                                                                                                                                                     Nuts  Lead Screw
                                                                                                   3
                                                                 Part Number
                                                                                       (rpm)
                                                                                             (g)
                                                                             Revolution
          P.03-077       Hexagon Socket  3.5  70°  5  Cushion Sheet  1Type  2Spindle Pitch  Display Per  Max. Rotational Speed   Mass    Specified I.D. d                                                        P.03-077
                          Set Screw
                                                                              001.0
                                                                                       250
                                                                        1
            Lead Screw    Supports  φ19.8  d  φ6h9  22  16.5  47  Turn Right  2 3  002.0  150  44  10                                                                                                             Supports  Lead Screw
                           M4×0.7
                                                                                                   6
                                                                                                   8
                                                             E-DSMR
                                                                                       100
                                                                              003.0
                                                              Turn Left
                                                                                                   12
                                    25
          P.03-079     Dust-proof Casing  31.8  (2)  33.4    E-DSML     4 5   004.0    75          14                                                                                                            P.03-079
                                                                              005.0
                                                                                       60
            Lead Screw Stop Plates /    Position Indicators  E Recommended Tolerance of Mating Shaft: h7  Ordering  Part Number (1Type · 2Spindle Pitch)  - -  3d                                                 Position Indicators  Lead Screw Stop Plates /
                               Operating ambient temperature: -10°C to 60°C
                                                             Example
                                                                                                   10
                                                                               E-DSMR3
          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  E-DPMR             2           position indicator    # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          03-087                 Lead Screw Stop Plates / Position Indicators                                                                                                                                  03-088
   379   380   381   382   383   384   385   386   387   388   389