Page 383 - MiSUMi 2025
P. 383

Position Indicators, Standard




                 QSteel Collar
                  New                                Housing  Backboard  Collar
                  Specs                              M   Color  M   M   S Surface     A Accessories
                                                   Material  Material Material  Treatment
                                                                                    Cushion Sheet
                                                                              Set Screw      Dust-proof Casing
                                                                  Q235                (Black)
                                                    ABS  Yellow  Nylon  equivalent  Black Oxide  (Black)    (Polyethylene   (Black)
                                                                               (Steel)  Foam)  (Nitrile Rubber)




 3                                                               Part Number  Display Per  Max. Rotational Speed   Mass    3Collar  3
                                                              1Type  2Spindle Pitch  Revolution  (rpm)  (g)
                         Hexagon Socket  3.5  70°  5  Cushion Sheet     1     001.0    250
 Ball Screws /    Lead Screws  M4×0.7 φ19.8  φ14F7  φ6h9  22  47  Turn Right  2 3  002.0  150  44  (No Collar)  Lead Screws  Ball Screws /
                           Set Screw
                                                                                                   -
                                                             E-DPNR
                                                                                                  CSE6
                                                                                       100
                                                                              003.0
                                                              Turn Left
                                                                                                  CSE8
                                                                                                  CSE10
                       Dust-proof Casing  25   33.4  16.5    E-DPNL     4     004.0    75         CSE12
                                   31.8  (2)                            5     005.0    60
                              Operating ambient temperature: -10°C to 60°C
 Rolled Ball    Screws  E Recommended Tolerance of Mating Shaft: h7  Ordering  Part Number (1Type · 2Spindle Pitch)  - 3Collar  Screws  Rolled Ball
                                                             Example
                                                                               E-DPNR3
                                                                               E-DPNR3
                                                                                                -
                                                                                                  CSE10
                 QIndicator Collar Detail
 P.03-009                17       M Material: Equivalent to S45C   Example                                P.03-009
 Precision Ball    Screws  14h7  C0.2  φ4.2  3.5  C1.0  Collar  d 6 8  Mass (g)                            Screws  Precision Ball
                                  S Surface Treatment: Black Oxide Film
                                     CSE6
                                                     16
                    2-C0.2
                               dF7
                                                     14
                                     CSE8
                                                                                       3
                                                                          1
                                                                                 2 2 2
                                                                          1 1
                                    CSE12
                                             12
 P.03-027                           CSE10    10      9 5     1Indicator Collar   2Position Indicators   3 3 3Indicator Mounting Part O.D.  P.03-027
 Ball Screw Supports /    Motor Brackets  QStainless Steel Collar  Housing  Backboard  Collar              Motor Brackets  Ball Screw Supports /
                  New
                                                                   M
                                                              M
                                                                                      A Accessories
                                                     M
                                                                       Treatment
 P.03-047         Specs                            Material  Color  Material Material  S Surface   Set Screw    Cushion Sheet   Dust-proof Casing   P.03-047
 Lead Screws                                        ABS  Yellow  Nylon  equivalent  Not Provided (Stainless   (Polyethylene   (Nitrile Rubber)  Lead Screws
                                                                  SUS304
                                                                                      (Black)
                                                                                                (Black)
                                                                               Steel)
                                                                                      Foam)
 P.03-058                                                                                                 P.03-058
 Lead Screw   Nuts                                                                                         Nuts  Lead Screw
                                                                 Part Number
                                                                                                   3
                                                                                             (g)
                                                                                       (rpm)
                                                                             Revolution
 P.03-077                Hexagon Socket  3.5  70°  5  Cushion Sheet  1Type  2Spindle Pitch  Display Per  Max. Rotational Speed   Mass    Specified I.D. d  P.03-077
                          Set Screw
                                                                                       250
                                                                              001.0
                                                                        1
 Lead Screw    Supports       φ19.8  d  φ6h9        22  16.5  47  Turn Right  2 3  002.0  150  44  10      Supports  Lead Screw
                           M4×0.7
                                                                                                   6
                                                                                                   8
                                                             E-DSNR
                                                                                       100
                                                                              003.0
                                                              Turn Left
                                                                                                   12
                                    25
 P.03-079              Dust-proof Casing  31.8  (2)  33.4    E-DSNL     4 5   004.0    75          14     P.03-079
                                                                              005.0
                                                                                       60
 Lead Screw Stop Plates /    Position Indicators  E Recommended Tolerance of Mating Shaft: h7  Ordering  Part Number (1Type · 2Spindle Pitch)  - -  3d  Position Indicators  Lead Screw Stop Plates /
                              Operating ambient temperature: -10°C to 60°C
                                                             Example
                                                                                                   10
                                                                               E-DSNR3
 P.03-081         How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series  P.03-081
                  on website  1  E-DPNR             2          position indicator     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 03-085                         Lead Screw Stop Plates / Position Indicators                            03-086
   378   379   380   381   382   383   384   385   386   387   388