Page 382 - MiSUMi 2025
P. 382

Lead Screw Stop Plates with Bearing for Position Indicators





                                                               Part Name    M Material  S Surface Treatment
                                                                 Body      Aluminum Alloy  Black Oxide

                                                              Clamp Lever  Aluminum Castings  Baked Paint








           3                                                                                                                                                                                                      3

                                                                33        φ 6.2
            Ball Screws /    Lead Screws                                                                                                                                                                          Lead Screws  Ball Screws /
                                   2-M4 Hexagon socket bolt applicable
                                                                21


                                30.5                    22                23.5            48
            Rolled Ball    Screws  D1              2dE7                                 10                                                                                                                        Screws  Rolled Ball



          P.03-009              16.5                    16.5                                                                                                                                                     P.03-009
            Precision Ball    Screws  2.35  L  10.5    M4                     35                                                                                                                                  Screws  Precision Ball
                                                                              38.5


          P.03-027                                                                                                                                                                                               P.03-027
            Ball Screw Supports /    Motor Brackets  E Do not use without inserting the screw shaft. It may deform, causing it to be unusable.  D1  Mass (g)                                                      Motor Brackets  Ball Screw Supports /

                              Part Number
                                                           L
                       1Type
                                     2Bearing I.D. d
          P.03-047                        8                23               22               130                                                                                                                 P.03-047
             Lead Screws  C-DPNKB         10                                26               133                                                                                                                   Lead Screws



          P.03-058                        12               24               28               132                                                                                                                 P.03-058
            Lead Screw   Nuts  Ordering  Part Number (1Type · 2Bearing I.D. d)                                                                                                                                    Nuts  Lead Screw




          P.03-077  Example        C-DPNKB12                                                                                                                                                                     P.03-077
            Lead Screw    Supports                                                                                                                                                                                Supports  Lead Screw




          P.03-079                                                                                                                                                                                               P.03-079
            Lead Screw Stop Plates /    Position Indicators                                                                                                                                                       Position Indicators  Lead Screw Stop Plates /




          P.03-081  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.03-081
                  on website  1  C-DPNKB            2          stop plate             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          03-085                 Lead Screw Stop Plates / Position Indicators                                                                                                                                  03-086
   377   378   379   380   381   382   383   384   385   386   387