Page 460 - MiSUMi 2025
P. 460

Linear Shaft Short Type, One End Tapped /

                                                                                                                                                                                              Economy series
                       Both Ends Tapped, Full Length Quenched                                                          Product Overview                                                       Linear Bushings


                  New                                Type                                       S Surface
                 Products                     One End Tapped Both Ends Tapped  M Material  H Hardness  Treatment

                                               E-SFAT   E-SFAW  S45C Equiv. or GCr15  High Frequency Quenched             Economy series
                                                                             S45C Equiv. or GCr15 55HRC~  -
                                                                                                                          Linear Bushings
                                                                             SUS440C or equivalent 53HRC~
                                               E-SSFAT  E-SSFAW  SUS440C or Equivalent
                                                                                                                          The best choice for medium
                                                                                                                          precision and simple

                 QOne End Tapped                            QBoth Ends Tapped                                             guidance
                 4M 4M                                      4M 4M
                                                                                         5N 5N                            High Durability  Low Noise

                                                 2D  2D                                     2D  2D                         All specifications in stock
                    M×2 M×2                                    M×2 M×2                 N×2 N×2
                                3L 3L                                      3L 3L
                                                                                                                       QSpecifications
           4              1Type   Part Number  2D  Tolerance  1mm increments  3  4M (Coarse) · 5N (Coarse)                                                                                                        4
                                                                3L
                                                                                     Selection
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Both Ends Tapped  10  -0.005   20~150  3 3  4 4 4 4 4 4  5 5 5 5 5 5  6 6 6 6 6  8 8 8 8  10                Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                    -0.004
                                            6
                                                    -0.016
                        One End Tapped
                                            8
                         E-SFAT
                                                    -0.020
                         E-SSFAT
                                           12
                                           13
                                                    -0.006
                                                               25~150
                                                    -0.024
                                           15
                         E-SFAW
                                           16
                                                                                                10
                         E-SSFAW
                                                               30~150
                                                    -0.007
                                           20
                                                    -0.028
            Linear    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N  4  5  6  8  10  12                                                                                                   Guides  Linear
                  Example
                                E-SFAW6
                                                            M3
                                                                     N3
                                                  100
                           Example
                      Alterations  Ordering  Part Number (1Type · 2D)  -  3L  -  4M  -  5N  -  (LKC···etc.)
                                                                    LKC
          P.04-011                   E-SFAW6    -  100  -  M3  -  N3                                                                                                                                             P.04-011
            Cross Roller    Guides  Alterations  Code  Change L Dimension Tolerance.  Spec.                                                                                                                       Guides  Cross Roller
                                                    Ordering Code LKC
          P.04-039         LKC              LKC    E  L dimension can be specified in 0.1mm increments for LKC.                                                                                                  P.04-039
                                                   EL<150 C L±0.03
            Linear Shafts /     Bushings           Change female threads to fine threads                                                                                                                          Bushings  Linear Shafts /
                                                   E Applicable to D≥12
                                                    Ordering Code  MSC14 (M is changed to MSC)
                                                             NSC14 (B is changed to NSC)
                        MSC
          P.04-043  (Fine Thread)  NSC      MSC     12·13  8  MSC·NSC                                                                                                                                            P.04-043
                              (Fine Thread)
                                                      D
             Ball Splines                           15·16  1.0 1.25  12 1.5 14                                         QPrecision difference between MISUMI Economy series and MISUMI Standard products            Ball Splines
                                            NSC
                                                           8
                                                              10
                                                           8
                                                              10
                                                      20
                                                     Pitch
          P.04-107                                 E M (N) dimension is equal to MSC (NSC).                                                             MISUMI Standard products     MISUMI Economy series       P.04-107
            Oil Free    Bushings                                                                                                I.D. (dr) tolerance             -0.009~0                   -0.012~+0.003          Bushings  Oil Free
                                                                                                                                O.D. (D) tolerance              -0.016~0                     -0.018~0
          P.04-126                                                                                                          Eccentricity / Perpendicularity      0.012                    0.024 (About 50%)      P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Applications  High precision positioning guide  Medium precision and simple guide  Collars  Shaft Supports /
                  on website
                                 E-SFAT
                                                                                      # MISUMI
                                                               linear shaft
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series  *Flange inner diameter 16 tolerance comparison                                            P.04-144
                                                                                                                       *Basic rated load equivalent to that of MISUMI standard products
          04-075                 Linear Shafts / Bushings                                                                                                                                                      04-076
   455   456   457   458   459   460   461   462   463   464   465