Page 458 - MiSUMi 2025
P. 458

Linear Shafts One End Threaded, Thread Size Equal To Shafts Dia.




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SFAQ       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAQ      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFAQ      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFAQ     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGQ  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                                                         T D Tolerance
                                                                                     D      g7     f8
                     M (Coarse)=D                                                    3     -0.002   -
                                                                                           -0.012
                                                                                     4
                                                                                     5     -0.004   -
                                                                                     6     -0.016  -0.010
                                                                                                  -0.028
                                                               2D                    8     -0.005   -0.013
                                                                                     10    -0.020  -0.035
                                                                                     12
                               4B              3L                                    13    -0.006   -0.016
                                                                                     15    -0.024  -0.043
                                           (Y)                                       16
           4                                                                         20    -0.007   -0.020                                                                                                        4
                                                                                     25
                                                                                           -0.028
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance g7)  2D  25~197  3~15  M 3 4 5  Max.  Pitch                                                    Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                  -0.053
                                                                                     30
                                                                                     (Y)
                                                 1mm Increments
                         Part Number
                                               3L
                                                             4B
                       1Type
                                     3
                                                                                                0.5
                                                                                     200
                                                            4~20
                                                                                                0.7
                                                                                     300
                                             25~296
                                     4
                     E-SFAQ
                                             25~396
                                                                                                0.8
                                     5
                                                                                     400
                                                            4~25
                     E-SSFAQ
                                     6
                                                                                                 1
                                                                          6
                     E-PSFAQ
                                                            7~40
                                                                          8
                                     8
                                             25~993
                                                                                     800
                                             25~992
                                                            8~50
                                                                                                1.5
                     E-PSSFAQ       10       25~795         5~30          10         600        1.25
            Linear    Guides  (D Tolerance f8)  12  25~1191  10~80        12        1000        1.75                                                                                                              Guides  Linear
                                                            9~60
                                             25~1190
                                    16
                                                                                                 2
                                                                          16
                                                                                    1200
                     E-PSFGQ        20       25~1187        13~100        20        1500        2.5
                                                                                                3.5
                                                            18~150
                                                                          30
                                    30
                                             25~1482
          P.04-011  E  L dimension has manufacturing priority and the effective thread length of B dimension will be B-(Pitch×2).                                                                                P.04-011
                 E  O.D. 3, 4 and 5 are not applicable to E-PSFGQ.
            Cross Roller    Guides  E  Please refer to our website for the most up-to-date size range.   3L  - -  4B                                                                                              Guides  Cross Roller
                          Part Number (1Type · 2D)
                 Ordering
                                              -
                  Example
                                                            B5
                                E-PSFAQ3
                                                  100
                                              -
          P.04-039    Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4B - -  (FC·SC)                                                                                                                    P.04-039
                           Example
                                                      B5
                                     E-PSFAQ3
                                                - 100 -
                                                           SC20
            Linear Shafts /     Bushings  Alterations  Code  Addition of wrench flat machining at 1 place  Alterations  Code  Addition of flat surface at 2 places                                                Bushings  Linear Shafts /
                                                                                            Spec.
                                                Spec.
                                                                                    Ordering Code  WFC10-A8-E20
                                                    D
                                        Ordering Code  SC5          W L1 D W L1
                                                    6 5
                                                       15 13
                                        Application Condition
                                                                                                     h
                                                                                                   D
                                                    8 7
          P.04-043  SC  L1   W       SC  Applicable to D=6 or more 10 8  10 8 16 14 10  A  WFC  WFC  E  WFC  EWFC, A, E=1mm increments    3~  5 0.5                                                              P.04-043
                                                                                    E D≤30:WFC≤5×D
                                                       20 17
                                                                                                    6~16 1
                                                                                    EA(E)=0 or A(E)≥2
                                                       25 22
                                        ESC=1mm Increments 12 10
                                                                                                  20~30 2
             Ball Splines               ESC=0 or SC≥2         h      b1       h     ECannot be combined with FC                                                                                                    Ball Splines
                                                                                    E  Orientation between set
                                        ESC+L1≤L
                                                       30 27 15
                                                    13 11
                                                                                     screw flats is not coplanar.
                                        XCannot be combined with WSC
                                                                                    Addition 2 perpendicular surfaces at 1 place
                                        Addition of wrench flat machining at 2 places
                                                                                                 D
                                                                                                   b1 h
                                                                                                 10
                                                                                                    6 0.5
                                                                                    Application Condition
                                        Application Condition    D W L1 D W L1
          P.04-107                      Ordering Code  WSC12-X8               h  RC  Ordering Code  RC10  12~20 6 1.0                                                                                            P.04-107
                                        Applicable to D=6 or more  6 5  15 13       Applicable to D=10~30  25  10 1.0
                                                    8 7
                                        EWSC, X=1mm Increments  10 8  8 16 14 10  RC  h  X  Cannot be combined   30  12 1.0
                                                       20 17
            Oil Free    Bushings  WSC  L1  L1  X  W  EWSC(X)=0 or WSC(X)≥2 13 11 10  25 22  h  h  Addition 2 perpendicular surfaces at 2 place                                                                    Bushings  Oil Free
                                     WSC EWSC+X+L1×2<L
                                                                                     with WRC
                                                    12 10
                                                       30 27 15
                                        X  Orientation between
                                                                                    Ordering Code  WRC10-Y10
                                         set screw flats is not
                                         coplanar.
                                                                                    Application Condition
                                                                                                 D
                                        XCannot be combined with SC             WRC Applicable to D=10~30  10  b1 h
                                                                                                    6 0.5
          P.04-126        FC   E        Addition of flat surface at 1 place  h  WRC  b1  b1  Y  XCannot be combined with RC  12~20 6 1.0                                                                         P.04-126
                                                                                                   10 1.0
                                                                                                 25
            Shaft Supports /    Collars  h  FC  EFC, E=1mm increments   3~  5 0.5  E  When multiple alterations are selected, the machining parts need to be spaced by                                            Collars  Shaft Supports /
                                                                                    X  Orientation between set
                                                                                                 30
                                                                                                   12 1.0
                                        Ordering Code  FC10-E8
                                                       D
                                                                                     screw flats is not coplanar.
                                                        6~16 1
                                        E D≤30:FC≤5×D
                                                      20~30 2
                                        EE=0 or E≥2
                                                              more than 2mm.
                                        XCannot be combined with WFC
                                                             EAlteration may reduce hardness.
                                                              which shown in the specification table.
          P.04-144                                           E  For alteration refer to specification D, P, it is only applicable for selectable range                                                           P.04-144
          04-073                 Linear Shafts / Bushings                                                                                                                                                      04-074
   453   454   455   456   457   458   459   460   461   462   463