Page 454 - MiSUMi 2025
P. 454

Linear Shafts One End Threaded with Undercut, One End Tapped




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SAFD       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSAFD      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSAFD      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSAFD     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSAGD  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                     5M                                                  T D Tolerance  Thread Undercut Dimensions
                                                                        D   g7   f8    M  Pitch  MC  (g)
                                MC                      2D              10 8  -0.005  -0.013   N 6  1  4.4  2
                                                                           -0.020
                                                                                -0.035
                                                                        12
                        (g)                                             13  -0.006  -0.016   8  1.25  6  3
                                             6N   N×2                   15  -0.024  -0.043  10  1.5  7.7  3
                        4F              3L                              16             12  1.75  9.4  4
                                      (Y)                               20             16  2    13  4
                                                                        25  -0.007  -0.020   20  2.5  16.4  5
                                                                           -0.028
                                                                                -0.053
                 EOverall length L requires N×3≤L.                      30             24  3   19.6  5
                     Part Number    1mm Increments       5M (Coarse)              6N (Coarse)       (Y)
                                  3L
                    1Type
           4      (Tolerance g7)  2D  25~795  4F  6 6 6  8 8  10 Selection  3 3  4 4 4  5 5 5  6 6  Selection  Max.                                                                                               4
                             8
                                                                                                    800
                            10
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance f8)  13  25~1195  5≤F≤M×3  6 6 6 6  8 8 8 8 8 8  10  12  16  20  24  4 4 4 4 4  5 5 5 5 5  6 6 6 6 6 6  8 8 8 8 8 8  10  12  16  20  1000  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                  E-SAFD
                                                                                     8
                            12
                  E-SSAFD
                                 25~995
                  E-PSAFD
                                                        10
                                                           12
                            15
                  E-PSSAFD
                                                        10
                            16
                                                           12
                                                                                        10
                                                        10
                                                           12
                                                                                        10
                            20
                                                                                                    1200
                                                                                        10
                                 25~1193
                                                        10
                                                               16
                                                           12
                                                                                           12
                            25
                  E-PSAGD
                                                                     24
                            30
                                                                  20
                                                                                              16
                                                           12
                                                                                        10
                                                                                           12
                                                                                                    1500
                                                        10
                                                               16
                                 25~1493
                 E  Please refer to our website for the most up-to-date size range.
                 Ordering  Part Number (1Type · 2D)  -  3L  -  4F  -  5P  -   6N
                  Example
                                                  200
                                                                 -
                                                        -
                                                            F5
                                                                          -
            Linear    Guides  Alterations  Ordering  E-PSAFD8  -  - 3L - 4F - 5P - 6N - 7SC - (LKC…etc.)  N3                                                                                                      Guides  Linear
                                                                     M6
                                Part Number (1Type · 2D)
                           Example
                                                      F5
                                     E-PSAFD8
                                                - 200 -
          P.04-011      Alterations  Code  Change L Dimension Tolerance  -  M6  -  N3  - SC0 -  LKC  Code  Addition of flat surface at 2 places                                                                  P.04-011
                                                Spec.
                                                                                            Spec.
                                                                   Alterations
            Cross Roller    Guides      L dimension applicable to precision   A  WFC  WFC  E  EWFC, A, E=1mm increments     8~16 1 h 3                                                                            Guides  Cross Roller
                                                                                    Ordering Code  WFC8-A8-E4
                                                                                                   D
                                        Ordering Code  LKC
                                                                                    Application Condition
                                        Application Condition  The maximum
                                                                                                  20~40 2
                                                                                                   50
                                        XNot applicable when D-M≤2
                                                                                    E When 1.5×D<WFC, 2WFC≤L/2
                                                                                    EA(E)=0 or A(E)≥2
          P.04-039         LKC       LKC  type is 200.  C L±0.03   h          h  WFC EWFC≤3×D                                                                                                                    P.04-039
                                        E  L dimension can be specified in
                                                                                    X  Orientation between set screw
                                         0.1mm increments for LKC.
            Linear Shafts /     Bushings  Addition of wrench flat machining at 1 place  b1  h  Addition 2 perpendicular surfaces at 1 place                                                                       Bushings  Linear Shafts /
                                        E  L<200
                                                                                     flats is not coplanar. Not available
                                                                                     in combination with FC.
                                         200≤L<500 C L±0.05
                                               C L±0.1
                                         L≥500
                                                                                    Ordering Code  RC10
                                                                                                   b1 h
                                                                                                 D
                                                                                                    6 0.5
                                        Ordering Code  SC5
                                                                                                 10
                                                                                    Application Condition
                                                    D W L1 D W L1
                                                       16 14
                                                      8
                                                                                                   10 1.0
                                                                                                 25
                                                       20 17
                                                    10 8
                                                          10
          P.04-043  M Side  L1   W   SC  ESC=1mm Increments 8 7  10 30 27 15  RC  h  RC  Applicable to D=10~30  12~20 6 1.0                                                                                      P.04-043
                                        ESC+L1≤L
                                                                                    X  Cannot be combined
                                                                                                   12 1.0
                                                                                                 30
                                                    12 10
                                                       25 22
                                        ESC=0 or SC≥1
                                                                                     with WRC
                                                    13 11
                    SC
             Ball Splines               Applicable to D=8 or more        h     h  WRC Applicable to D=10~30  12~20 6 1.0                                                                                           Ball Splines
                                                                                    Addition 2 perpendicular surfaces at 2 place
                                        Application Condition    15 13
                                                                                    Ordering Code  WRC10-Y10
                                                                                                 D
                                                                                                   b1 h
                                        X Cannot be combined with WSC
                                                                                                 10
                                                                                                    6 0.5
                                                                                    Application Condition
                                        Addition of wrench flat machining at 2 places
                                                                                                   10 1.0
                                                                                                 25
                                        EWSC, X=1mm Increments 8 7
                                                       20 17
                                                                                    X  Orientation between set
                                                          10
                                                      8
                                                       25 22
                                                    10 8
          P.04-107  M Side           WSC  Ordering Code  WSC12-X8    D W L1 D W L1  WRC  b1  b1  Y  XCannot be combined with RC   30  12 1.0                                                                     P.04-107
                                        EWSC+X+L1×2<L
                                                                                     screw flats is not coplanar.
                                                       30 27
                                                    12 10
                  WSC   L1  L1 X  W     EWSC(X)≥0   13 11 10  35 30 15  MMC·MMS (Fine Thread)  Change male threads to fine threads
                                        X  Orientation between
                                                       40 36
                                                    15 13
            Oil Free    Bushings        Addition of flat surface at 1 place     MMC  MMC14 (M is changed to MMC)                                                                                                  Bushings  Oil Free
                                                                                    Ordering Code
                                                          20
                                         set screw flats is not  16 14
                                                       50 41
                                         coplanar.
                                                                                MMS
                                                                                    MMS14 (M is changed to MMS)
                                        Ordering Code  FC10-E8
                                                       D
                                        Application Condition
                                                                                    Change female threads to fine threads
                                                      20~40 2
          P.04-126         FC   E    FC  EFC, E=1mm increments     8~16 1 h 3  NSC (Fine Thread)  NSC NSC14 (N is changed to NSC)                                                                                P.04-126
                                                                                    Ordering Code
                                                       50
                                        EFC≤3×D
            Shaft Supports /    Collars  E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Applicable to D=12 or more                                           Collars  Shaft Supports /
                                        EWhen 1.5×D<FC, FC≤L/2
                                h
                                                                                    Application Condition
                                        EE=0 or E≥2
                                        XCannot be combined with WFC
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
          P.04-144  E  Alteration may reduce hardness.                                                                                                                                                           P.04-144
          04-069                 Linear Shafts / Bushings                                                                                                                                                      04-070
   449   450   451   452   453   454   455   456   457   458   459