Page 457 - MiSUMi 2025
P. 457

QOne End Tapered, One End Tapped
                      Part Number     1mm Increments                     8M (Coarse)
                    1Type     2D      3L       7J                         Selection
                               6     25~200    5~7     3
                               8     25~200   5~10     3       4      5
                 (D Tolerance g7)  10  30~200  5~14    3       4      5      6
                  E-SFTF
                  E-SSFTF      12    40~300   5~18             4      5      6      8
                  E-PSFTF      13    40~300   5~20             4      5      6      8
                  E-PSSFTF     15    50~300   10~24            4      5      6      8
                               16    50~500   10~25            4      5      6      8      10
                               20    60~500   10~32            4      5      6      8      10      12
                 E  L requires L-J≥20.
                 E  O.D. 6 is applicable only to E-SSFTF and E-PSSFTF.
                 QOne End Tapered, One End Stepped and Tapped
                      Part Number              1mm Increments                     8M (Coarse)
                    1Type      2D      3L      4F       6P      7J                 Selection
                                8    25~198             6       5~10    3
                 (D Tolerance g7)  10  30~198           6~8     5~14    3   4    5
                  E-SFTG       12    40~298            6~10     5~18    3   4    5    6
 4                E-SSFTG      13    40~298  2≤F≤P×4   6~11    10~24    3 3 3  4 4 4  5 5 5  6 6 6  8 8 8  10  4
                                                                5~20
                  E-PSFTG
                               15
                                                       6~13
                                     50~298
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E  P dimension requires M+3≤P.  60~498  8~17  10~32  4  5  6  8  10  12  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                  E-PSSFTG
                                                                                               10
                                     50~498
                                                       6~14
                                                               10~25
                               16
                               20
                 E  L requires L-J≥20.
                 QOne End Tapered, One End Threaded
                                                                                                 1mm
                      Part Number           1mm Increments                  Selection          Increments
                                                                              6P
 Linear    Guides   1Type      2D    25~198    4F       B≤F-2    3   4  5  6                      7J       Guides  Linear
                                                         5B
                                       3L
                                                                                                  5~7
                                6
                 (D Tolerance g7)  8  25~198           (When P≤6)  3  4  5  6  8                 5~10
                                                        B≤F-3
 P.04-011         E-SFTN       10    30~198           (When P=8·10)  4  5 5  6 6  8 8  10  12    5~14     P.04-011
                                                                                  10
                               12
                                     40~298
                                                                                                 5~18
 Cross Roller    Guides  E-PSFTN  13  40~298  2≤F≤P×5  (When there is no   5 5  6 6  8 8  10  12  10~24    Guides  Cross Roller
                  E-SSFTN
                                                        B≤F-5
                                                                                                 5~20
                                                      (When P≥12)
                                     50~298
                                                                                  10
                                                                                     12
                               15
                                                         B=0
                  E-PSSFTN
                                                                                         16
                                     50~498
                                                                                     12
                               16
                                                                               8
                                                                                  10
                                                                                                 10~25
                                                                           6
                                                                        5
                                                        thread)
                                                                                                 10~32
                                                                                         16
                                                                                     12
                                                                                            20
                                                                           6
                                                                        5
                                                                               8
                                                                                  10
                                     60~498
                               20
 P.04-039        E  When D=P, specify F=B as B dimensions. However, L and F dimensions have manufacturing priority and B dimension of the product   P.04-039
 Linear Shafts /     Bushings  E  Thread machining will not be applied when B=0 is specified.              Bushings  Linear Shafts /
                  will be F-(Pitch×2).
                 E  L requires L-J≥20.
                 E  O.D. 6 is applicable only to E-SSFTN and E-PSSFTN.
 P.04-043        E  B≥Pitch×3 is required.    -   3L    -   4F   -   5B   -   6P    -  7J    -  8M        P.04-043
                          Part Number (1Type · 2D)
                 Ordering
 Ball Splines     Example  Ordering  E-PSFTF6  -  -  200  -  4F  -  5B  -  6P  -  7J  -  8M  -  -  (LKC·AC)  -  M3  Ball Splines
                                                                                        J5
                                Part Number (1Type · 2D)
                                                  3L
                           Example
                      Alterations
 P.04-107                            E-PSFTF6   -  200                 -  J5  -  M3  -  LKC               P.04-107
                 Alterations  Code         Spec.             Alterations  Code         Spec.
 Oil Free    Bushings           Change L Dimension Tolerance.              Change the taper angle at front end.  Bushings  Oil Free
                                                                           Ordering Code AC5
                                Ordering Code LKC
                                E L<200
                                         C L±0.03
                                 200≤L<500  C L±0.05           θ°          E Specified angles: 5°, 10°, 20°, 25°, 30°
                                                                           E D-Jtan(AC°)×2≥2
                                         C L±0.1
 P.04-126           LKC    LKC  E L dimension can be specified in 0.1mm   J  AC  requires L-J≥20.         P.04-126
                                 L=500
 Shaft Supports /    Collars    XNot applicable when D=P                                                   Collars  Shaft Supports /
                                 increments for LKC.
                                X Not Applicable to One End Stepped and
                                 Tapped, One End Threaded Type.
 P.04-144                                                                                                 P.04-144
 04-071                                                    Linear Shafts / Bushings                     04-072
   452   453   454   455   456   457   458   459   460   461   462