Page 453 - MiSUMi 2025
P. 453

Linear Shafts One End Threaded, One End Tapped with Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness   S Surface Treatment
                                              E-SFAZ       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAZ      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSFAZ      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSFAZ     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSGGZ  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                                                         T D Tolerance
                                R0.3 or less
                          M (Coarse)=P  8SC L1                                       D      g7     f8
                                                                                     6     -0.004   -0.010
                                                                                                  -0.028
                                                                                           -0.016
                                                                                     8     -0.005   -0.013
                              6Pg7                2D                                 10    -0.020  -0.035
                                                                                     12
                                  5B                                                 13    -0.006   -0.016
                                                                                                  -0.043
                                                                                           -0.024
                                                                                     15
                                                     7N    N×2       W               16
                                   4F             3L                                 20    -0.007   -0.020
                                               (Y)                                   25    -0.028  -0.053
                                                                                     30
 4                  Part Number  2D  25~798  1mm Increments 5B  3 4 5 6  6P (Coarse)    3  7N (Coarse)    Wrench Flats Dimensions L1  Max.  4
                                                                                                     (Y)
                                                                          Selection
                                                         Selection
                    1Type
                                    4F
                                                                                        8SC
                                                                                                W
                               3L
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance g7)  10  25~1198  2≤F≤P×5  (When P=8 or 10)   3 4 5 6 8  3 4 5  SC=1mm Increments  10 7 8  10  1000  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                    600
                                                                                                5
                            6
                                          (When P≤6)
                                           B≤F-2
                            8
                                                                                                  8
                              25~998

                                                                                                    800
                  E-SFAZ
                                                    4 5 6 8 10
                                                                     3 4 5 6
                                           B≤F-3
                                                     5 6 8 10 12
                           12
                  E-SSFAZ
                                                                       4 5 6 8

                  E-PSFAZ
                           13
                                                     5 6 8 10 12
                                                                       4 5 6 8
                                                                                                11
                                          (When P≥12)
                                                                                    ESC+L1≤L
                                           B≤F-5
                                                                       4 5 6 8 10
                                                                                                13
                  E-PSSFAZ
                                                     5 6 8 10 12
                           15
                                                                                    ESC≥0

                  (D Tolerance f8)
                                           thread)
                           20
                                                                                                17
                                                      6 8 10 12 16 20
                                                                       4 5 6 8 10 12
                                            B=0
                  E-PSGGZ  16           (When there is no   5 6 8 10 12 16  4 5 6 8 10          14  1200
                           25
                                                        8 10 12 16 20 24
                                                                                                22
                                                                       4 5 6 8 10 12 16

                                          EB≥Pitch×3
                              25~1498
                           30
 Linear    Guides  E  Please refer to our website for the most up-to-date size range.   8 10 12 16 20 24 30  6 8 10 12 16 20  27 15 1500  Guides  Linear
                 Ordering
                  Example  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5B  - -  6P  - -  7N  - -  8SC
                                E-PSFAZ6
                                                                              P4
                                                                     B5
                                                            F7
                                                  200
                                                                                                SC0
                                                                                       N3
 P.04-011             Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5B - 6P -  7N  - 8SC - (LKC…etc.)  P.04-011
 Cross Roller    Guides  Alterations  Code      Spec.  F7  -  B5  -  P4  -  N3  - SC0 -  LKC Code  Spec.   Guides  Cross Roller
                           Example
                                                - 200 -
                                     E-PSFAZ6
                                                                   Alterations
                                                                                    Addition of flat surface at 2 places
                                                                                    Ordering Code  WFC8-A8-E4
                                        Ordering Code  LKC
                                                                                                   D
 P.04-039                               Change L Dimension Tolerance  A  WFC  WFC  E  WFC EWFC≤3×D       6~16 1 h 3  P.04-039
                                                                                    Application Condition
                                        Application Condition  The maximum
                                                                                                  20~40 2
                                                                                    WFC, A, E=1mm increments
 Linear Shafts /     Bushings  LKC   LKC  type is 200.  C L±0.03   h          h     E When 1.5×D<WFC, 2WFC≤L/2  Bushings  Linear Shafts /
                                        L dimension applicable to precision
                                                                                                   50
                                        XNot applicable when D-P≤2
                                                                                    EA(E)=0 or A(E)≥2
                                        E  L dimension can be specified in
                                                                                    X Orientation between set screw flats is not
                                         0.1mm increments for LKC.
                                                                                     coplanar. Not available in combination with FC.
                                        E  L<200
 P.04-043                                200≤L<500 C L±0.05         b1         h    Addition 2 perpendicular surfaces at 1 place  P.04-043
                                               C L±0.1
                                         L≥500
                                                                                    Ordering Code  RC10
                                                                                                   b1 h
                                                                                                 D
                                                                                                 10
                                                                                                    6 0.5
                                        Adds a second set of Wrench Flats.       RC  Applicable to D=10~30  12~20 6 1.0
                                                                                    Application Condition
 Ball Splines                        SX  Applicable to Shafts with  10 8  8 25 22 10  RC  h  h  h  X  Cannot be combined   25  10 1.0  Ball Splines
                                        Ordering Code  SX15    D W L1 D W L1
                                                    6 5
                                                       20 17
                                        Application Condition
                                                                                                   12 1.0
                                                                                                 30
                                                    8 7
                                                                                     with WRC
                                                       30 27
                                                          15
                                        Wrench Flats only
                                                       35 30
                                                                                    Addition 2 perpendicular surfaces at 2 place
                                                    12 10
                                                                                                   b1 h
                                                                                                 D
                                        ESC+SX+L1×2<L
                                                    15 13
                                                       50 41
                                                                                                 10
                                                                                                    6 0.5
                                                                                    Application Condition
 P.04-107         SC  L1   L1 SX  W     SX=1mm Increments 13 11 10  40 36 20        Ordering Code  WRC10-Y10  12~20 6 1.0  P.04-107
                                        ESX≥0
                                                    16 14
                                        X  Orientation between set screw   Y    WRC Applicable to D=10~30  25  10 1.0
                                                                                    XCannot be combined with RC
                                         flats is not coplanar.
                                                                                                 30
                                                                                                   12 1.0
 Oil Free    Bushings      FC    E      Addition of flat surface at 1 place  h  WRC  PMC·PMS (Fine Thread)  X  Orientation between set   Bushings  Oil Free
                                                                       L1
                                                                  L1
                                                                                     screw flats is not coplanar.
                                        Ordering Code  FC10-E8
                                                       D
                                                                                    Change male threads to fine threads
                                                        6~16 1
                                        Application Condition
                                                      20~40 2
                                                                                    Ordering Code
                                        EFC≤3×D
                                                                                PMS PMS14 (P is changed to PMS)
 P.04-126                        h   FC  FC, E=1mm increments  50  3            PMC PMC14 (P is changed to PMC)    P.04-126
                                        EWhen 1.5×D<FC, FC≤L/2
                                        EE=0 or E≥2
 Shaft Supports /    Collars  E  When multiple alterations are selected, the machining parts need to be spaced by   NSC (Fine Thread)  NSC NSC14 (N is changed to NSC)  Collars  Shaft Supports /
                                        XCannot be combined with WFC
                                                                                    Change female threads to fine threads
                                                                                    Ordering Code
                  more than 2mm.
                 E  Alteration may reduce hardness.
                                                                                    Application Condition
                  which shown in the specification table.
 P.04-144        E  For alteration refer to specification D, P, it is only applicable for selectable range   Applicable to D=12 or more  P.04-144
 04-067                                                    Linear Shafts / Bushings                     04-068
   448   449   450   451   452   453   454   455   456   457   458