Page 449 - MiSUMi 2025
P. 449

Linear Shafts One End Threaded




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SFAN       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAN      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFAN      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFAN     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGN  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                        R0.3 or less                                                     T D Tolerance
                     M (Coarse)=P                                                    D      g7     f8
                                                                                     4
                                                                                     5     -0.004   -
                                                                                           -0.016  -0.010
                                                                                     6
                        6P                                      2D                   8     -0.005   -0.028
                                                                                                  -0.013
                                                                                     10    -0.020  -0.035
                             5B                                                      12
                                                                                     13    -0.006   -0.016
                              4F               3L                                    15    -0.024  -0.043
                                                                                     16
                                           (Y)                                       20    -0.007   -0.020
 4               E  When B=0, it indicates that there is no thread.  1mm Increments  6P   25  -0.028  -0.053  4
                                                                                     30
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance g7)  2D  25~298  4F  (When P=8·10)    3 3 3 3  4 4 4 4  5 5 5  6 6  Selection  Max.  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                       Part Number
                                                                                                   (Y)
                                                               5B
                      1Type
                                         3L
                                  4
                                                                                                   300
                                  5
                                                             (When P≤6)
                                        25~398
                                                                                                   400
                                  6
                                        25~798
                                                                                                   600
                                                              B≤F-2
                    E-SFAN

                                  8
                                                                                                   800
                                        25~998
                    E-SSFAN
                                 10
                                                                                 8
                    E-PSFAN
                                                              B≤F-3
                                 12

                                 13
                                                                                    10
                    E-PSSFAN
                                                                                       12
                                                                                    10
                                 15     25~1198    2≤F≤P×5  (When P≥12)     5 5 5 5  6 6 6 6  8 8 8 8  10  12  1000
                                                              B≤F-5
                                 16
                                                                                       12
                                                                                    10
                    (D Tolerance f8)
 Linear    Guides   E-PSFGN      20     25~1498             EB≥Pitch×3         6  8 8 8  10  12  16  20  24  1200  Guides  Linear

                                                                                       12
                                 25
                                                                                          16
                                                                                    10
                                                                                                   1500
                                 30
                                                                                       12
                                                                                            20
                                                                                          16
                                                                                    10
                                                                                               24
                 E  O.D. 4 and 5 are not applicable to E-PSFGN.    E  Please refer to our website for the most up-to-date size range.
 P.04-011        Ordering  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5B  - -  6P                   P.04-011
 Cross Roller    Guides  Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5B - 6P - (LKC…etc.)  Guides  Cross Roller
                  Example
                                                            F7
                                                                              P3
                                                                     B5
                                E-PSFAN4
                                                  200
                           Example
                                                         -
                                                          B5
                                                                 -
                                                               P3
                                                             -
                                                                    LKC
                                                      F7
                                                - 200 -
                                     E-PSFAN4
 P.04-039               Alterations  Code  Change L Dimension Tolerance  Alterations  h  Code  Addition 2 perpendicular surfaces at 1 place  P.04-039
                                                                                            Spec.
                                                Spec.
 Linear Shafts /     Bushings  LKC   LKC  E  L dimension can be specified in   RC  h  RC  Applicable to D=10~30  12~20 6 1.0  Bushings  Linear Shafts /
                                                                    b1
                                        Ordering Code  LKC
                                                                                    Ordering Code  RC10
                                                                                                    b1 h
                                                                                                 D
                                                                                                    6 0.5
                                                                                                 10
                                                                                    Application Condition
                                         0.1mm increments for LKC.
                                                                                                 25
                                                                                                   10 1.0
                                        E  L<200
                                               C L±0.03
                                                                                    X  Cannot be combined
                                                                                                   12 1.0
                                                                                                 30
                                         200≤L<500 C L±0.05
                                                                                     with WRC
                                               C L±0.1
                                         L≥500
 P.04-043                               X Not applicable when D-P≤2      h    h     Addition 2 perpendicular surfaces at 2 place  P.04-043
                                                                                    Ordering Code  WRC10-Y10
                                        Addition of wrench flat machining at 1 place
 Ball Splines                        SC  ESC=1mm Increments  D W L1 D W L1  WRC  b1  b1  Y  WRC Applicable to D=10~30  12~20 6 1.0  Ball Splines
                                                                                    Application Condition
                                                                                                 D
                                                                                                   b1 h
                                        Ordering Code  SC5
                                                                                                    6 0.5
                                                                                                 10
                                                       15 13
                                                    6 5
                                                                                    XCannot be combined with RC
                                                    8 7
                                        ESC+L1≤L
                                                      8 16 14
                                                                                                 25
                                                                                                   10 1.0
                                                          10
                                                                                    X  Orientation between set
                                                    10 8
                                                       20 17
                                                                                                 30
                                                                                                   12 1.0
                                        ESC=0 or SC≥1
                                                                                     screw flats is not coplanar.
                                                    12 10
                                                       25 22
                                        Application Condition    13 11
 P.04-107         SC  L1        W       Applicable to D=6 or more  10  30 27 15     Change male threads to fine threads   P.04-107
                                                                                    shown in the table below.
                                        X Cannot be combined with WSC
                                        Addition of flat surface at 1 place  h  PMC·PMS (Fine Thread)  PMC  (PMC Y is applicable for bearing
                                                                                    nut fine thread pitches)
                               E
                          FC
 Oil Free    Bushings                FC  E  FC, E=1mm increments    4~  5 0.5   PMS  fine thread pitches)  Bushings  Oil Free
                                        Ordering Code  FC10-E8
                                                                                    (PMS Y is applicable for cylinder
                                                       D
                                        EFC≤3×D
                                                        6~16 1
                                                                                    Ordering Code  PMC17  EFor details DP.04-046
                                                      20~40 2
                                        E When 1.5×D<FC, FC≤L/2
                                                       50
                                        EE=0 or E≥2
                                h
                                                                                    EP dimension is equal to PMC (PMS).
                                        XCannot be combined with WFC  3             ESpecify P dimensions with PMC (PMS).
 P.04-126                               Addition of flat surface at 2 places  h  KC  Addition of keyway at 1 place  P.04-126
                                                                                    Ordering Code  KC10-G10
 Shaft Supports /    Collars  A  WFC WFC  E  WFC  E  WFC, A, E=1mm increments   4~  5 0.5 3  E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Collars  Shaft Supports /
                                        Ordering Code  WFC8-A8-E4
                                                       D
                                                                                    Application Condition
                                                                       G
                                                                           KC
                                                                                    Applicable only to D=12, 16, 20, 25 or 30
                                                        6~16 1
                                        EWFC≤3×D
                                                      20~40 2
                                        EWhen 1.5×D<WFC, 2WFC≤L/2
                                                       50
                                        EA(E)=0 or A(E)≥2
                                                             E  When alterations are selected, the wrench flats and through holes need to be spaced by more than 2mm.
                                         coplanar. Not available in combination with FC.
                                                             E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144           h            h      X  Orientation between set screw flats is not   EAlteration may reduce hardness.  P.04-144
 04-063                                                    Linear Shafts / Bushings                     04-064
   444   445   446   447   448   449   450   451   452   453   454