Page 447 - MiSUMi 2025
P. 447

Linear Shafts Both Ends Threaded with Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness   S Surface Treatment
                                              E-SFAU       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAU      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFAU      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFAU     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGU  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                             2×R
                     M (Coarse)=P  0SC L1                  N (Coarse)=Q              D   T D Tolerance  f8
                                                                                            g7
                                                                                     6     -0.004   -0.010
                                                                                                  -0.028
                                                                                           -0.016
                         6Pg7               2D               9Qg7                    10    -0.005   -0.013
                                                                                     8
                                                                                           -0.020
                                                                                                  -0.035
                                                                                     12
                             5B                        8S                            13    -0.006   -0.016
                                                                         W           15    -0.024  -0.043
                              4F          3L          7T                             16
                                                                                     20
                                          (Y)                                        25    -0.007   -0.020
                                                                                                  -0.053
                                                                                           -0.028
                 E When B=0 or S=0, it indicates that there is no thread.            30
 4                    1Type    2D   25~796  4F · 7T    5B · 8S   3 4 5  6P · 9Q Selection  Wrench Flats Dimensions  L1  4
                                             1mm Increments
                      Part Number
                                                                                                 W
                                                                                         0SC
                                     3L
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (With Wrench Flats)   10  25~996  2≤F≤P×5   (When P=8 or 10)   3 4 5 6  SC=1mm Increments  10  8  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                  5
                                6
                                                       (When P≤6)
                                                        B≤F-2
                                8
                                                                                                  7
                                                        B≤F-3
                    (D Tolerance g7)
                                                                   4 5 6 8
                                                                                                  8
                                                      (When P≥12)
                    E-SFAU
                                12
                                                                    5 6 8 10
                                                        B≤F-5
                    E-SSFAU
                                                       (When Q≤6)
                                                                                                 11
                                13
                                                                    5 6 8 10 12
                                                        S≤T-2
                    E-PSFAU
                                                                                     ESC+L1≤L
                                                     (When Q=8 or 10)
                    E-PSSFAU
                                                        S≤T-3
                                                                                                 14
                                16
                                                                    5 6 8 10 12
                                                      (When Q≥12)
                                                        S≤T-5
                   (D Tolerance f8)  15  25~1196  2≤T≤Q×5  (When there is no thread)   5 6 8 10 12  ESC≥0  13  10
                                20
                                                                      6 8 10 12 16
                                                                                                 17
 Linear    Guides   E-PSFGU     25  25~1496        EB or S≥Thread Pitch×3  8 10 12 16 20 24      22  15    Guides  Linear
                                                         B=0
                                                         S=0
                                                                                                 27
                                30
                                                                        8 10 12 16 20 24
                 E  Please refer to our website for the most up-to-date size range.
 P.04-011        Ordering  Part Number (1Type · 2D)  - -  200  - -  4F  - -  5B  - -  6P  - -  7T  - -  8S  - -  9Q  - 0SC  P.04-011
                                                3L
 Cross Roller    Guides  Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5B - 6P - 7T - 8S - 9Q - -  0SC  - (LKC…etc.)  Guides  Cross Roller
                  Example
                                                                                            SC0
                                E-PSFAU8
                                                                          T6
                                                             B5
                                                                                          -
                                                                   P5
                                                                                S4
                                                                                      Q4
                                                       F7
                           Example
                                                                                     -
                                                                    T6
                                                                      -
                                                                        S4
                                                                           -
                                                                            Q4
                                                                                 SC0
                                                                                        LKC
                                                           B5
                                                              -
                                     E-PSFAU8
                                                         -
                                                      F7
                                                               P5
                                                                  -
                                                - 200 -
                                                                                            Spec.
                                                Spec.
 P.04-039               Alterations  Code  Change L Dimension Tolerance  Alterations  Code  Adds a second set of Wrench Flats. D W L1 D W L1  P.04-039
 Linear Shafts /     Bushings  LKC   LKC  XNot applicable when D-P(Q)≤2    SC  L1  L1 SX  W  SX  E  SX=1mm Increments  10 8  10 8  25 22 10  Bushings  Linear Shafts /
                                                                                    Ordering Code  SX15 8 7
                                                                                                   20 17
                                        Ordering Code  LKC
                                                                                               12 10
                                                                                                   30 27
                                                                                    ESC+SX+L1×2<L
                                        E  L dimension can be specified in
                                                                                                     15
                                                                                               13 11
                                                                                                   35 30
                                                                                    ESX≥0
                                         0.1mm increments for LKC.
                                                                                                   40 36
                                                                                               15 13
                                                                                                     20
                                               C L±0.03
                                        E  L<200
                                                                                    X Orientation between set
                                                                                               16 14
                                                                                                   50 41
                                                                                     screw flats is not coplanar.
                                         200≤L<500 C L±0.05
                                         L≥500
                                               C L±0.1
 P.04-043                               Addition of flat surface at 1 place  B  S  PC  PC: Add undercut(s) on P dimension area.  P.04-043
                                                                                    QC: Add undercut(s) on Q dimension area.
 Ball Splines           FC   E       FC  E  FC, E=1mm increments    6~16 1 h 3  F  PC  QC  T  QC  XNot applicable to D=Q and D=P  Ball Splines
                                                                                    Ordering Code  PC
                                        Ordering Code  FC10-E8
                                                        D
                                                                                    Application Condition  Applicable to M=6 or more
                                                       20~40 2
                                        E  D≤30:FC≤5×D,
                                                       50
                                         D≥35:FC≥3×D
                                                                                    Ordering Code  RC10
                                        EE=0 or E≥2
 P.04-107                         h     E When 1.5×D<FC, FC≤L/2     b1         h  RC  Addition 2 perpendicular surfaces at 1 place  P.04-107
                                        XCannot be combined with WFC
                                                                                    Application Condition   Applicable to D=10~30
                                                                                    XCannot be combined with WRC
                                        Addition of flat surface at 2 places
 Oil Free    Bushings  A  WFC  WFC  E   E  WFC, A, E=1mm increments  D  h  RC  h  h  h  Addition 2 perpendicular surfaces at 2 place  Bushings  Oil Free
                                        Ordering Code  WFC8-A8-E4
                                        ED≤30:WFC≤5×D, D≥35:WFC≥3×D   6~16 1
                                                                                    Ordering Code  WRC10-Y10
                                     WFC E When 1.5×D<WFC, 2WFC≤L/2
                                                        50
                                        EA(E)=0 or A(E)≥2  20~40 2 3            WRC  Application Condition  Applicable to D=10~30
 P.04-126          h              h     X  Orientation between set screw   WRC  b1  b1  Y  XCannot be combined with RC  P.04-126
                                                                                    X  Orientation between set screw flats is not coplanar.
                                         flats is not coplanar. Not available
 Shaft Supports /    Collars  E  When multiple alterations are selected, the machining parts need to be spaced by   B F  PC  QC  T S  QC  QC: Add undercut(s) on Q dimension area.  Collars  Shaft Supports /
                                         in combination with FC.
                                                                                    PC: Add undercut(s) on P dimension area.
                                                                                    Ordering Code  PC
                                                                                 PC
                  more than 2mm.
                                                                                    Application Condition  Applicable to M=6 or more
                 EAlteration may reduce hardness.
                                                                                    XNot applicable to D=Q and D=P
                  which shown in the specification table.
 P.04-144        E  For alteration refer to specification D, P, it is only applicable for selectable range   EOnly D≤8 is applicable  P.04-144
 04-061                                                    Linear Shafts / Bushings                     04-062
   442   443   444   445   446   447   448   449   450   451   452