Page 445 - MiSUMi 2025
P. 445

Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5P - 6M - 7N - (LKC…etc.)
                      Alterations  Example  E-PSFAA8  - 200 -  F5  -  P6  -  M3  -  N3  -  LKC
                         Alterations     Code                           Spec.
                                              Change L Dimension Tolerance
                                              Ordering Code LKC                           NSC (Fine Thread)
            DKC             LKC          LKC  XNot applicable when D-P≤2.   R 1 R 1  X  W
                                                     D
                                              L dimension can be specified in 0.1mm increments for LKC.
                                                             WSC
                                                         W
                                                       C L±0.03
                                         SC
                                              E  L<200
                                                R 1
                                               200≤L<500  C L±0.05
                                               L≥500   C L±0.1
                                              Addition of wrench flat machining at 1 place.  D W L1  D W L1
                                              Ordering Code SC5  NSC (Fine Thread)         8   7  16 14
                                              E SC=1mm Increments                        10   8    8  20 17  10
 DKC     LKC         SC  L1       W   WSC  SC  E SC+l1<L  W                              12 10  25 22
                                                   X
                                          L1
                                               L1
                                              ESC=0 or SC≥1
                                                                                         15 13
                                              Application Condition Applicable to D=8 or more  13 11  10 30 27 15
                                              X Cannot be combined with WSC
                                              Addition of wrench flat machining at 2 places.  D W L1  D W L1
                                              Ordering Code WSC12-X8
                                         NSC (Fine Thread)                                 8   7    8  20 17  10
 DKC  LKC          WSC          X  W     WSC  E WSC, X=1mm Increments                    10   8  25 22
                                                                                                30 27
                                              E WSC+X+l1×2<L
                                                                                         12 10
 4  SC  L1     W       L1  L1                 E 2 wrench flats are not in the same plane.  13 11  10  35 30  15  4
                                               WSC=0 or WSC≥1
                                                                                         15 13
                                                                                                40 36
                                               X=0 or X≥1
                                                                                                     20
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  FC  E h  FC  Addition of flat surface at 1 place    8~16  h 1 2 3  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                50 41
                                                                                         16 14
                                                                                                 D
                                              Ordering Code FC10-E8
                                              FC, E=1mm increments
                                                                                               20~40
                                              E D≤30:FC≤5×D, D≥35:FC≥3×D
                                                                                                50
                                              E When 1.5×D<FC, FC≤L/2
                             FC
                                              XCannot be combined with WFC
                      A  WFC WFC  E E         EE=0 or E≥2
 Linear    Guides    h  A  WFC WFC  h  E h    Addition of flat surface at 2 places               8~16  h 1 2  Guides  Linear
                                                                                                 D
                                              Ordering Code WFC8-A8-E4
                                                                                               20~40
                                              WFC, A, E=1mm increments
                                         WFC  E D≤30:WFC≤5×D, D≥35:WFC≥3×D                      50   3
 P.04-011             h           h           EWhen 1.5×D<WFC, 2WFC≤L/2                                   P.04-011
                                              EA(E)=0 or A(E)≥2
 Cross Roller    Guides                       X  Orientation between set screw flats is not coplanar.      Guides  Cross Roller
                                               Not available in combination with FC.
                                              Addition 2 perpendicular surfaces at 1 place
                                              Ordering Code RC10
 P.04-039                 b1        h    RC   XCannot be combined with WRC                                P.04-039
                                              Application Condition Applicable to D=10~30
 Linear Shafts /     Bushings  RC  h          Addition 2 perpendicular surfaces at 2 place                 Bushings  Linear Shafts /
                                              Application Condition Applicable to D=10~30
 P.04-043                      h    h    WRC  Ordering Code WRC10-Y10                                     P.04-043
                                              XCannot be combined with RC
 Ball Splines                                 Set screw flat on stepped part                     P   H     Ball Splines
                                 Y
                    WRC
                         b1
                             b1
                                              XOrientation between set screw flats is not coplanar.
                                              Ordering Code LFC10-A0
                                                                                               20~40
 P.04-107                                LFC  ELFC≤F                                             6~16  1 2  P.04-107
                     H   A    LFC             ED-M(N)≥1                                         41~  2
 Oil Free    Bushings                         Change the effective tap length to M(N)×3.                   Bushings  Oil Free
                                              Ordering Code  MD6/ND6 (M is changed to MD, N is changed to ND)
                                              Application Condition Applicable to D=12~30, M(N)=6~20
 P.04-126            MD(M×3)  ND(N×3)    MD   EOne End Tapped: MD×3.5+4≤L                                 P.04-126
                                         ND
 Shaft Supports /    Collars  EWhen multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Collars  Shaft Supports /
                                              EBoth Ends Tapped: MD×3.5+4+ND×3.5+4≤L
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144        EAlteration may reduce hardness.                                                         P.04-144
 04-059                                                    Linear Shafts / Bushings                     04-060
   440   441   442   443   444   445   446   447   448   449   450