Page 440 - MiSUMi 2025
P. 440

Linear Shafts Both Ends Stepped, Both Ends Tapped




                  New                                       Type
                 Products                     Both Ends Stepped and Tapped  Both Ends Stepped  M Material  H Hardness  S Surface
                                                                                                Treatment
                                              D Tolerance g7 D Tolerance f8 D Tolerance g7 D Tolerance f8
                                              E-SFAH     -    E-SFAJ     -   S45C Equiv. or GCr15
                                                                                      High Frequency   -
                                              E-SSFAH    -    E-SSFAJ    -    SUS440C or   S45C Equiv. or
                                                                                       Quenched
                                                                               Equivalent
                                                                                      GCr15 55HRC~
                                              E-PSFAH    -    E-PSFAJ    -   S45C Equiv. or GCr15  SUS440C or
                                                                                       equivalent   Hard Chrome Plating
                                                                                              Plating Hardness: HV750~,
                                              E-PSSFAH   -    E-PSSFAJ   -    SUS440C or   53HRC~  Plating Thickness: 3μ or More
                                                                               Equivalent
                                                                                               Hard Chrome Plating
                                                                               S45C or
                                                 -    E-PSFGH    -    E-PSFGJ  Equivalent  -  Plating Thickness: 10μ or More
                                                                                              Plating Hardness: HV750~,
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the
                                              annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                 QBoth Ends Stepped and Tapped                                        T D Tolerance
                       5Pg7              2D                5Pg7                   D       g7      f8
                                                                                  8      -0.005   -0.013
                       5Pg7  6M  M×2    3L     M×2    7T   5Pg7                   10     -0.020  -0.035
                                         2D
                           4F
                                                                                  12
                                        (Y)                 6M
                          6M     M×2           M×2                                13     -0.006   -0.016
           4               4F           3L            7T    6M                    15     -0.024  -0.043                                                                                                           4
                                                                                  16
                                        (Y)
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QBoth Ends Stepped  2D  5Pg7  25  -0.007   -0.020                                                           Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                  20
                                                                                         -0.028
                                                                                                 -0.053
                                                                                  30
                       5Pg7
                       5Pg7  4F         3L            7T   5Pg7
                                         2D
            Linear    Guides  Part Number  1mm Increments  7T                                                                                                                                                     Guides  Linear
                                        (Y)
                                        3L
                           4F
                                                                                                    (Y)
                                                                          Selection
                      1Type
          P.04-011  Both Ends Stepped   2D  3L  (Y)  4F · 7T  5P  3      6M (Coarse)               Max.                                                                                                          P.04-011
            Cross Roller    Guides  (D Tolerance g7)  10  25~996   6~8  3  4  5                     800                                                                                                           Guides  Cross Roller
                                 8
                                                     6
                    and Tapped
                                     (1000)
                    E-SFAH
          P.04-039  E-SSFAH     12                  6~10  3   4   5   6                                                                                                                                          P.04-039
                    E-PSFAH
            Linear Shafts /     Bushings  (D Tolerance f8)  13  25~1196   6~11  3  4  5  6  8      1000                                                                                                           Bushings  Linear Shafts /
                    E-PSSFAH
                                     (1200)
                    E-PSFGH
                                            2≤T≤P×4
          P.04-043  Both Ends Stepped    15  2≤F≤P×4   6~13  3  4  5  6    8   10                                                                                                                                P.04-043
             Ball Splines  (D Tolerance g7)  16  25~1196  6~14  3  4 4  5 5  6 6  8 8  10  12      1200                                                                                                            Ball Splines
                    E-SFAJ
                    E-SSFAJ
                                20
                                                                               10
                                                    8~17
          P.04-107  E-PSFAJ     25                  8~22      4   5   6    8   10  12  16                                                                                                                        P.04-107
                    E-PSSFAJ
            Oil Free    Bushings  (D Tolerance f8)  30  25~1496  9~27  5  6  8  10  12  16  20  24  1500                                                                                                          Bushings  Oil Free
                    E-PSFGJ
                 E  L dimension in ( ) is applicable to both ends stepped type.
          P.04-126  E  Both Ends Stepped and Tapped                                                                                                                                                              P.04-126
            Shaft Supports /    Collars  E  When (M×2.5+4)×2≥(Y), tap pilot holes may go through.  -  4F  -  5P  -  6M  -  7T                                                                                     Collars  Shaft Supports /
                 E  P dimension requires M+3≤P.
                 E  Please refer to our website for the most up-to-date size range.
                                                  3L
                          Part Number (1Type · 2D)
                                              -
                 Ordering
          P.04-144  Example     E-PSFAH8      -   200   -   F4   -   P6   -   M3    -  T4                                                                                                                        P.04-144
          04-055                 Linear Shafts / Bushings                                                                                                                                                      04-056
   435   436   437   438   439   440   441   442   443   444   445