Page 441 - MiSUMi 2025
P. 441

Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5P - 6M - 7T - (LKC…etc.)
                      Alterations  Example  E-PSFAH8  - 200 -  F4  -  P6  -  M3  -  T4  -  LKC
                         Alterations     Code                           Spec.   FC   E
                                              Change L Dimension Tolerance
                                                         D
                                              Ordering Code LKC
 DKC                                     LKC  X  Not applicable when D-P≤2              h          KC  G
                                                             W
                                                SC
                                                      R 1
                                              EL dimension can be specified in 0.1mm increments for LKC.
                           LKC                EL<200   C L±0.03           A  WFCWFC  E
                                                  200≤L<500  C L±0.05
                                                        R 1X
                                               WSC R 1
                                                  L≥500   C L±0.1   W                              KC G  C WKC
                                                                         h              h
                                              Addition of wrench flat machining at 1 place.  D W L1  D W L1
                                              Ordering Code SC5                            8   7    8  16 14
                                              E SC=1mm Increments                        10   8  20 17  10
                                          SC  E SC+l1<L                                  12 10  25 22
                    SC  L1        W           ESC=0 or SC≥1                              13 11  10 30 27 15
                                              Application Condition Applicable to D=8 or more  15 13
                                                KC
                                                       WKC
                                              X Cannot be combined with WSC
                                              Addition of wrench flat machining at 2 places  D W L1  D W L1
                                              Ordering Code WSC12-X8                       8   7    8  20 17  10
                                              E WSC, X=1mm Increments                    10   8  25 22
                                         WSC  EWSC+X+L1×2<L                              12 10  30 27
                   WSC  L1   L 1 X  W                                                                15
 4                                            E WSC(X)≥0                                 13 11  10  35 30  20  4
                                                                                                40 36
                                                                                         15 13
                                              X  Orientation between set screw flats is not coplanar.
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  D  FC  E  FC  Addition of flat surface at 1 place    8~16  h 1 2 3  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                         16 14
                                                                                                50 41
                                                                                                 D
                                              Ordering Code FC10-E8
                                              E FC, E=1mm increments
                                                                                               20~40
                                                                                                50
                                              E  D≤30:FC≤5×D,
                                               D≥35:FC≥3×D
 DKC
                                                 G
                                              KC
                                              EE=0 or E≥2
 LKC  SC  R 1  D  W  A  WFC WFC  E E  h       EWhen 1.5×D<FC, FC≤L/2
                            FC
                                              XCannot be combined with WFC
 Linear    Guides  DKC  WSC R 1  R 1 R 1X  W W  h  h h  Addition of flat surface at 2 places     8~16  h 1  Guides  Linear
                                                                                                 D
                                                     WKC
                                              KC G
                                                    C
                                              Ordering Code WFC8-A8-E4
                                               KC
                                                  G
 SC
 LKC                  A  WFC WFC  E           E WFC, A, E=1mm increments                       20~40  2 3
                                                                                                50
 P.04-011  WSC R 1  R 1X  W              WFC  E D≤30:WFC≤5×D,                                             P.04-011
                                               D≥35:WFC≥3×D
                                               KC G
                                                     C
 Cross Roller    Guides  KC  WKC  h  h        EA(E)=0 or A(E)≥2                                            Guides  Cross Roller
                                                      WKC
                                              EWhen 1.5×D<WFC, 2WFC≤L/2
                                              X  Orientation between set screw flats is not coplanar.
                                               Not available in combination with FC.
 P.04-039                b1          h   RC   Addition 2 perpendicular surfaces at 1 place                P.04-039
                                              Ordering Code RC10
 Linear Shafts /     Bushings  KC  WKC  RC  h  XCannot be combined with WRC                                Bushings  Linear Shafts /
                                              Application Condition  Applicable to D=10~30
                                              Addition 2 perpendicular surfaces at 2 place
                                              Ordering Code WRC10-Y10
 P.04-043                       h    h   WRC  XCannot be combined with RC                                 P.04-043
                                              Application Condition Applicable to D=10~30
 Ball Splines      WRC  b1  b1  Y             X  Orientation between set screw flats is not coplanar.      Ball Splines
                                              Change the effective tap length to M(N)×3.
 P.04-107            MD(M×3)  ND(M×3)    MD   Ordering Code  MD6/ND6 (M is changed to MD, N is changed to ND)  P.04-107
                                              Application Condition Applicable to D=12~30, M(N)=6~20.
                                         ND   E  Both Ends Stepped and Tapped: MD×3.5+4+ND×3.5+4≤L
 Oil Free    Bushings                H        XCannot be combined with KC·WKC                    P   H     Bushings  Oil Free
                                              Addition of set screw flat on stepped part
                                                        RFC10-E0
                                         LFC  Ordering Code  LFC10-A0                            6~16  1 2
                                                                                               20~40
 P.04-126          A     LFC RFC    E    RFC  E  LFC(RFC)+A(E)≤F(T)                             41~  2    P.04-126
 Shaft Supports /    Collars  EWhen multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Collars  Shaft Supports /
                                              E  D-M≥1
                                              X  Orientation between set screw flats is not coplanar.
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144        EAlteration may reduce hardness.                                                         P.04-144
 04-055                                                    Linear Shafts / Bushings                     04-056
   436   437   438   439   440   441   442   443   444   445   446