Page 439 - MiSUMi 2025
P. 439

Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5P - 6M - 7T -  8SC  - (LKC…etc.)
                      Alterations  Example  E-PFPGH8  - 200 -  F5  -  P6  -  M3  -  T5  -  SC0  -  LKC
                         Alterations     Code                           Spec.
                                              Change L Dimension Tolerance
                                              Ordering Code LKC
                                              XNot applicable when D-P≤2.
                                         LKC  L dimension can be specified in 0.1mm increments for LKC.
                           LKC                E L<200   C L±0.03
                                               200≤L<500  C L±0.05
                                               L≥500   C L±0.1
                                              Adds a second set of Wrench Flats.
                                                                                                D W L1
                                              Ordering Code SX15                        D W L1  20 17
                                                                                        8
                                                                                           7
                                              SX=1mm Increments                         10 8  8  25 22  10
                                         SX   ESC+SX+L1×2<L                             12 10  30 27
                    SC  L1  L1SX  W           ESX≥0                                     13 11  35 30  15
                                              XOrientation between set screw flats is not coplanar.  15 13  10  40 36
                                                                                        16 14  50 41  20
                                              Addition of flat surface at 1 place
                                              Ordering Code FC10-E8                             D   h
 4                           FC  E       FC   FC, E=1mm increments                               8~16  1 2 3  4
                                              E D≤30:FC≤5×D, D≥35:FC≥3×D
                                                                                               20~40
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  h  EE=0 or E≥2  D  h  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                              E When 1.5×D<FC, FC≤L/2
                                                                                                50
                                              XCannot be combined with WFC
                                              Addition of flat surface at 2 places
                                              Ordering Code WFC8-A8-E4
                              WFC
                        WFC
                                   E
                     A
                                                                                               20~40
                                              ED≤30: WFC≤5×D, D≥35: WFC≥3×D
                                         WFC  WFC, A, E=1mm increments                           8~16  1 2 3
                                                                                                50
                                              E When 1.5×D<WFC, 2WFC≤L/2
 Linear    Guides    h             h          EA(E)=0 or A(E)≥2                                            Guides  Linear
                                              X  Orientation between set screw flats is not coplanar. Not available in combination with FC.
                                              Addition 2 perpendicular surfaces at 1 place
 P.04-011                 b1         h        ERC=1mm Increments                                          P.04-011
                                              Ordering Code RC10
 Cross Roller    Guides  RC        h     RC   ERC+b1≤L                                                     Guides  Cross Roller
                                              ERC≥2
                                              Application Condition Applicable to D=10~30
 P.04-039                                     XCannot be combined with WRC                                P.04-039
 Linear Shafts /     Bushings   h    h        EWRC=1mm Increments                                          Bushings  Linear Shafts /
                                              Addition 2 perpendicular surfaces at 2 place
                                              Ordering Code WRC10-Y10
                                              EWRC+b1≤L
 P.04-043          WRC  b1  b1  Y        WRC  EWRC(Y)≥2                                                   P.04-043
                                              Application Condition Applicable to D=10~30
                                              X  Orientation between set screw flats is not coplanar. Not available in combination with RC.
 Ball Splines    I Keyway at 1 place: KC      Addition of Keyway                                           Ball Splines
                                              Ordering Code  KC10-G10
                                                        WKC10-C8-KC10-G10
 P.04-107                                     Application Condition Applicable only to D=12, 16, 20, 25 or 30.  P.04-107
                        KC  G            KC   X  Not applicable to precision type.
 Oil Free    Bushings  I Keyway at 2 places: WKC  WKC                                                      Bushings  Oil Free



 P.04-126             KC  G   C WKC                                                                       P.04-126
 Shaft Supports /    Collars  E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Collars  Shaft Supports /

                 E  Alteration may reduce hardness.
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144                                                                                                 P.04-144
 04-053                                                    Linear Shafts / Bushings                     04-054
   434   435   436   437   438   439   440   441   442   443   444