Page 438 - MiSUMi 2025
P. 438

Linear Shafts Both Ends Stepped, Both Ends Tapped with Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness   S Surface Treatment
                                              E-SFPH       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFPH      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFPH      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFPH     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PFPGH  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                                                        T D Tolerance
                                 8SC  L1                                             D      g7     f8
                                                                                     8     -0.005   -0.013
                          5Pg7              2D               5Pg7                    10    -0.020  -0.035
                                                                                     12
                                                                                     13    -0.006   -0.016
                              6M    M×2         M×2                                  15    -0.024  -0.043
                             4F            3L           7T    6M     W               16
                                           (Y)                                       20    -0.007   -0.020
           4                                                                         25    -0.028  -0.053                                                                                                         4
                                                                                     30
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Part Number  2D  3L 1mm Increments  5P  3  6M (Coarse)    Wrench Flats Dimensions  Max.                     Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                    (Y)
                                                                Selection
                                          4F · 7T
                     1Type
                                                                                     8SC
                                                                                              W
                                                                                                 L1
                                                   6
                                                                                              7
                               8
            Linear    Guides   10  25~996         6~ 8  3  4  5                               8  8  800                                                                                                           Guides  Linear
                               12                 6~10  3  4  5  6                            10
          P.04-011  (D Tolerance g7)                                                                                                                                                                             P.04-011
            Cross Roller    Guides  E-SFPH   13  2≤F≤P×4   6~11  3  4  5  6  8   SC=1mm Increments  11  1000                                                                                                      Guides  Cross Roller

                   E-SSFPH
                   E-PSFPH

                                                                                 ESC≥0
          P.04-039  E-PSSFPH   15  25~1196  2≤T≤P×4  6~13  3  4  5  6  8 10      ESC+L1≤L     13  10                                                                                                             P.04-039
            Linear Shafts /     Bushings  (D Tolerance f8)  16  6~14  3  4  5  6  8 10        14                                                                                                                  Bushings  Linear Shafts /
                   E-PFPGH


          P.04-043             20                 8~17    4  5  6  8 10 12                    17   1200                                                                                                          P.04-043
             Ball Splines      25                 8~22    4  5  6  8 10 12 16                 22                                                                                                                   Ball Splines



          P.04-107             30  25~1496        9~27      5  6  8 10 12 16 20 24            27 15 1500                                                                                                         P.04-107
            Oil Free    Bushings  E  Please refer to our website for the most up-to-date size range.   4F  - -  5P  - -  6M  - -  7T  - -  8SC                                                                    Bushings  Oil Free
                          Part Number (1Type · 2D)
                                                  3L
                                              -
                                                        -
                 Ordering
                  Example
                                                                                                SC0
                                                                                       T5
                                                        -
                                                            F5
                                E-PFPGH8
                                              -
                                                  200
                                                                     P6
                                                                              M3
          P.04-126                                                                                                                                                                                               P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                 E-SFPH
                                                               linear shaft
                                                                                      # MISUMI
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-053                 Linear Shafts / Bushings                                                                                                                                                      04-054
   433   434   435   436   437   438   439   440   441   442   443