Page 433 - MiSUMi 2025
P. 433

Linear Shafts One End Tapped





                  New                                Type          M Material  H Hardness  S Surface Treatment
                  Specs                       D Tolerance g7  D Tolerance f8
                                              E-SFJT            S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFJT      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSFJT           S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSFJT          SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGT  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                           Part Number      3L          4M (Coarse)
                                                      1Type  2D Tolerance g7 Tolerance f8  1mm increments  Selection
                                                             4  -0.004     20~300  2
                                                             5  -0.016  -  20~400  2.6 3
                                                             6  -0.004   -0.010   20~800  3
                                                                     -0.028
                                                               -0.016
                                                   (D Tolerance g7)  8  -0.005   -0.013   3 4 5
                                                    E-SFJT   10  -0.020  -0.035  20~1000  3 4 5 6
                 4M                                 E-SSFJT   12           20~1200     4 5 6 8
                                                    E-PSFJT   13  -0.006   -0.016   25~1200  4 5 6 8
                                       2D           E-PSSFJT   15  -0.024  -0.043      4 5 6 8 10
                                                            16
                                                                                       4 5 6 8 10
                   M×2     3L                      (D Tolerance f8) 20  -0.007   -0.020   30~1200  4 5 6 8 10 12
 4                                                  E-PSFGT  25  -0.028  -0.053  35~1200  4 5 6 8 10 12 16  4
                                                                                          6 8 10 12 16 20
                                                            30
                                                                           35~1500
                                                                                            8 10 12 16 20 24 20
                                                            35
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E  O.D. 35, 40 and 50 are applicable only to E-PSFJT.      -  3L  -  4M 10 12 16 20 24 30  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                               -0.009
                                                                           50~1500
                                                                      -
                                                                                             10 12 16 20 24 30
                                                            40
                                                               -0.034
                                                                           65~1500
                                                            50
                                                   XO.D. 4 and 5 are not applicable to E-PSFGT.
                                                   E  Please refer to our website for the most up-to-date size range.
                                                            Part Number (1Type · 2D)
                                                   Ordering
                           Ordering  Part Number (1Type · 2D)  -  3L Example  - (LKC…etc.) E-PSFJT6  -  30  -  M3
                                                       4M
                                                      -
                           Example
                      Alterations
 Linear    Guides        Alterations  E-PSFJT6  -  30  -  M3  -  LKC    Spec.                              Guides  Linear
                                        Code
                 Change L dimension tolerance (precision)  Ordering Code  LKC
 P.04-011                  LKC          LKC  L dimension can be specified in 0.1mm increments for LKC.    P.04-011
                                                    CL±0.03
                                             E L<200
 Cross Roller    Guides  Addition of wrench flat machining at 1 place  ESC=1mm Increments   D W L1 8  20 17  10  Guides  Cross Roller
                                              200≤L<500  CL±0.05
                                                    CL±0.1
                                              L≥500
                                             Ordering Code  SC5
                                                                                                  D W L1
                                                                                            6 5
                                             ESC+L1≤L
                                                                                            8 7
                                                                                                  25 22
                                                                                                  35 30
                                             Application Condition  Applicable to D=6 or more
                                                                                            12 10
 P.04-039            SC     L1  W       SC   ESC=0 or SC≥1                                  10 8  10  30 27  15  P.04-039
                                                                                            13 11
                                                                                                  40 36
                                             XCannot be combined with WSC
                                                                                                     20
 Linear Shafts /     Bushings  Addition of flat surface at 1 place  EFC, A(E)=1mm increments  16 14  D  H  Bushings  Linear Shafts /
                                                                                            15 13
                                                                                                  50 41
                                             Ordering Code  FC10-A8, FC10-E8
                            FC
                                A(E)
                                             ED≤30:FC≤5×D, D≥35:FC≥3×D
                                                                                                    1
                                                                                                6~16
                                             EA(E)=0 or A(E)≥2
 P.04-043                        h      FC   EWhen 1.5×D<FC, FC≤L/2                             3~  5  0.5  P.04-043
                                                                                                    2
                                                                                              20~40
                                             XCannot be combined with WFC
                 E The datum points for specifying FC                                          50   3
 Ball Splines    Addition of flat surface at 2 places  EWFC, A, E=1mm increments                3~  5  0.5  Ball Splines
                   position vary depending on products.
                   See each product page for details.
                                             Ordering Code  WFC10-A8-E20
                                                                                                D
                                                                                                    H
                            WFC
                        WFC
                                 E
                      A
                                             EWhen 1.5×D<WFC, 2WFC≤L/2
                                                                                              20~40
 P.04-107                               WFC  ED≤30:WFC≤5×D, D≥35:WFC≥3×D                        6~16  1 2  P.04-107
                                             EA(E)=0 or A(E)≥2
                      h          h                                                             50   3
                                             X  Orientation between set screw flats is not coplanar. Not available in combination with FC.
 Oil Free    Bushings  E  Alteration may reduce hardness.                                                  Bushings  Oil Free
                 E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-126             Example                                                                             P.04-126
 Shaft Supports /    Collars                                  Linear Shafts One End Tapped                 Collars  Shaft Supports /
 P.04-144                                                 Shaft Supports                                  P.04-144
 04-047                                                    Linear Shafts / Bushings                     04-048
   428   429   430   431   432   433   434   435   436   437   438