Page 431 - MiSUMi 2025
P. 431

Economy series   Product Overview  Alterations                                         Economy series
 Linear Shafts                                                                             Linear Shafts



                             Alterations
 QAccuracy Standards  Alteration Type  Change L dimension tolerance (precision)  Code  Ordering Code  LKC   Spec.  E L<200   CL±0.03
 · Circularity, Straightness, L Dimension Accuracy  · Straightness measurement method  Change   tolerance  LKC    L dimension can be specified in 0.1mm increments for LKC.      200≤L<500   CL±0.05
                                                                                            CL±0.1
                                                                                     L≥500
 Shaft ends are supported on V-blocks and   LKC
 D                     Addition of wrench flat machining at 1 place  Ordering Code  SC5  D  W    D  W
 turned 360 degrees to measure shaft            ESC=1mm Increments  ESC+L1≤L  ESC=0 or SC≥1  6  5  L1  18  16  L1
 runout using a dial indicator.                                                          10 8  7 8  8  20  17  10
                                                                                                25
                                                                                                   22
 M  -  K                                    SC   Application Condition  Applicable to D=6 or more  12  10  30  27
 L  1/2 of measured runout is defined as        XCannot be combined with WSC             13  11  10  35  30  15
 the straightness.  Addition of   wrench flat  SC  L1  W                                 15 D  13 W  40 D  36 W  20
                                                                                           14
                                                                                                   41
                                                                                         16
                                                                                                50
                                                 Ordering Code  WSC12-X8
 · D Section Circularity  · Straightness  Addition of wrench flat machining at 2 places  EWSC, X=1mm Increments  EWSC+X+L1×2<L  EWSC(X)=0 or WSC(X)≥1  6 8  5 7  L1 8  18  16  L1 10
                                                                                                   17
                                                                                                20
                                            WSC  Application Condition  Applicable to D=6 or more  10  10 8  25  22
                                                                                                   27
                                                                                                30
                                                                                         12
                                                X Orientation between wrench flats is not coplanar. Not available in   13  11  35  30  15
                          WSC L1   L1 X  W        combination with SC or SX.             15  13  10  40  36  20
                                                                                         16
                                                                                           14
                                                                                                   41
                                                                                                50
                       Addition of flat surface at 1 place  Ordering Code  FC10-A8, FC10-E8
                                 FC  A(E)       EFC, A(E)=1mm Increments  ED≤30: FC≤5×D, D≥35: FC≥3×D
                                                                                                    H
                                            FC  EWhen 1.5×D<FC, FC≤L/2  EA(E)=0 or A(E)≥2        6 ~ 16  0.5 1
                                                                                                D
                                                XCannot be combined with WFC
                                                                                               3 ~ 5
                    Addition of    flat surface   Addition of flat surface at 2 places  Ordering Code  WFC10-A8-E20  20 ~ 40  2 3
                                      h
                        E  The datum points for specifying FC position vary
                                                                                                50
                         depending on products. See each product page for details.
                           A  WFC  WFC  E       EWFC, A, E=1mm Increments  ED≤30: WFC≤5×D, D≥35: WFC≥3×D
                                            WFC  EWhen 1.5×D<WFC, 2WFC≤L/2  EA(E)=0 or A(E)≥2  3~5  0.5
                                                                                                D
                                                                                                    H
 · L Dimension Tolerances  · Perpendicularity  h  h  XOrientation between wrench flats is not coplanar. Not available in combination with FC.    6~16  1 2
                                                                                               20~40
 4                     Addition of V groove at 1 place  Ordering Code  VC10                     50  3      4
                                                                                                D
 Dimension (from)  Dimension (to)  Standard products ±0.1  Economy series  D  VC  VC  EVC=1mm Increments  EVC>W  W  D  10~16  W 2 4 6 8
                                                                                               6·8
 g7/f8
 g6
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1000  1000  ±0.2  0.2  Addition of   V Groove  Addition of V groove at 2 places  WVC  EWVC, F=1mm Increments  EF>W  90°  W  D  40~50  12 W H 2 4 6 8  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                 Application Condition  Applicable to D=6 or more
                                                                                               20~25
 6
 2
                                                                                               30~35
                                                XDifferent from the VC code of hollow shafts.
 6
 30
 30
 120
 ±0.3
                                                 Ordering Code  WVC180-F8
                                                                                                D
                                                                                               6·8
 ±0.5
 120
 400
                                                                                               10~16
 ±0.8
 400
                                                 Application Condition  Applicable to D=6 or more
                                                                                               20~25
                                                                                               30~35
                                WVC
                             F
 1500
 ±1.2
                                                XDifferent from the WVC code of hollow shafts.
                                                                                      90°
                                                                                               40~50
                                                                                                    12
                       Addition of set screw flat on stepped part
                                                 Ordering Code  LFC10-A8, RFC10-E8
                                       H
                                            LFC
                                                                                                P
                                                ELFC(RFC)+A(E)≤F(T)  ED-M(N)≥1
                                                                                                    1
                                                                                               20~40
                                                                                                    2
                          A
                               LFC RFC
                                      E
                                                                                                    2
                                                                                               41~
 Linear    Guides  QSurface Hardness·Surface Treatment Standard  Addition 2 perpendicular surfaces at 1 place  RFC XOrientation between set screw flats is not coplanar.  12~20    6~18 b1 6 6  0.5 h  Guides  Linear
                                                 Ordering Code  RC10
                                                ERC=1mm Increments  ERC+b1≤L  ERC≥2
                                                                                            D
                               b1
                                                                                            10
                                       h
 · Reduced Hardness around Machined Areas
 · Surface Hardness
                                            RC
                                                 Application Condition  Applicable to D=10~30
                                                                                                    1.0
                                                                                                 12
                                                                                                    1.0
 Effective hardening layer depth of the quenching shaft  Surface Treatment Plating Layers Machining is applied after base materials are   Addition of    flat surface   RC  h  XNot available in combination with WRC. Not applicable to precision type.  25 30  10  1.0
 P.04-011  Shaft Tolerance g7 (Economy series) Effective hardening layer depth  case hardened. In the example below, the machined area may generate heat that   Addition 2 perpendicular surfaces at 2 place  EWRC= 1mm Increments  EWRC+b1≤L  EWRC(Y)≥2  D  b1  h  P.04-011
                                                 Ordering Code  WRC10-Y10
 Cross Roller    Guides  O.D. (D)  GB: Equivalent to 45  Equivalent to SUJ2 high-hardness corrosion   The parts that may be reduced in   WRC  b1  b1  Y  WRC  X  Orientation between set screw flats is not coplanar.    12~20  10 6 6  0.5  Guides  Cross Roller
 causes a decrease in hardness (approximately 10mm around the machined area).
 Shaft Tolerance g6
                                    h
                                        h
                                                                                            10
 SUS440C or equivalent
                                                 Application Condition  Applicable to D=10~30
                                                                                                    1.0
 JIS: Equivalent to S45C
 resistant steel
                                                                                                    1.0
                                                                                            25
 hardness due to annealing are:
                                                                                                 12
                                                                                            30
                                                                                                    1.0
                                                  Not available in combination with RC. Not applicable to precision type.
 3
 · Female thread: when M≥D/2
 4
 5
                                                (PMC, QMC, MMC, NMC→Applicable to bearing nut fine thread pitches)
 P.04-039  6~10  0.3 or More  0.5 or More  0.5 or More  About 10 About 10  About 10  · Wrench Flat alteration (SC·WSC·SX)  Change male threads to fine threads  Change male threads to fine threads shown in the table below.  P.04-039
 · Set Screw Flat alteration (FC·WFC)
                                                (PMS, QMS, MMS, NMS→Applicable to cylinder fine thread pitches)
 12·13
 Linear Shafts /     Bushings  15~20  0.8 or More  1.0 or More  0.7 or More  QMC·QMS (Fine Thread)  PMC  6(7)  3 3 3 3  *4 4 4  *5 *5  *6  PMC·QMC·MMC·NMC  PMS·QMS·MMS·NMS  Bushings  Linear Shafts /
 0.5 or More
 0.7 or More
                                                 Ordering Code  PMC15 EEx.) When requesting M15 thread with D20 and 1.0 bearing nut fine thread pitch
 0.5 or More
                             PMC·PMS (Fine Thread)
                                                       D
 25~50
                                                       *3
                                            PMS
                                                       *4
                                            QMC
                                                       5
                                                       8(9)
                                            QMS
                                                       10
                                                                        10
                                                                                       10
                                                       12
 P.04-043  · Plating of surface treatment  No electroplating treatment is applied to the following parts.  MMC·MMS (Fine Thread)  MMC  (14)16(17)  3  4 4  5 5 5 5 5 5 5  6 6 6 6 6 6 6  *8 8 8 8 8 8 8  *10  *12  *15  *17  *10  *12  14  *18  P.04-043
                                                       13
                                                                                       10
                                                                        10
                                                                          *12
                                            MMS
                                                                                         12
                                                                                       10
                                                                          12
                                                                        10
                                                       15
 Machining is applied after base materials
                                                                            *15
                                                                                         12
                                                                          12
                                                                                       10
                                                                        10
 Ball Splines  are surface treated.  D  · Groove part     NMS  (28)30(31·32)  6  8 8 8  10 10 10 10  12  15  17  *20  *25  *30  10  12 12 12 12 12  14  18  Ball Splines
                                            NMC
                            NMC·NMS (Fine Thread)
                                                                                           14
                                                                                         12
                                                      18(19)
                                                                                       10
                                                                          12
                                                                        10
                                                                             15
                                                      20(22)
                                                                                              18
                                                                               17
                                                                                       10
                                                                             15
                                                                          12
                                                                                 20
                                                                                           14
                                                     (24)25(26)
                                                                                       10
 In the example on the right         only part D
                                                                          12
 · Female thread part
                                                                             15
                                                                               17
                                                                                   25
                                                                                           14
                                                                                 20
                                                                                              18
                                                                                           14
                                                                                              18
                                                       *35
                                                                                       10
                                                                               17
                                                                                     30
                                                                                 20
                                                                             15
                                                                          12
                                                                                   25
                                                     (38)*40(45)
                                                                                   25
                                                                                 20
                                                                                              18
                                                                          12
                                                                             15
                                                                               17
                                                                                           14
                                                                                     30
 · Wrench flat, set screw flat, and cut section
 is hard chrome plated.
                                                                                   25
                                                                             15
                                                                                           14
                                                                                              18
                                                       *50
                                                                                 20
                                                                               17
                                                                                     30
                                                                 0.5
                                                                    0.75
                                                             0.35
                                                      Pitch
                                                                           1.0
                                                  E* marked specifications are not applicable to precision type
 P.04-107           Alteration of   thread part  Change female threads to fine threads  Change female threads to fine threads shown in the table below.  1.5  1.25 12·13  1.5 8 8  MSC·NSC·JSC  P.04-107
                                                                                         D
                                                 Ordering Code  MSC14 EEx.) When requesting M14 thread with D20 and 1.5 fine thread pitch
                                 NSC·JSC (Fine Thread) MSC
                                                                                         15·16
                                                                                              10
 Oil Free    Bushings   MSC (Fine Thread)   NSC  EJSC is specified for J dimension and the size is the same.  25~35  8 8 8  10 10 10 10  12  14  18 18 18  Bushings  Oil Free
                                                                                         18
                                                 Application Condition  Applicable to D=12 or more
                                                                                                12
                                                                                         20
                                                                                                   14
                                                                                                12
                                            JSC
                                                                                                12
                                                                                                   14
                                                                                         40
                                                EJSC is only applicable to: V#AD·VS#AD·V#PD·VS#PD
                                                                                                12
                                                                                         50
                                                                                                   14
                                                                                                   1.5
                                                                                            1.0 1.25
                                                                                         Pitch
                       Addition of undercut     PC: Add undercut(s) on P dimension area.  ·For Coarse Threads  ·When Combined with Fine Thread Alterations
 P.04-126                  B          S     PC  QC: Add undercut(s) on Q dimension area.  P(=M)  PC   F-B   PMC·MMC   QC  (T-S)  PMS·MMS  PC  F-B   P.04-126
                                                                                       PC
                                                                                          F-B
                                                                                             QMS·NMS
                                                                                                  QC (T-S)
                                                                                   QMC·NMC
                                                                           QC (T-S)
                                                                        Q(=N)
                                                 Ordering Code  PC
 Shaft Supports /    Collars  M P  F  PC  QC  T  N Q  QC  Applicable to M=6 or more  10  13.0  3 4 5  10  10.4  2.0  14  11.7  Collars  Shaft Supports /
                                                                                       4.8
                                                                                                  8.0
                                                                                              10
                                                                                    6
                                                                               2
                                                                            4.4
                                                                         6
                                                                                    8
                                                                                                  9.7
                                                                                       6.4
                                                                                              12
                                                                            6.0
                                                                         8
                                                                                                    3.0
                                                 Application Condition
                                                                                       8.4
                                                                            7.7
                                                                                                 15.7
                                                                                              18
                                                                                    12
                                                                            9.4
                                                                         12
                                                                                       13.4
                                                                                    15
                                                                         16
                                                XNot applicable to D=Q and D=P
                                                                                       15.4
                                                                                    17
                                                                           16.4
                                                                         20
                                                                                    20
                                                                         24
                                                                           19.6
                                                                                       18.4
                                                                                    25
                                                                                       22.7
                                                                                          3.0
                                                                         30
                                                                           25.0
                                                                                       27.7
                                                                                    30
                           MD(M×3)
 P.04-144              Change to effective female thread lengthx3  MD  Ordering Code  MD6/ND6 (M is changed to MD, N is changed to ND)  P.04-144
                                                 Application Condition  Applicable to D=10~30, M(N)=6~20
                                   ND(N×3)
 04-045                                     ND  EOne End Tapped: MD×3.5+4≤L                             04-046
                                                EBoth Ends Tapped: MD×3.5+4+ND×3.5+4≤L
   426   427   428   429   430   431   432   433   434   435   436