Page 430 - MiSUMi 2025
P. 430

Economy series      Product Overview                                                                 Alterations                                                             Economy series
                  Linear Shafts                                                                                                                                                                   Linear Shafts



                 QAccuracy Standards
                 · Circularity, Straightness, L Dimension Accuracy  · Straightness measurement method
                                                                             Shaft ends are supported on V-blocks and
                                     D
                                                                             turned 360 degrees to measure shaft
                                                                             runout using a dial indicator.
                     M       -  K
                          L                                                  1/2 of measured runout is defined as
                                                                             the straightness.
                 · D Section Circularity                   · Straightness
                 Shaft Dia.  Shaft Dia.  Standard products  Economy series   Economy series   Shaft   Overall   Standard products    Economy series    Economy series
                  (from)  (to)  g6      g7       f8          Dia.  Length  g6        g7          f8
                   2     5     0.004   0.012     -               ≤100
                   5    10     0.004   0.012    0.012        3-4  >100  (L/100)×0.05 or Less  (L/100)×0.05 or Less
                   10   13     0.004   0.012    0.012            ≤100
                   13   18     0.005   0.016    0.016         5       (L/100)×0.03 or Less  (L/100)×0.05 or Less
                   18   20     0.005   0.016    0.016            >100
                   20   40     0.006   0.02     0.02         6~50  ≤100  0.01 or Less  0.025 or Less  0.025 or Less
                   40   50     0.007   0.02      -               >100  (L/100)×0.01 or Less  (L/100)×0.025 or Less  (L/100)×0.025 or Less

                 · L Dimension Tolerances                  · Perpendicularity
           4                                                                                                                                                                                                      4
                  Dimension (from)  Dimension (to)  Standard products ±0.1  Economy series  D
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1000  1000  ±0.2  0.2                                                                                       Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                      g6
                                               g7/f8
                              6
                     2
                     6
                             30
                             120
                     30
                                          ±0.3
                             400
                     120
                                          ±0.5
                                          ±0.8
                     400
                             1500
                                          ±1.2
            Linear    Guides  QSurface Hardness·Surface Treatment Standard                                                                                                                                        Guides  Linear
                                                     · Reduced Hardness around Machined Areas
                 · Surface Hardness
                 Effective hardening layer depth of the quenching shaft  Surface Treatment Plating Layers Machining is applied after base materials are
          P.04-011   Shaft Tolerance g7 (Economy series) Effective hardening layer depth  case hardened. In the example below, the machined area may generate heat that                                          P.04-011
            Cross Roller    Guides  O.D. (D)  GB: Equivalent to 45  Equivalent to SUJ2 high-hardness corrosion   The parts that may be reduced in                                                                 Guides  Cross Roller
                                                     causes a decrease in hardness (approximately 10mm around the machined area).
                                  Shaft Tolerance g6
                                       SUS440C or equivalent
                     JIS: Equivalent to S45C
                                        resistant steel
                                                                                   hardness due to annealing are:
                  3
                                                                                   · Female thread: when M≥D/2
                  4
                  5
          P.04-039  12·13  0.3 or More  0.5 or More  0.5 or More  About 10 About 10  About 10  · Wrench Flat alteration (SC·WSC·SX)                                                                              P.04-039
                  6~10
                                                                                   · Set Screw Flat alteration (FC·WFC)
            Linear Shafts /     Bushings  15~20  0.8 or More  1.0 or More  0.7 or More                                                                                                                            Bushings  Linear Shafts /
                                        0.5 or More
                       0.5 or More
                               0.7 or More
                 25~50
          P.04-043  · Plating of surface treatment              No electroplating treatment is applied to the following parts.                                                                                   P.04-043
                 Machining is applied after base materials
             Ball Splines  are surface treated.               D  · Groove part                                                                                                                                     Ball Splines
                                                                · Female thread part
                 In the example on the right         only part D
                                                                · Wrench flat, set screw flat, and cut section
                 is hard chrome plated.
          P.04-107                                                                                                                                                                                               P.04-107
            Oil Free    Bushings                                                                                                                                                                                  Bushings  Oil Free
          P.04-126                                                                                                                                                                                               P.04-126
            Shaft Supports /    Collars                                                                                                                                                                           Collars  Shaft Supports /
          P.04-144                                                                                                                                                                                               P.04-144
          04-045                                                                                                                                                                                               04-046
   425   426   427   428   429   430   431   432   433   434   435