Page 435 - MiSUMi 2025
P. 435

Linear Shafts Both Ends Tapped with Wrench Flat





                  New                                Type          M Material  H Hardness  S Surface Treatment
                  Specs                       D Tolerance g7  D Tolerance f8
                                              E-SFJZ            S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFJZ      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFJZ           S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFJZ          SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGZ  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  Overall length L requires M×2+N×2≤L. When M×2.5+4+N×2.5+4≥L, tap pilot holes may go through.
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                          Part Number   3L 1mm  4M (Coarse) · 5N (Coarse)   Wrench Flats Dimensions
                                                      1Type  2D Tolerance g7 Tolerance f8  increments  Selection  6SC  W L1
                                                             6  -0.004  -0.010   25~600 3           5
                                                               -0.016
                                                                   -0.028
                                                             8
                                                   (D Tolerance g7)  10  -0.005  -0.013   25~800  3 4 5  7 8  8
                                                                   -0.035
                                                                             3 4 5 6
                                                               -0.020
                                                    E-SFJZ
                 4M  6SC  L1                                12          20~1000  4 5 6 8           10
                                                    E-SSFJZ   13  -0.006  -0.016  25~1000  4 5 6 8  SC=1mm   11
                                                    E-PSFJZ   15  -0.024  -0.043  4 5 6 8 10  Increments  13
                              2D                    E-PSSFJZ   16       30~1200  4 5 6 8 10  ESC+L1≤L  14  10
                                                            20                4 5 6 8 10 12  ESC≥0  17
                    M×2          5N   N×2    W              25  -0.007  -0.020   35~1200  4 5 6 8 10 12 16  22
                             3L                    (D Tolerance f8)  30  -0.028  -0.053  6 8 10 12 16 20  27
 4                                                  E-PSFGZ  35  -0.009   -  35~1500  8 10 12 16 20 24  30  15  4
                                                                                  10 12 16 20 24 30
                                                            40
                                                                        50~1500
                                                                                                   36
                                                               -0.034
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Ordering  Part Number (1Type · 2D)  -  3L Ordering  -  5N  - 6SC - (LKC…etc.)  - -  3L  - -  4M  - -  5N  - -  6SC  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                     20
                                                                                    12 16 20 24 30
                                                            50
                                                                                                   41
                                                                        65~1500
                                                   E  O.D. 35, 40 and 50 are applicable only to E-PSFJZ.
                                                   E  Please refer to our website for the most up-to-date size range.
                                                            Part Number (1Type · 2D)
                                                    Example
                                                                E-PSFJZ6
                                                                                                   SC0
                                                                                      M3
                                                                               50
                                                                                            N3
                                                       4M
                                                     -
                           Example
                      Alterations
                                                     -
                                                               - SC0 -
                                                                       LKC
                                                            N3
                                                       M3
                                                          -
                                                -
                                                  50
 Linear    Guides  Change L dimension tolerance (precision) E-PSFJZ6  L dimension can be specified in 0.1mm increments for LKC.  Guides  Linear
                         Alterations
                                        Code
                                                                        Spec.
                                             Ordering Code  LKC
                                                      CL±0.05
                           LKC          LKC  E L<200   CL±0.03
                                              200≤L<500
 P.04-011        Addition of wrench flat machining at 2 places  Ordering Code  WSC12-X8     D W L1  D W L1  P.04-011
                                                      CL±0.1
                                              L≥500
 Cross Roller    Guides  WSC  L 1  L 1 X  W  WSC  EWSC, X=1mm Increments                    10 8  8  20 17  10  Guides  Cross Roller
                                                                                            6 5
                                            EWSC+X+L1×2<L
                                                                                            8 7
                                                                                                  25 22
                                            EWSC(X)=0 or WSC(X)≥1
                                                                                                  30 27
                                                                                                     15
                                             Application Condition  Applicable to D=6 or more
                                                                                            12 10
                                                                                                  35 30
                                              Not available in combination with SC·SX.
                                                                                            15 13
                                                                                                  50 41
 P.04-039                                   X Orientation between set screw flats is not coplanar.    13 11  10  40 36  20  P.04-039
                                                                                            16 14
 Linear Shafts /     Bushings  Addition of flat surface at 1 place  FC  EFC, A(E)=1mm increments    6~16  0.5  Bushings  Linear Shafts /
                                             Ordering Code  FC10-A8, FC10-E8
                            FC
                                                                                                    H
                                                                                                D
                                A(E)
                                            ED≤30:FC≤5×D, D≥35:FC≥3×D

                                                                                               3~5
                                            EWhen 1.5×D<FC, FC≤L/2
                                                                                                    1
                                 h
                                            X Cannot be combined with WFC
                                                                                               50
 P.04-043        E The datum points for specifying FC   EA(E)=0 or A(E)≥2                     20~40  2 3  P.04-043
                   position vary depending on products.
                   See each product page for details.
 Ball Splines    Addition of flat surface at 2 places  WFC  EWFC, A, E=1mm increments           6~16  0.5  Ball Splines
                                             Ordering Code  WFC10-A8-E20
                                                                                                    H
                                                                                                D
                         WFC
                            WFC
                                                                                               3~5
                                 E
                      A
                                            ED≤30:WFC≤5×D, D≥35:WFC≥3×D
                                                                                                    1
                                            EWhen 1.5×D<WFC, 2WFC≤L/2
                                                                                               50
                                            XOrientation between set screw flats is not coplanar. Not available in combination with FC.
 P.04-107             h           h         EA(E)=0 or A(E)≥2                                 20~40  2 3  P.04-107
                 E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.
                 E  Alteration may reduce hardness.
 Oil Free    Bushings  E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.  Bushings  Oil Free
                                               Wrench Flats
 P.04-126             Example     Shaft Collars  Shafts Both Ends Tapped                                  P.04-126
 Shaft Supports /    Collars                    Linear Bushings                                            Collars  Shaft Supports /
 P.04-144                                                                                                 P.04-144
 04-049                                                    Linear Shafts / Bushings                     04-050
   430   431   432   433   434   435   436   437   438   439   440