Page 437 - MiSUMi 2025
P. 437

Linear Shafts One End Stepped and Tapped with Wrench Flats




                  New                            Type
                 Products                     D Tolerance g7  M Material  H Hardness     S Surface Treatment
                                               E-SFPG   S45C Equiv. or GCr15
                                                                                               -
                                               E-SSFPG  SUS440C or Equivalent  High Frequency Quenched
                                                                      S45C Equiv. or GCr15 55HRC~
                                               E-PSFPG  S45C Equiv. or GCr15  SUS440C or equivalent 53HRC~  Hard Chrome Plating
                                                                                        Plating Hardness: HV750~,
                                               E-PSSFPG  SUS440C or Equivalent          Plating Thickness: 3μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                     7SC L1                                              T D Tolerance
                                                                                       D         g7
                                                                                       8        -0.005
                                                                                                -0.020
                              5Pg7                        2D                           10
                                                                                       12
                                  6M                                                   13       -0.006
                                                                                       15
                                                                                                -0.024
                                       M×2                       W                     16
                                  4F         3L                                        20       -0.007
                                            (Y)                                        25       -0.028
                                                                                       30
                     Part Number     1mm Increments            6M (Coarse)         Wrench Flats Dimensions  (Y)
                                  3L
                                                 5P
 4                (D Tolerance g7)  2D  25~998  4F  6~10  3 3 3  4 4  5 5  6  Selection  7SC  W 7 8  L1 8  Max.  4
                    1Type
                             8
                                                 6
                                                                                                    800
                                                 6~8
                             10
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E-SFPG   13  25~1198  2≤F≤P×4  6~11  3 3 3  4 4 4 4 4  5 5 5 5 5 5  6 6 6 6 6 6  8 8 8 8 8 8  10  12  16  20  24  SC=1mm Increments  11  10  1000  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                             12
                                                                                              10
                   E-SSFPG
                             15
                                                6~13
                                                                                 ESC+L1≤L
                                                                                              13
                                                                                 ESC≥0
                                                                   10
                   E-PSFPG
                             16
                                                6~14
                                                                                              14
                                                8~17
                                                                                              17
                                                                   10
                             20
                                                                                                    1200
                   E-PSSFPG
                                                                   10
                                                8~22
                                                                      12
                                                                                              22
                             25
                                                                      12
                                                                   10
                                                                                              27
                                 25~1498
                             30
                                                                                                    1500
                                                                         16
                                                9~27
                                                                                                 15
                 Ordering
                  Example  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5P  - -  6M  - -  7SC
                                                            F4
                                                  200
                                E-PSFPG8
                                                                              M3
                                                                     P6
                                                                                       SC0
 Linear    Guides     Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5P - 6M - 7SC - (LKC…etc.)  Guides  Linear
                           Example
                                     E-PSFPG8
                                                          P6
                                                         -
                                                      F4
                                                             -
                                                                         LKC
                                                                 - SC0 -
                                                              M3
                                                - 200 -
                         Alterations     Code                            Spec.
 P.04-011                                     Change L Dimension Tolerance.                               P.04-011
 Cross Roller    Guides     LKC          LKC  E  L<200   C L±0.03                                          Guides  Cross Roller
                                              Ordering Code  LKC
                                               200≤L<500 C L±0.05
                                               L≥500
                                                     C L±0.1
                                              E  L dimension can be specified in 0.1mm increments for LKC.
                                              Addition of flat surface at 1 place
 P.04-039                    FC   E           XNot applicable when D-P≤2                        D    h    P.04-039
                                              Ordering Code  FC10-E8
 Linear Shafts /     Bushings      h      FC  E  D≤30:FC≤5×D, D≥35:FC≥3×D                        8~16  1 2  Bushings  Linear Shafts /
                                              E  FC·E=1mm increments
                                                                                               20~30
                                              E  When 1.5×D<FC, FC≤L/2
                                              E  E=0 or E≥2
                                              X  Orientation between set screw flats is not coplanar.
                                              Ordering Code  WFC10-A8-E10
 P.04-043             A  WFC  WFC  E     WFC  Addition of flat surface at 2 places               8~16  h 1  P.04-043
                                                                                                D
                                              E  WFC·A·E=1mm increments
                                              E  D≤30:WFC≤5×D, D≥35:WFC≥3×D
 Ball Splines        h             h          E  1.5×D<WFC, 2WFC≤L/2                           20~30  2    Ball Splines
                                              E  A·E=0 or A·E≥2
                                              X  Orientation between set screw flats is not coplanar.
                                              Adds a second set of Wrench Flats.
                                                                                                  W
                                                                                               D
                                              Ordering Code  SX15
                                                                                           7
                                                                                                  17
                                                                                               20
                                                                                      10
                                                                                                     10
                                                                                           8
 P.04-107                                 SX  E  SX=1mm Increments                      8 D  W  L1 8  16  14  L1  P.04-107
                                                                                               25
                                                                                                  22
                                              ESC+SX+L1×2<L
                                                                                         10
                                                                                      12
                    SC   L1   L1 SX  W        ESX≥0                                   13  11  10  30  27  15
                                                                                         13
                                                                                      15
 Oil Free    Bushings                         Set screw flat on stepped part                      6~16  H 1  Bushings  Oil Free
                                              X  Orientation between set screw flats is not coplanar.
                                                                                                 P
                                              Ordering Code  LFC10-A0
                                                                                                41~
                    H    A     LFC       LFC  ELFC+A≤F                                          20~40  2 2
                                              ED-M≥1
 P.04-126                  MD(M × 3)          Change the effective tap length to M×3.                     P.04-126
 Shaft Supports /    Collars              MD  EOne End Tapped: MD×3.5+4≤L                                  Collars  Shaft Supports /
                                              Ordering Code  MD6 (M is changed to MD)
                                              Application Condition  Applicable to D=12~30, M=6~20
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144        EWhen multiple alterations are selected, the machining parts need to be spaced by more than 2mm.    EAlteration may reduce hardness.  P.04-144
 04-051                                                    Linear Shafts / Bushings                     04-052
   432   433   434   435   436   437   438   439   440   441   442