Page 432 - MiSUMi 2025
P. 432

Linear Shafts Straight





                  New                                Type          M Material  H Hardness  S Surface Treatment
                  Specs                       D Tolerance g7  D Tolerance f8
                                               E-SFJ            S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                               E-SSFJ      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                               E-PSFJ           S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                               E-PSSFJ          SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFG   S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                                Part Number             3L 1mm increments
                                                      1Type    2D   Tolerance g7  Tolerance f8  D Tolerance g7  D Tolerance f8
                                                                3     -0.002
                                                                      -0.012
                                                                4     -0.004    -      10~ 400    -
                                                                5     -0.016
                                                    (D Tolerance g7)  6  -0.004   -0.010   20~ 800  15~800
                                                                      -0.016
                                                                               -0.028
                                                     E-SFJ      8     -0.005   -0.013
                                                     E-SSFJ    10     -0.020   -0.035  20~ 1000  15~1000
                                          2D         E-PSFJ    12                      20~1200
                                                     E-PSSFJ   13     -0.006   -0.016           15~1200
                            3L                                 15     -0.024   -0.043  25~1200
           4                                        (D Tolerance f8)  16  -0.007   -0.020   30~1200  30~1200                                                                                                      4
                                                               20
                                                     E-PSFG
                                                                                       35~1200
                                                                                                35~1200
                                                               25
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E  O.D. 35, 40 and 50 are applicable only to E-PSFJ.  - -  3L  50~1500  -                                   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                      -0.028
                                                                               -0.053
                                                                                                35~1500
                                                               30
                                                                                       35~1500
                                                               35
                                                                      -0.009
                                                               40
                                                                      -0.034
                                                                                       65~1500
                                                               50
                                                   X  O.D. 3, 4 and 5 are not applicable to E-PSFG.
                                                   Ordering
                                                            Part Number (1Type · 2D)
            Linear    Guides  Alterations  Ordering  Part Number (1Type · 2D)  - -  3L Example  LKC  E-PSFJ6  -  20                                                                                               Guides  Linear
                                                       (LKC·SC…etc.)
                                                      -
                           Example
                                     E-PSFJ6
                                                  20
                                                      -
                         Alterations    Code                            Spec.
                                             Ordering Code  LKC
          P.04-011  Change L dimension tolerance (precision)  LKC  L dimension can be specified in 0.1mm increments for LKC.                                                                                     P.04-011
            Cross Roller    Guides  Addition of wrench flat machining at 1 place  Ordering Code  SC5  D W L1  D W L1                                                                                              Guides  Cross Roller
                                             E L<200
                                                    CL±0.03
                                              200≤L<500  CL±0.05
                           LKC
                                                    CL±0.1
                                              L≥500
                                                                                            6 5
                                                                                            8 7
                                                                                                 25 22
                                             ESC+L1≤L
          P.04-039                      SC   ESC=1mm Increments                            10 8  8  20 17  10                                                                                                    P.04-039
                                                                                                 30 27
                                             ESC=0 or SC≥1
                                                                                                     15
            Linear Shafts /     Bushings  Addition of wrench flat machining at 2 places  XCannot be combined with WSC  13 11  10  40 36  20                                                                       Bushings  Linear Shafts /
                                                                                                 35 30
                                                                                           12 10
                                             Application Condition  Applicable to D=6 or more
                     SC
                                W
                           L1
                                                                                                 50 41
                                                                                           15 13
                                                                                           16 14
                                             Ordering Code  WSC12-X8
                                                                                            D W L1
                                                                                                  D W L1
                                                                                                 25 22
                                                                                            8 7
          P.04-043                           EWSC, X=1mm Increments                         6 5  8  20 17  10                                                                                                    P.04-043
                                             EWSC+X+L1×2<L
                                        WSC  EWSC(X)=0 or WSC(X)≥1                          10 8  30 27  15
                                                                                            12 10
                                                                                                 35 30
             Ball Splines  Addition of flat surface at 1 place  X  Orientation between set screw flats is not coplanar.    15 13  10  50 41  20                                                                    Ball Splines
                                             Application Condition  Applicable to D=6 or more
                                                                                            13 11
                                                                                                 40 36
                                 W
                              X
                    WSC
                             L1
                        L1
                                              Not available in combination with SC·SX.
                                                                                            16 14
                                             Ordering Code  FC10-A8, FC10-E8
          P.04-107          FC  A(E)         EFC, A(E)=1mm increments                          D    H                                                                                                            P.04-107
                                             ED≤30:FC≤5×D, D≥35:FC≥3×D
                                 h      FC   EWhen 1.5×D<FC, FC≤L/2                             6~16  0.5
                                                                                               3~5
                                                                                                    1
                                             EA(E)=0 or A(E)≥2
            Oil Free    Bushings  E The datum points for specifying FC   XCannot be combined with WFC  20~40  2 3                                                                                                 Bushings  Oil Free
                                                                                               50
                   position vary depending on products.
                   See each product page for details.
                                             Ordering Code  WFC10-A8-E20
          P.04-126  Addition of flat surface at 2 places  EWFC, A, E=1mm increments            3~5  0.5                                                                                                          P.04-126
                                                                                                D
                                                                                                    H
                            WFC
                        WFC
            Shaft Supports /    Collars  h  h  WFC  EWhen 1.5×D<WFC, 2WFC≤L/2                   6~16  1 2 3                                                                                                       Collars  Shaft Supports /
                      A
                                 E
                                             ED≤30:WFC≤5×D, D≥35:WFC≥3×D
                                                                                              20~40
                                             EA(E)=0 or A(E)≥2
                                                                                               50
                                             X  Orientation between set screw flats is not coplanar. Not available in combination with FC.
                 E  Alteration may reduce hardness.
          P.04-144  E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.                                                                                           P.04-144
          04-047                 Linear Shafts / Bushings                                                                                                                                                      04-048
   427   428   429   430   431   432   433   434   435   436   437