Page 434 - MiSUMi 2025
P. 434

Linear Shafts One End Tapped with Wrench Slot





                  New                                Type          M Material  H Hardness   S Surface Treatment
                  Specs                       D Tolerance g7  D Tolerance f8
                                              E-SFJC            S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFJC      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFJC           S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFJC          SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGC  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                                          Part Number   3L 1mm   4M (Coarse)    Wrench Flats Dimensions
                                                      1Type  2D Tolerance g7 Tolerance f8  increments  Selection  5SC  W L1
                                                             6  -0.004  -0.010   20~800 3           5
                                                                   -0.028
                                                               -0.016
                                                             8
                                                   (D Tolerance g7)  10  -0.005  -0.013   20~1000  3 4 5  7 8  8
                                                                   -0.035
                                                                             3 4 5 6
                                                               -0.020
                                                    E-SFJC
                 4M   5SC  L1                               12          20~1200  4 5 6 8           10
                                                    E-SSFJC   13  -0.006  -0.016   4 5 6 8  SC=1mm   11
                                                    E-PSFJC   15  -0.024  -0.043  25~1200  4 5 6 8 10  Increments  13
                                         2D         E-PSSFJC   16       30~1200  4 5 6 8 10  ESC+L1≤L  14  10
                     M×2                                    20  -0.007  -0.020   4 5 6 8 10 12  ESC≥0  17
                             3L              W     (D Tolerance f8)  25  -0.028  -0.053  35~1200  4 5 6 8 10 12 16  22
           4                                        E-PSFGC  30  -0.009   -  35~1500  6 8 10 12 16 20  27  15                                                                                                     4
                                                            35
                                                                                 8 10 12 16 20 24
                                                                                                   30
                                                                                  10 12 16 20 24 30
                                                                                                   36
                                                                        50~1500
                                                            40
                                                               -0.034
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Ordering  Part Number (1Type · 2D)  -  3L Ordering  -  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5SC  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                     20
                                                                                                   41
                                                                        65~1500
                                                            50
                                                                                    12 16 20 24 30
                                                   E  O.D. 35, 40 and 50 are applicable only to E-PSFJC.
                                                   E  Please refer to our website for the most up-to-date size range.
                                                    Example
                                                                                   40
                                                                                          M3
                                                                  E-PSFJC6
                                                                                                 SC0
                                                            5SC
                                                                - (LKC…etc.)
                                                      -
                                                       4M
                           Example
                      Alterations
                                                                   LKC
                                                      -
                                                        M3
                                                             SC0
                                                                -
                                                           -
                                                  40
                                                -
            Linear    Guides  Change L dimension tolerance (precision) E-PSFJC6  L dimension can be specified in 0.1mm increments for LKC.                                                                        Guides  Linear
                                        Code
                         Alterations
                                                                        Spec.
                                             Ordering Code  LKC
                           LKC          LKC  E L<200   CL±0.03
                                              200≤L<500 CL±0.05
                                              L≥500
                                                    CL±0.1
          P.04-011  Addition of flat surface at 1 place  Ordering Code  FC10-A8, FC10-E8                                                                                                                         P.04-011
            Cross Roller    Guides     FC  E h  FC  EFC, A(E)=1mm increments                    6~16  0.5                                                                                                         Guides  Cross Roller
                                                                                                    H
                                                                                               D
                                            ED≤30:FC≤5×D, D≥35:FC≥3×D
                                                                                               3~5
                                            EWhen 1.5×D<FC, FC≤L/2
                                                                                                    1
                                            EA(E)=0 or A(E)≥2
                                                                                              20~40
                                                                                                    2
                   position vary depending on products.
          P.04-039  E The datum points for specifying FC   XCannot be combined with WFC        50 D  3 H                                                                                                         P.04-039
                   See each product page for details.
            Linear Shafts /     Bushings  A  WFC  WFC  E  WFC  EWFC, A, E=1mm increments        6~16  0.5                                                                                                         Bushings  Linear Shafts /
                 Addition of flat surface at 2 places
                                             Ordering Code  WFC10-A8-E20
                                                                                               3~5
                                            ED≤30:WFC≤5×D, D≥35:WFC≥3×D
                                                                                                    1
                                            EWhen 1.5×D<WFC, 2WFC≤L/2
                                                                                                    2
                                                                                              20~40
                                            EA(E)=0 or A(E)≥2
                                                                                               50
                                                                                                    3
                      h
                                 h
          P.04-043  Adds a second set of Wrench Flats  XOrientation between set screw flats is not coplanar. Not available in combination with FC.  D W L1  D W L1                                               P.04-043
                                             Ordering Code  SX15
                                            SX=1mm Increments                               6 5  8  20 17  10
             Ball Splines  SC  L 1  L 1 SX  W  SX  ESX≥0                                    10 8  10  30 27  15                                                                                                    Ball Splines
                                            ESC+SX+L1×2<L
                                                                                                  25 22
                                                                                            8 7
                                            XOrientation between set screw flats is not coplanar.
                                                                                                  35 30
                                                                                            12 10
                                                                                                  40 36
                                                                                            13 11
                                                                                                     20
                                                                                            16 14
          P.04-107                                                                          15 13  50 41                                                                                                         P.04-107
                 E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.
                 E  Alteration may reduce hardness.
            Oil Free    Bushings  Example                                                                                                                                                                         Bushings  Oil Free
          P.04-126                          Shafts One End Tapped                                                                                                                                                P.04-126
            Shaft Supports /    Collars       Linear Bushings                                                                                                                                                     Collars  Shaft Supports /
                                            Wrench Flats
          P.04-144                                                                                                                                                                                               P.04-144
          04-049                 Linear Shafts / Bushings                                                                                                                                                      04-050
   429   430   431   432   433   434   435   436   437   438   439