Page 436 - MiSUMi 2025
P. 436

Linear Shafts Both Ends Tapped





                  New                                Type          M Material  H Hardness  S Surface Treatment
                  Specs                       D Tolerance g7  D Tolerance f8
                                              E-SFJW            S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFJW      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFJW           S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFJW          SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGW  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  Overall length L requires M×2+N×2≤L. When M×2.5+4+N×2.5+4≥L, tap pilot holes may go through.
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                    4M                                   5N
                                                          2D

                                         M×2                            N×2
                                                        3L
                              Part Number           3L 1mm                4M (Coarse) · 5N (Coarse)
                    1Type    2D   Tolerance g7  Tolerance f8  increments      Selection
           4      (D Tolerance g7)  4 5 6  -0.004   -0.010   20~300  2  2.6  3 3                                                                                                                                  4
                                             -
                                                    20~400
                                   -0.016
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E-SFJW   10  -0.005   -0.013   20~1000  3 3  4 4 4 4 4 4  5 5 5 5 5 5  6 6 6 6 6  8 8 8 8  10               Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                    20~800
                                            -0.028
                              8
                                   -0.020
                                            -0.035
                   E-SSFJW
                                                    20~1200
                              12
                   E-PSFJW
                              13
                                            -0.016
                                   -0.006
                                                    25~1200
                                            -0.043
                                   -0.024
                   E-PSSFJW
                              15
                              16
                                                                                    10
                                                    30~1200
                              20
                  (D Tolerance f8)
                                                                                    10
                              25
                                                                                       12
                                            -0.053
                                   -0.028
                   E-PSFGW
                                                                                    10
                                                                                           16
                              30
                                                                                       12
                                                    35~1500
                                                                                              20
                                                                                           16
                              35   -0.007   -0.020   35~1200          4 4  5 5  6 6 6  8 8 8 8  10  12  16  20  24  30
                                                                                       12
                                                                                    10
                                   -0.009
            Linear    Guides  50   -0.034           65~1500                            12  16  20  24  30                                                                                                         Guides  Linear
                                             -
                                                                                    10
                              40
                                                                                       12
                                                                                           16
                                                                                              20
                                                                                                 24
                                                    50~1500
                 E  O.D. 35, 40 and 50 are applicable only to E-PSFJW.
                 X  O.D. 4 and 5 are not applicable to E-PSFGW.
                 E  Please refer to our website for the most up-to-date size range.
          P.04-011  Ordering  Part Number (1Type · 2D)  -  3L  -  4M  -  5N                                                                                                                                      P.04-011
            Cross Roller    Guides  Example  Ordering  E-PSFJW6  -  - -  50 3L  - - -  4M  - -  - 5N N3 - (LKC…etc.)                                                                                              Guides  Cross Roller
                                                        M3
                                Part Number (1Type · 2D)
                           Example
                      Alterations
                                                        M3
                                     E-PSFJW6
                                                  50
                                                                   LKC
                                                             N3
                                                                -
          P.04-039  Change L dimension tolerance (precision)  Code  Ordering Code  LKC  Addition of flat surface at 2 places  Code  Ordering Code  WFC10-A8-E20                                                  P.04-039
                                                Spec.
                                                                                            Spec.
                                                                   Alterations
                        Alterations
            Linear Shafts /     Bushings  LKC  LKC  L dimension can be specified in   A  WFC  WFC  E  WFC EA(E)=0 or A(E)≥2  20~40 2 H                                                                            Bushings  Linear Shafts /
                                                                                    EWFC, A, E=1mm increments
                                                                                                   D
                                        0.1mm increments for LKC.
                                                                                    ED≤30:WFC≤5×D, D≥35:WFC≥3×D
                                                                                                     0.5
                                                                                                  3~5
                                                                                    EWhen 1.5×D<WFC, 2WFC≤L/2   6~16 1
                                                CL±0.03
                                        E L<200
                                         200≤L<500 CL±0.05
                                         L≥500
                                                CL±0.1
                                                                                     set screw flats is not
          P.04-043  Addition of wrench flat machining at 1 place  Ordering Code  SC5  D W L1 D W L1  h  h  X  Orientation between   50  3                                                                        P.04-043
                                                                                     coplanar. Not available
                                                       20 17
                                        ESC=1mm Increments 6 5  8 25 22 10           in combination with FC.
                                                    8 7
             Ball Splines  SC  L1  W  SC  ESC=0 or SC≥1  12 10 10  35 30 15  E  When multiple alterations are selected, the machining parts need to be spaced by                                                   Ball Splines
                                        ESC+L1≤L
                                                       30 27
                                                    10 8
                                                              more than 2mm.
                                                       40 36
                                        Application Condition   13 11
                                                          20
                                        Applicable to D=6 or more 15 13
                                                       50 41
                                                             E  Alteration may reduce hardness.
                                        X  Cannot be combined with WSC 16 14
                                        Ordering Code
          P.04-107  Addition of wrench flat machining at 2 places  WSC12-X8  D W L1 D W L1  Example                                                                                                              P.04-107
                                                    6 5
                                                        20 17
                                                          10
                                                    8 7
                                        EWSC, X=1mm Increments  10 8  8 25 22 15
                                                        30 27
                                        EWSC+X+L1×2<L
            Oil Free    Bushings  WSC  L1  L1 X  W  .  WSC EWSC(X)=0 or WSC(X)≥1 13 11 10  40 36 20  Shafts                                                                                                       Bushings  Oil Free
                                                        35 30
                                                    12 10
                                        Application Condition   15 13
                                                        50 41
                                        Applicable to D=6 or more 16 14
                                        X Orientation between set screw flats is not coplanar.
                                         Not available in combination with SC·SX.     Both Ends Tapped
          P.04-126  Addition of flat surface at 1 place  EFC, A(E)=1mm increments  3~5  0.5  Linear Bushings                                                                                                     P.04-126
                                        Ordering Code  FC10-A8, FC10-E8
                           FC
                               A(E)
                                                          H
                                                       D
            Shaft Supports /    Collars  E The datum points for specifying FC   FC  EWhen 1.5×D<FC, FC≤L/2 20~40 2 3                                                                                              Collars  Shaft Supports /
                                        E  D≤30:FC≤5×D,

                                                        6~16 1
                                         D≥35:FC≥3×D
                                h
                                                       50
                                        EA(E)=0 or A(E)≥2
                                        X  Cannot be combined
                   position vary depending on products.
          P.04-144  See each product page for details.  with WFC                                                                                                                                                 P.04-144
          04-051                 Linear Shafts / Bushings                                                                                                                                                      04-052
   431   432   433   434   435   436   437   438   439   440   441