Page 442 - MiSUMi 2025
P. 442

Linear Shafts One End Stepped Tapped / One End Stepped




                  New                                       Type
                 Products                     One End Stepped and Tapped  One End Stepped  M Material  H Hardness  S Surface
                                                                                                Treatment
                                              D Tolerance g7 D Tolerance f8 D Tolerance g7 D Tolerance f8
                                              E-SFAG     -    E-SFAC     -   S45C Equiv. or GCr15
                                                                                      High Frequency   -
                                              E-SSFAG    -    E-SSFAC    -    SUS440C or   S45C Equiv. or
                                                                                       Quenched
                                                                               Equivalent
                                                                                      GCr15 55HRC~
                                              E-PSFAG    -    E-PSFAC    -   S45C Equiv. or GCr15  SUS440C or
                                                                                       equivalent   Hard Chrome Plating
                                                                                              Plating Hardness: HV750~,
                                              E-PSSFAG   -    E-PSSFAC   -    SUS440C or   53HRC~  Plating Thickness: 3μ or More
                                                                               Equivalent
                                                                                               Hard Chrome Plating
                                                                               S45C or
                                                 -    E-PSFGG    -    E-PSCGC  Equivalent  -  Plating Thickness: 10μ or More
                                                                                              Plating Hardness: HV750~,
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the
                                              annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                 QOne End Stepped and Tapped                                          T D Tolerance
                         5Pg7                               2D                    D      -0.005   -0.013
                                                                                                  f8
                                                                                          g7
                                                                                  8
                         5Pg7  6M   M×2                     2D                    10     -0.020  -0.035
                             4F            3L                                     12
                             6M
           4                 4F     M×2   (Y) 3L                                  13     -0.006   -0.016                                                                                                          4
                                                                                         -0.024
                                                                                                 -0.043
                                                                                  15
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QOne End Stepped  2D  20  -0.007   -0.020                                                                   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                  16
                                          (Y)
                                                                                  25
                                                                                         -0.028
                                                                                                 -0.053
                                                                                  30
                         5Pg7
            Linear    Guides  5Pg7  4F     3L               2D                                                                                                                                                    Guides  Linear
                             4F           (Y) 3L
                                          (Y)
          P.04-011    Part Number        1mm Increments                   6M (Coarse)               (Y)                                                                                                          P.04-011
            Cross Roller    Guides  One End Stepped and   2D  25~998  4F  5P  3  Selection         Max.                                                                                                           Guides  Cross Roller
                      1Type
                                       3L
                                                      6
                                  8
                      Tapped
          P.04-039  (D Tolerance g7)  12             6~10  3   4   5   6                                                                                                                                         P.04-039
                     E-SFAG
            Linear Shafts /     Bushings  E-PSFAG   13  6~11  3  4  5  6    8                      1000                                                                                                           Bushings  Linear Shafts /
                     E-SSFAG
                     E-PSSFAG
          P.04-043  (D Tolerance f8)  15  25~1198  2≤F≤P×4  6~13  3  4  5  6  8  10                                                                                                                              P.04-043
                     E-PSFGG
             Ball Splines  One End Stepped    16     6~14  3   4   5   6    8  10                                                                                                                                  Ball Splines
                    (D Tolerance g7)

                     E-SSFAC
          P.04-107   E-SFAC       20                 8~17      4   5   6    8  10   12             1200                                                                                                          P.04-107
                     E-PSFAC
            Oil Free    Bushings  E-PSSFAC  25       8~22      4   5   6    8  10   12  16                                                                                                                        Bushings  Oil Free

                    (D Tolerance f8)
                     E-PSCGC      30  25~1498        9~27          5   6    8  10   12  16  20  24  1500
          P.04-126  E  P dimension requires M+3≤P.                                                                                                                                                               P.04-126
            Shaft Supports /    Collars  E  When M×2.5+4≥Y, tap pilot holes may go through.  3L  -  4F  -  5P                                                                                                     Collars  Shaft Supports /
                 E  Please refer to our website for the most up-to-date size range.
                          Part Number (1Type · 2D)
                                              -
                 Ordering
          P.04-144  Example     E-PSCGC8      -   200   -   F4   -   P6                                                                                                                                          P.04-144
          04-057                 Linear Shafts / Bushings                                                                                                                                                      04-058
   437   438   439   440   441   442   443   444   445   446   447